With our industry-leading high-speed, power and fiber optic technologies, together with superior simulation and testing capability and cost-effectiveness, Amphenol is a market leader in interconnect development for the information technology (IT) and datacom market. Whether industry standard or application-specific designs are required, we can provide customers with products that enable performance at the leading edge of next-generation, high-speed, power and fiber optic technologies. Our primary end applications include cloud computing and data centers, gaming systems, internet appliances, networking equipment, servers, storage systems, transmission and web service providers.
SV Microwave, a longstanding participant in the VITA community and active member of the electro-mechanical and hardware working groups, is now officially licensed to offer NanoRF modules and contacts. This addition to our VITA modular interconnect system underscores our commitment to staying at the forefront of VITA technologies.
NeXLev® 12.5Gb/s High Density BGA Mezzanine Connector
Amphenol's NeXLev® is an established and proven high-density parallel board-to-board connector solution to meet current bandwidth demands in many mezzanine applications. NeXLev delivers a robust, market-proven connector in a small footprint. NeXLev connectors contain either 10, 20, or 30 wafers, with each wafer containing 10 real signal contacts. NeXLev features data rates up to 12.5Gb/s.
SV Microwave’s latest addition to its Non-Magnetic product family introduces high-performance cable assemblies engineered for magnetically sensitive environments. These compact 6" assemblies pair trusted SMA and SMPM interfaces with Ø.047" or Ø.085" flexible cables to deliver low-loss, high-frequency performance in a ready-to-use format. Ideal for applications in quantum computing, test and measurement.
The nrgBDFB-XLW 1000A Battery Distribution Fuse Bay includes up to eight panels per bay with each panel supporting a single feed with a maximum input rating of 1000A. Each panel contains 20 circuit positions for either bullet-style breakers or TFD fuse holders and features -48V operating voltage to fit in legacy and next-generation network applications with advanced circuit-level monitoring.
N-Type connectors are designed to satisfy the need for a durable, weatherproof, medium-size RF connector with consistent performance through 11 GHz. Our N-Type connectors feature threaded coupling mechanisms and are fully interchangeable with N-Type connectors made to the MIL-C-39012 specification. These connectors are used in all systems where excellent RF and mechanical performance is critical.
OCP 48V COMPATIBLE POWER CABLE ASSEMBLY FOR OPEN COMPUTE IT GEAR POWER DISTRIBUTION ARCHITECTURE
Amphenol's OCP 48V compliant Barklip® BK150 power cable assemblies are designed to meet OCP V3 IT Gear power distribution architecture standards and provide a convenient method of distributing up to 150A per contact between busbars, cables, and circuit boards.
OCP-COMPATIBLE ORV3 POWER ASSEMBLY CONNECTOR FOR IT GEAR POWER DISTRIBUTION ARCHITECTURE
Amphenol's OCP 48V compliant BarKlip® BK220 power cable assemblies are designed to meet OCP V3 IT Gear power distribution architecture standards. The connector system supports up to 220A per contact between busbars, cables, and circuit boards.
OCP-COMPATIBLE ORV3 POWER ASSEMBLY CONNECTOR FOR IT GEAR POWER DISTRIBUTION ARCHITECTURE
Amphenol's OCP 48V compliant BarKlip® BK350 I/O power cable assemblies are designed to meet OCP V3 IT Gear power distribution architecture standards. The connector system supports up to 360A per contact between busbars, cables, and circuit boards.
Amphenol's OCP 48V compliant Barklip® BK500 IO power cable assemblies are designed to meet OCP V3 power distribution architecture standards and provide a convenient method of distributing up to 500A per contact between busbars, cables, and circuit boards. The connector system features two individual power circuits and two newly added secondary chassis grounding contacts.
Designed based on three decades of experience developing power connectors for specific applications. For use in power shelves, servers, or any other aspect of OCP power management. Extended efforts include offering turn-key AC whip cable assemblies to ORV3 specifications.