With our industry-leading high-speed, power and fiber optic technologies, together with superior simulation and testing capability and cost-effectiveness, Amphenol is a market leader in interconnect development for the information technology (IT) and datacom market. Whether industry standard or application-specific designs are required, we can provide customers with products that enable performance at the leading edge of next-generation, high-speed, power and fiber optic technologies. Our primary end applications include cloud computing and data centers, gaming systems, internet appliances, networking equipment, servers, storage systems, transmission and web service providers.
Amphenol LTW's waterproof M12 connectors are designed in various coding options with comprehensive product configurations according to IEC standards, delivering secure & reliable data/power transmission for industrial harsh applications. ALTW's MPronto M12 push-pull connectors are truly backward compitable to all IEC M12*1.0【Quick Guide: https://amphenolltw.com/down.php?supp_download=100】
Amphenol LTW's M12 IDC connector facilitates swift termination without the need to strip wire insulation,
promoting a dependable connection and increased efficiency during on-site field installation. Supports for 10 Gbps data transmission and boasting an IP68 waterproof rating【Video: https://www.youtube.com/watch?v=bmKLQCc_8w8】【Quick Guide: https://amphenolltw.com/down.php?cn=news_content&id=117】
Amphenol LTW's M12 SMT/DIP connectors are designed in various coding options for surface mounting termination and make it cost-effective by delivering secure & reliable data/power transmission for limited space applications. It's ideal for an automated pick and place process with tape & reel packages.
Amphenol LTW's M23 connectors are designed according to IEC standard and ideal to fulfill watertight, vibration resistant, and EMC protection in industrial harsh applications. Developed in receptacle, field installable and overmolded cable (upon request) to satisfy industrial inconnection demand.
Amphenol LTW's M5 Connectors operates in 1A/60V and equipped up to IP69K to withstand harsh environment situations where a secure and reliable signal transfer is needed most. These screw locking threaded connectors meet the IEC 61076-2-105 standard and are available in preassembly overmolded straight, right angle, and receptacles from 3 to 4 contacts, , with upgrade option to 6 pins upon request.
Amphenol LTW's waterproof M8 connectors are designed in various coding options with comprehensive product configurations according to IEC standard, delivering secure & reliable data/power transmission for industrial harsh applications. ALTW's proprietary UHD design (ultra high desity, up to 13 pins) optimizes the utilization of pin contact in limited housing space.
Amphenol LTW's M8 SMT/DIP connectors are designed for surface mounting termination and make it cost-effective by delivering secure & reliable data/power transmission for limited space applications. It's ideal for automated pick and place process with tape & reel package.
Amphenol LTW's Magneto-Lok series offers a low-profile, self-aligning magnetic connection with 360°rotation and quick disconnect at any angle. Available in both receptacle and overmolded versions. With insulation resistance of 100 MΩ, voltage ratings up to 12Vdc / 24Vdc, and a vibration resistance 10 ~ 55 Hz, it ensures reliable performance for up to 10,000 mating cycles.
Amphenol's M-CRPS (+54V) Connectors and Cable Assemblies are designed to meet the Open Compute Project's M-CRPS power supply input specifications, providing robust performance and flexibility. Capable of delivering up to 40A per contact, these connectors support 8AWG - 12AWG wire sizes, enabling standardized DC-MHS rack and power architecture while maintaining design adaptability.