IT Datacom

With our industry-leading high-speed, power and fiber optic technologies, together with superior simulation and testing capability and cost-effectiveness, Amphenol is a market leader in interconnect development for the information technology (IT) and datacom market. Whether industry standard or application-specific designs are required, we can provide customers with products that enable performance at the leading edge of next-generation, high-speed, power and fiber optic technologies. Our primary end applications include cloud computing and data centers, gaming systems, internet appliances, networking equipment, servers, storage systems, transmission and web service providers.

Visit our global sites to learn more: Amphenol Communications Solutions

X
Product nrgBDFB-XLW 1000A Battery Distribution Fuse Bay
nrgBDFB-XLW 1000A Battery Distribution Fuse Bay
The nrgBDFB-XLW 1000A Battery Distribution Fuse Bay includes up to eight panels per bay with each panel supporting a single feed with a maximum input rating of 1000A. Each panel contains 20 circuit positions for either bullet-style breakers or TFD fuse holders and features -48V operating voltage to fit in legacy and next-generation network applications with advanced circuit-level monitoring.

Product N-Type Connector Series
N-Type Connector Series
N-Type connectors are designed to satisfy the need for a durable, weatherproof, medium-size RF connector with consistent performance through 11 GHz. Our N-Type connectors feature threaded coupling mechanisms and are fully interchangeable with N-Type connectors made to the MIL-C-39012 specification. These connectors are used in all systems where excellent RF and mechanical performance is critical.

Product OCP 48V BarKlip® BK150 IO
OCP 48V BarKlip® BK150 IO
OCP 48V COMPATIBLE POWER CABLE ASSEMBLY FOR OPEN COMPUTE IT GEAR POWER DISTRIBUTION ARCHITECTURE Amphenol's OCP 48V compliant Barklip® BK150 power cable assemblies are designed to meet OCP V3 IT Gear power distribution architecture standards and provide a convenient method of distributing up to 150A per contact between busbars, cables, and circuit boards.

Product OCP 48V BarKlip® BK220 I/O
OCP 48V BarKlip® BK220 I/O
OCP-COMPATIBLE ORV3 POWER ASSEMBLY CONNECTOR FOR IT GEAR POWER DISTRIBUTION ARCHITECTURE Amphenol's OCP 48V compliant BarKlip® BK220 power cable assemblies are designed to meet OCP V3 IT Gear power distribution architecture standards. The connector system supports up to 220A per contact between busbars, cables, and circuit boards.

Product OCP 48V BarKlip® BK350 I/O
OCP 48V BarKlip® BK350 I/O
OCP-COMPATIBLE ORV3 POWER ASSEMBLY CONNECTOR FOR IT GEAR POWER DISTRIBUTION ARCHITECTURE Amphenol's OCP 48V compliant BarKlip® BK350 I/O power cable assemblies are designed to meet OCP V3 IT Gear power distribution architecture standards. The connector system supports up to 360A per contact between busbars, cables, and circuit boards.

Product OCP 48V BarKlip® BK500 IO
OCP 48V BarKlip® BK500 IO
Amphenol's OCP 48V compliant Barklip® BK500 IO power cable assemblies are designed to meet OCP V3 power distribution architecture standards and provide a convenient method of distributing up to 500A per contact between busbars, cables, and circuit boards. The connector system features two individual power circuits and two newly added secondary chassis grounding contacts.

Product OCP ORv3
OCP ORv3
Designed based on three decades of experience developing power connectors for specific applications. For use in power shelves, servers, or any other aspect of OCP power management. Extended efforts include offering turn-key AC whip cable assemblies to ORV3 specifications.

Product OCP ORv3 AC Input Connector and Cable Assemblies
OCP ORv3 AC Input Connector and Cable Assemblies
DESIGNED FOR OCP'S V3 UNIVERSAL INPUT POWER DISTRIBUTION ARCHITECTURE STANDARDS Amphenol's OCP-compliant AC Input Connectors and Cable Assemblies are designed to meet OCP's V3 Universal Input power distribution architecture standards and provide a convenient method of routing power directly from the busway to the power shelf within the V3 rack.

Product OCTIS™ - Hybrid Connectors and Cable Assemblies
OCTIS™ - Hybrid Connectors and Cable Assemblies
OCTIS™ I/O connectors and cable assemblies on a hybrid interface promote bother signal and power transmission over Cat 5e cable in outdoor and harsh environments like Remote Radio Units and small/macro cells. It offers lightning protection, EMI shielding, and is field-installable.

Product OCTIS™ - Optical Solutions
OCTIS™ - Optical Solutions
OCTIS offers a range of optical solutions meeting ever increasing bandwidth requirements. SFP version is interoperable with all types of SFP/SFP+ ports and suitable for high data rate applications over long lengths. QSFP version offers enhanced bandwidth (4X SFP/SFP+).

Showing 441 to 450 of 620 items