With our industry-leading high-speed, power and fiber optic technologies, together with superior simulation and testing capability and cost-effectiveness, Amphenol is a market leader in interconnect development for the information technology (IT) and datacom market. Whether industry standard or application-specific designs are required, we can provide customers with products that enable performance at the leading edge of next-generation, high-speed, power and fiber optic technologies. Our primary end applications include cloud computing and data centers, gaming systems, internet appliances, networking equipment, servers, storage systems, transmission and web service providers.
Positronic Combo-D connectors are a combination of signal and power and are part of the D-sub family. Combo-D connectors are used in military, communications, space, industrial, and medical applications. These connectors are available in various performance levels for the best cost/performance ratio.
ComboLock® is a compact, hybrid wire-to-board connector system that saves space, allows for simpler assembly and simpler cable management. The connector system offers a hybrid 1.00mm pitch signal and 3.00mm pitch power configuration with an active latching feature.
The connector has nominal current carrying capacity of 10A/pin max. for power and 1.5A/pin max. for signal.
HYBRID AND HIGH SPEED SOLUTION
The ComboStak® 0.50 mm BTB connectors are compact, hybrid (signal and power) board-to-board connectors. ComboStak® 0.50 mm combines existing, BergStak® 0.5mm pitch HS signal pins with 2.00mm pitch power blades. ComboStak® 0.50 mm provides high signal and current density with a wide range of stack heights.
HYBRID AND MEDIUM POWER SOLUTION
ComboStak® and PowerStak® are compact, hybrid (signal and power) and power board-to-board connectors. ComboStak® combines existing, BergStak® 0.8mm pitch signal pins with 2.00mm pitch power blades. PowerStak® is the power only version. Both ComboStak® and PowerStak® provide high signal and current density with a wide range of stack heights.
400POS 0.635MM PITCH COM-HPC
Amphenol has developed a pair of 400pos 0.635mm COM-HPC which support 5mm and 10mm stack heights.
COM-HPC is a PICMG sponsored open standard for a family of high performance computer modules targeting the embedded computer space. We have developed a pair of 400pos 0.635mm COM-HPC which support 5mm and 10mm stack heights.
SIGNAL & HYBRID SOLUTIONS FOR BTB, WTW, AND WTB
Solutions offer optimized space, high reliability with adequate creepage and clearance distances for power and allows easy to mate/crimp and cable management. The connector system offers hybrid solutions choice of signal and power loading with an active latching feature.
SINGLE-PIECE COMPRESSION TYPE SURFACE MOUNT CONNECTORS
Amphenol Communications Solutions offers compression-type surface mount connectors to provide power and signal connection between either two PCB modules or one PCB and an electrical module. The single-piece small footprint solution brings cost and space savings to the design of smaller and more economical consumer electronic devices.
Amphenol's Conan® 1.00mm is a mezzanine connector designed for industrial applications and harsh environments. Conan® 1.00mm provides a mechanically secure, high-density electrical interface between parallel printed circuit boards.
Its unique design with an audible 'click' sound enhances the security and ease of use. The polarization ensures proper alignment during blind mating.
Conan® Lite 1.00mm connectors come with a robust metal down feature that helps in establishing a reliable connection with the PCB in both parallel and perpendicular board-to-board applications. These connectors also feature an audible "click" sound ensuring mating in place. Conan® Lite vertical headers, receptacles and right angle headers are offered in 9-69 positions.
SV Microwave's conformable cable assemblies feature hand-formable cable that retains its shape after being placed into specific bends providing a balance between bending capability and high-frequency performance up to 40 GHz. These cable assemblies, recognized for their customizable features, are useful for prototyping and development.
Cool Edge Hybrid Power and Signal connectors provide a one-piece high speed and high power card-edge package. These versatile solutions address multiple standards like PCIe, SAS, SATA, and offer multiple BTB configurations such as mezzanine, coplanar, and midplane/backplane. Moreover, the connectors are designed as Open Pin Field and are hot-plug capable.
Cool Edge PCIe® connectors bring high-speed PCIe® support into a one-piece card edge package with 16GT/s Gen 4 and 32GT/s Gen 5 capabilities. Slim connector design saves space on the motherboard while facilitating other higher-density applications. These connectors come with a simple housing design with an overall reduced footprint, providing additional benefits over standard PCIe® CEM solutions.
Cool Edge PCIe® connectors bring high-speed PCIe® support into a one-piece card edge package with 64 GT/s Gen 6 capabilities. Slim connector design saves space on the motherboard while facilitating other higherdensity applications. These connectors come with a simple housing design with an overall reduced footprint, providing additional benefits over standard PCIe® CEM solutions.
The Amphenol Cool Express Link™ is a range of EDSFF E3 Hybrid Orthogonal Press-fit PCIe® Gen 5/6 Cable Connectors that supports low latency, high bandwidth, and high throughput data transmission for existing and next-gen storage and CXL 3.1 applications. Engineered for use in high-performance computing applications in artificial intelligence and machine learning that require advanced enterprise storage...
CoolPower® HD Right-Angle Cable-to-Board Connector
Amphenol's CoolPower® HD Right-Angle Connector is a 90-degree, versatile pin-and-socket solution designed to deliver highdensity power output in a compact, low-profile housing. This makes it an ideal solution for addressing the increasing demands of modern power consumption. The CoolPower® HD series supports a wide range of pin diameters, including 5.7mm, 6.0mm, 8.0mm, and 9.1mm, and ....
Amphenol's CoolPower® HD Vertical Connector Series is a versatile pin-and-socket solution that delivers high-density power output in a compact, low-profile housing. This makes it an ideal solution for addressing the increasing demands of modern power consumption. The CoolPower® HD series supports a wide range of pin diameters, including 5.7mm, 6.0mm, 8.0mm, and 9.1mm, and offers exceptional ...
CoolPower® Slim Drawer Mini (SDM) Connectors offer a high level of mating configuration flexibility, current density, and a thin profile making it ideal for compact board-to-board power interconnects. The CoolPower® SDM series is available with two or four power lines and boasts up to 318A per linear inch in a footprint of only 5.6mm x 14mm.
Amphenol's CoolPower® Slim Drawer Series is configurable to accommodate various combinations of power and signal contacts and a number of mounting and termination options. CoolPower® Slim Drawer can deliver up to 60A per pin and provides an ultra-low end-of-life contact resistance of just 0.4mΩ. Additional features include blind-mating, sequential mating, and true hotplug capabilities.
Cool Stack 0.80mm Hybrid Power & Signal Connectors
Cool Stack Hybrid Power and Signal connectors provide one-piece high speed and high power solutions while addressing multiple networking standards like PCIe, and SAS/SATA. It offers a maximum current rating of 16A per power pin, which aids in supporting applications with medium power requirements.
Amphenol CDI’s Core Cryo™ product family is engineered to deliver exceptional performance in magnetically sensitive and ultra‑low‑temperature environments, using fully non‑magnetic materials to ensure compatibility with quantum computing systems, precision sensors, mixed‑signal electronics, and advanced medical or scientific instrumentation.