Mobile Devices

Amphenol designs and manufactures an extensive range of interconnect products, antennas and electromechanical components found in a wide array of mobile computing devices. Amphenol’s capability for high-volume production of these technically demanding, miniaturized products, combined with our speed of new product introduction, are critical drivers of our long-term success in this market. Our solutions address consumer electronics, e-readers, laptops, mobile phones, mobile phone accessories, mobile computing devices, smartphones, tablets, ultrabooks and wearable and hearable devices.

Visit our global sites to learn more: Amphenol Mobile Consumer Products

X
Product IP67 Latching HDMI Plug Cables & Receptacles
IP67 Latching HDMI Plug Cables & Receptacles
Amphenol's MRH series of HDMI Type A Connectors and Cables provide IP67 protection for Cable-to-Panel applications. MRH plug cables are terminated to IP20 HDMI Type A plugs. Plug housings are available with metal/plastic construction and metal thumb Latch coupling, or allmetal construction with Bayonet Coupling.

Product IP67 Latching RJ45 Plugs & Jacks
IP67 Latching RJ45 Plugs & Jacks
MRK plug housings are designed to be used with user-supplied standard RJ45 cable-mounted plugs. Plug housings are available with metal/plastic construction and Metal Thumb Latch Coupling, or all-metal construction with Bayonet Coupling. The mating receptacles feature an integrated RJ45 Jack and matching IP20 RJ45 jack on the termination side, and a square mounting flange with 4 screw mount holes.

Product IP67 Metal Bayonet Latching USB Type A
IP67 Metal Bayonet Latching USB Type A
Amphenol's MRU series of USB 3.0 Type A Connectors and Cables provide IP67 protection for Cable-to-Panel applications. These connectors have metal body with metal bayonet coupling and 4 hole screw mount rectangular flange receptacles, designed to provide solutions for a variety of environments and applications, including Industrial, Telecommunications, DataCom, Medical, Energy, Transportation, etc

Product IP67 Thumb Latching USB Type A
IP67 Thumb Latching USB Type A
Amphenol's MRU series of USB 2.0 & 3.0 Type A Connectors and Cables provide IP67 protection for Cable-to-Panel applications. This series of connectors and cables are designed to provide solutions for a variety of environments and applications, including Industrial, Telecommunications, DataCom, Medical, Energy, Transportation, etc

Product MCX Connector Series
MCX Connector Series
The MCX (Micro Coaxial) series is a 50 Ω series with broadband capability ranging from DC to 6 GHz. In addition, the MCX series features secure, fast and easy snap-on/ snap-off coupling.

Product microSD Express Connector
microSD Express Connector
Amphenol is the first in the industry to offer card sockets for both microSD Express and Micro SD cards (UHS-I). The 17 pin microSD Express connector is capable of achieving high speeds up to 985MB/s and meeting PCIe® 3.0 requirements. The connector enables microSD Express platform to reach its full potential; making microSD Express card possible to serve as a removable Solid State Drive (SSD).

Product Micro USB 2.0 Connector
Micro USB 2.0 Connector
FCI Basics Micro USB 2.0 connectors deliver a data transfer rate up to 480Mb/s and are characterized by their high-speed signal stability. This smaller version of the Mini USB 2.0 connector while complying with the physical, electrical, and environmental standards of the micro form factor, supports 1.8A and 3A currents for fast charging.

Product Micro USB Connectors
Micro USB Connectors
Amphenol creates high quality Micro USB connectors for today’s high definition media. These connectors can be customized to meet your specific needs. Special modifications may include customized configurations and customized mounting options.

Product Minitek® Multipitch 1.25mm and 1.50mm Wire-to-Board Connector System
Minitek® Multipitch 1.25mm and 1.50mm Wire-to-Board Connector System
The Minitek® Multipitch platform connector's compact design addresses the growing demand for miniaturizing components. The connector system has single row and double row with active latching, and TPA and CPA features can be an optional. The connector has current carrying capacity of 2A and cable external diameter from 24 AWG to 28 AWG.

Product Mini USB & Micro USB Connectors
Mini USB & Micro USB Connectors
Amphenol LTW Waterproof Mini & Micro-USB 2.0 SWIFT Connectors are IP67 / IP68 stand-alone connectors suitable for miniature connector requirements or wearable applications【Quick Guide: https://amphenolltw.com/down.php?supp_download=111】

Showing 41 to 50 of 76 items