Mobile Devices
Amphenol designs and manufactures an extensive range of interconnect products, antennas and electromechanical components found in a wide array of mobile computing devices. Amphenol’s capability for high-volume production of these technically demanding, miniaturized products, combined with our speed of new product introduction, are critical drivers of our long-term success in this market. Our solutions address consumer electronics, e-readers, laptops, mobile phones, mobile phone accessories, mobile computing devices, smartphones, tablets, ultrabooks and wearable and hearable devices.
Visit our global sites to learn more: Amphenol Mobile Consumer Products
USB 2.0 Type C
STREAMLINED USB 2.0 FUNCTION
USB 2.0 Type C provides cost-effective, full charge capabilities of Type C with streamlined USB 2.0 function. It is ideal for consumer applications such as wearable devices, smart home devices, e-cigarettes, and especially the TWS (True Wireless Stereo) and headphone markets.
USB 3.1 GEN 2
COMPLIANT TO USB 3.1 SPECIFICATIONS; IDEAL FOR SERVER APPLICATIONS
Amphenol USB 3.1 Gen 2 Connector operates with full-duplex signaling over two differential pairs, improving host-directed simultaneous bidirectional communication. It supports scalable power delivery up to 100W and performance speed up to 10Gb/s.
USB 3.2 GEN 1 Type Micro B Receptacle
As SuperSpeed USB, this upgraded interface offers a number of enhanced features. USB 3.0 (USB 3.1 GEN 1) now operates with full-duplex signaling over two differential pairs, improving host-directed simultaneous-by-directional communication.
Over 10X performance increase over USB 2.0
Backward compatible with USB 2.0
High-speed 5Gb/s transmission
Optimized Power Efficiency
Fast Sync-N-Go
USB 3.2 Type C
USB 3.2 Gen 1 (5Gb/s), USB 3.2 Gen 2 (10Gb/s), USB 3.2 Gen 2x2 (20Gb/s), USB Type C compliant, high-speed solution
USB 3.2 high-speed Type C is a standard interface that is expected to spread to a wide variety of devices in the consumer, industrial, and automotive markets.
USB 4 Gen 3 Type C
USB 4 compatible with the TBT4 (Thunderbolt™ 4) interface combines power charging, PCIe® data transfer, DP video, and audio capability in one Type C connector. Ideal application in PCs, tablets, VR / AR headsets, gaming consoles, docking stations, SSDs, peripherals (Monitor/ Display, Projector…), etc.
- USB4 Gen 3 (40Gb/s) certified
- Power rating up to 240W
- High-speed transmission up to 40Gb/s
USB4 Type C Cables
Amphenol's USB4 is the most recent update of the USB specification and supports a range of higher video resolutions, high data bandwidth, power. The bandwidth capability is increased up to 40Gbps in two lanes. Amphenol's USB4 cable has passed the certification of USB4 Gen3 spec, and the TID number is 4266. The mechanical interface is compatible with USB3.2 and Type C.
USB Type C Connector and Cable Assembly
Amphenol FCI USB Type-C connector is a compact, reversible interface that enables high-speed data transfer and power delivery. Ensures quick and seamless file transfers and multimedia streaming. It can be plugged in either way, eliminating the hassle of trying to align the connector correctly. It supports scalable power delivery up to 240W and speed up to 40Gb/s.
USB Type C Receptacle
Amphenol offers customized USB type C receptacles, whether in USB2.0 or USB3.0 version, in surface or mid-mount SMT version. Amphenol has also developed its own standard “strong” type, which enables high soldering adhesion to the PCB, suitable for harsh environments or high cable pulling force requirements. Waterproof versions have been designed as well.
Waterproof I/O Connectors
Amphenol develops waterproof I/O connectors for mobile and wearable devices including smartphones, rugged mobile phones, smartwatches, and fitness bands where the environment requires protection at Ipx7 or even Ipx8 levels. Our range of waterproof products covers micro-USB connectors, AudioJack connectors, and the more recent USB Type C connectors.
Waterproof IP67/68 Rated RF Connectors
Sealed IP-rated RF interconnect products are designed to prevent dust and water ingress while offering a secure and reliable connectivity solution for designs where connectors may be exposed to less desirable environmental conditions.