Mobile Devices
Amphenol designs and manufactures an extensive range of interconnect products, antennas and electromechanical components found in a wide array of mobile computing devices. Amphenol’s capability for high-volume production of these technically demanding, miniaturized products, combined with our speed of new product introduction, are critical drivers of our long-term success in this market. Our solutions address consumer electronics, e-readers, laptops, mobile phones, mobile phone accessories, mobile computing devices, smartphones, tablets, ultrabooks and wearable and hearable devices.
Visit our global sites to learn more: Amphenol Mobile Consumer Products

Micro USB 2.0
Micro USB 2.0 connectors have power contacts of 1.8A and 3A current for fast charging. The plastic tongue and two-layer shells design ensure high reliability and prevent connector damage. Amphenol offers customized designs to suit various customer requirements. These connectors also offer high-speed signal stability of up to 480Mb/s transmission.

Micro USB 2.0 Connector
FCI Basics Micro USB 2.0 connectors deliver a data transfer rate up to 480Mb/s and are characterized by their high-speed signal stability. This smaller version of the Mini USB 2.0 connector while complying with the physical, electrical, and environmental standards of the micro form factor, supports 1.8A and 3A currents for fast charging.

Micro USB 3.0 Connector
Micro USB 3.0 (USB 3.1 Gen 1) SuperSpeed connector delivers 10x the data transfer rate of Hi-Speed USB as well as optimized power efficiency. This smaller version of the Mini USB 2.0 connector performs up to 5Gb/s and supports USB On The Go (OTG). It has full-duplex signaling over two differential pairs, improving host-directed simultaneous-bidirectional communication.

Micro USB 3.1 GEN 1
USB 3.1 Gen 1 now operates with full-duplex signaling over two differential pairs, improving host-directed simultaneous-bidirectional communication. USB 3.1 Micro offers a 5Gb/s signaling rate offering a 10x performance increase over Hi-Speed USB 2.0. SuperSpeed USB is backward compatible with USB 2.0 and will provide optimized power efficiency.

Micro USB Connectors
Amphenol creates high quality Micro USB connectors for today’s high definition media. These connectors can be customized to meet your specific needs. Special modifications may include customized configurations and customized mounting options.

Mid Frame Antennas
Amphenol designs and manufactures plastic mid-frames for smart devices utilizing custom insert molding for metal battery compartments, acoustic chambers, and other mechanical components. Two-shot LDS can be utilized for increasing the mechanical strength of the frame yet creating a unique LDS antenna geometry.

Miniature Jack Connector
Amphenol's 3.5mm diameter miniature jack connector is a family of connectors used for analog signals, primarily audio. Available in 3 to 5 contacts, the connector comes with an innovative contact design for robustness and high mating cycles. This solution is used for composite video & audio output in consumer electronics devices such as digital cameras, camcorders, and portable DVD players.

Minitek127® 1.27mm Wire/Cable-to-Board Connector System
FCI Basics Minitek127® 1.27mm connector system is an extensive range of modular connectors for all types of wire/ cable-to-board applications. It includes straight and right angle, surface mount and through-hole, pin headers and board receptacles in different plating variations, customized stacking headers, IDC version, available in up to 100 positions.

Minitek® 0.80mm Wire-to-Board Connector System
Designed for the finest pitch wire-to-board applications, FCI Basics Minitek® 0.80mm is the ideal solution for devices that require compact and low-profile connectors. With wire gauge range from 32AWG-28AWG, these connectors are available in a single row vertical SMT and right angle SMT configurations. These connectors come with locking features to provide enhanced contact reliability.

Minitek® 1.00mm Wire-to-Board Connector System
FCI Basics Minitek® 1.00mm connector system is the ideal solution for devices that require compact and low-profile connectors. These connectors are designed for fine pitch wire-to-board application with wire gauge range from 32AWG-28AWG. Minitek® 1.00mm solution includes single row vertical surface mount and right angle surface mount configurations.

Minitek® 1.50mm Wire-to-Board Connector System
FCI Basics Minitek®1.50mm connector system is the ideal solution for devices that require connectors with robust features and the ability to carry more signal lines in less space. Minitek® 1.50mm solution includes terminals, crimp housings, and PCB headers in right angle and vertical surface mount configurations in a single row design, and is available from 2 to 15 circuits.

Minitek® Multipitch 1.25mm Wire-to-Board Connector System
FCI Basics Minitek® Multipitch 1.25mm WTB connector's compact design addresses the growing demand for miniaturizing components. The connector system is offered in single & double rows with active latching, and optional TPA and CPA features. The single row connectors are available in 2 to 15 positions with horizontal configurations and the double row connectors are available in 10 to 30 positions.

Minitek® Multipitch 1.50mm Wire-to-Board Connector System
Minitek® Multipitch platform connector's compact design addresses the growing demand for miniaturizing components. The connector system has a single row and double row with active latching, and TPA and CPA features can be optional. The connector has current carrying capacity of 2A and cable external diameter from 24 AWG to 28 AWG.

Minitek® Pwr Hybrid 4.2 Connector System
FCI Basics Minitek® Pwr Hybrid 4.2 is designed for power and signal application with a current rating of up to 9A per contact, available for dual row and 2 to 24 power circuits, and 2 to 12 signals for wire-to-board applications. Crimp, snap-in receptacle contacts are used to terminate 30AWG-16AWG wires. Receptacle housings allow wire-to-board configurations.

Mini USB 2.0
Amphenol Mini USB Type B design offers customized design. Mini USB 2.0 connector takes up only about 1/8 of the space of standard USB-B, five circuits, with one circuit reserved for future use in host identification between devices. These portable devices are used for consumer applications and charging. These are available in both SMT and through-hole receptacles available.

Mini USB 2.0 Connector
FCI Basics Mini USB 2.0 connector delivers a data transfer rate of up to 480Mb/s. The connector takes up only about 1/8 of the space of a standard USB Type B interface, and has five circuits, with one circuit reserved for future use in host identification between devices. Amphenol offers customized designs of the Type B connector to suit various customer requirements.

Mobile Device Antennas
Amphenol offers market-leading expertise in the design and production of antennas for wireless devices. Our single and multi-band solutions cover all wireless bands: USGSM, GSM, PCS, DCS, UMTS, GPS, CDMA, DVB-H, Bluetooth, WLAN, WiMAX, and 802.11a, and 802.11b/g.

Modular Jack - Right Angle - High Speed
Our Right Angle High-Speed line of modular jacks (1 to 10Gb/s) meet Cat5e, Cat6, and Cat6A specification performance levels per EIA-568-C.2. All modular jacks support PoE Types 1 to 4 and are RoHS and IEC 60603-7 compliant.

Modular Jack - Right Angle - Standard Speed
Our Right Angle Standard Speed line of modular jacks (< 1Gb/s) are Cat3 and Cat5 compliant. All modular jacks support PoE Types 1 to 4 and are RoHS and IEC 60603-7 compliant.

Modular Jack - RJ45
FCI Basics Modular Jacks include single and multi-port solutions that are widely used in Telecom, Data, Networking, and Home Entertainment markets for various applications. Modular Jacks Cat 3 supports the transmission of 16Mbps signals targeted to phone, modem, POS terminal machines and Cat 5 supports the transmission of 100Mbps signals targeted to switch, router, hub, etc.