Mobile Devices
Amphenol designs and manufactures an extensive range of interconnect products, antennas and electromechanical components found in a wide array of mobile computing devices. Amphenol’s capability for high-volume production of these technically demanding, miniaturized products, combined with our speed of new product introduction, are critical drivers of our long-term success in this market. Our solutions address consumer electronics, e-readers, laptops, mobile phones, mobile phone accessories, mobile computing devices, smartphones, tablets, ultrabooks and wearable and hearable devices.
Visit our global sites to learn more: Amphenol Mobile Consumer Products

Spring Battery
Spring battery connectors are very popular in hand-held devices applications. Amphenol's flexible, custom designs and production capabilities allow various pitch sizes, pin configurations, soldering requirements and different stack heights in spring battery connectors. It offers a current rating of 2A/pin. The durability of 5000 mating cycles adds to the mechanical performance of these connectors.

Spring Clips
Amphenol’s spring clips are very versatile and can be used in many applications including antennas, metal housing connections, grounding connections, shielding connections, ESD & EMC connections, and LSD connectors. Amphenol offers more than 70 different P/Ns within 4 major families, including low and high force range standard fingers, side-protected and side-protected with preload.

Stamping Antenna
Amphenol's stamping antenna can be implemented into IOT devices, mobile phones, laptops, tablets, wearable devices, and other mobile products. It has a simple structure, low cost, and high RF performance. Generally, it's mounted close to the PCBA and works with bands: GPS, WiFi, UWB, 2G, 3G, 4G, and 5G bands.

Stingray
Stingray 7 series offers compact, low profile, metal shelled connectors that withstand exposure to moisture, dust, dirt, and chemicals typically encountered by First Responders, Security, and Military personnel. The magnetic, non-keyed coupling system has no moving parts and allows the connector to be easily mated without the need for pre-alignment.

Strain Relief Boots
Our Strain Relief Boots provide protection and reinforcement for rugged applications.

Super External Multiband Antenna
Amphenol designs and manufactures custom Super External multiband Antennas. Antennas with up to 7 ports can be integrated into one antenna product. Super External multiband Antennas are commonly used in indoor or outdoor equipment.Excellent waterproof performance.

Tablet Antennas
Amphenol’s high-performance tablet antennas are integrated into laptops, tablets, ebook readers, and other mobile computing devices. Generally mounted along the edges of the device, these antennas enable connectivity of up to 10 frequency bands in one unit. They can be configured as multiple antenna modules with several coaxial feeder cables or as a single feed unit with one cable.

Termination Tools for RF Connectors
Amphenol RF offers a full line of termination tooling to meet your specific production requirements. All tools meet Amphenol’s stringent design and quality requirements and provide a consistent and reliable crimp each and every time, thereby ensuring the integrity of the connector termination.

Terrapin
Terrapin SCE2 is a range of miniature circular push-pull and latched connectors. Featuring an optional locking mechanism, multiple shell sizes with up to 37 contacts, and suitability for overmoulding, Terrapin SCE2 is the preferred choice for miniature connectors in military and other harsh environment applications.

Titanium Ring Cover M1687
Titanium ring outer cover designed for smart ring device. High hardness and strength, wear resistance. Complicated process including lathing, CNC, automatic polish and PVD.

Universal Contact
FCI Basics Universal Contact is an independent SMT contact that provides an electrical connection between a device and a PCB. It is manufactured as a single-piece stamped product, incorporating pre-load and anti-lift features. It can be used to connect a number of device components in any direction and configuration using the same interface.

Universal Flash Storage (UFS) Connector
MEMORY CARD CONNECTOR IN A NEXT-GENERATION HIGH-SPEED FORM FACTOR
Universal Flash Storage (UFS) Connector is a 19-pin connector with a high read/write and transmission speed that is faster than existing memory card types. The connector is designed to meet higher speeds and storage capacity in commercial and non-commercial devices.

USB 2.0 Connector
FCI Basics USB 2.0 connector delivers a data rate of up to 480Mb/s. The Universal Serial Bus interface is ideal for use in connecting removable storage devices into automotive multimedia systems but extends its functionality across a variety of domains in consumer, datacom, and industrial applications.

USB 2.0 Type C
STREAMLINED USB 2.0 FUNCTION
USB 2.0 Type C provides cost-effective, full charge capabilities of Type C with streamlined USB 2.0 function. It is ideal for consumer applications such as wearable devices, smart home devices, e-cigarettes, and especially the TWS (True Wireless Stereo) and headphone markets.

USB 3.0 Connector
FCI Basics USB 3.0 connector delivers a data rate of up to 5Gb/s thanks to the SuperSpeed transfer mode. As a third major revision of the USB standard, it is backward compatible with USB 2.0 devices and cables. USB 3.0 is available in vertical through hole, right angle through-hole, and upright through-hole positions.

USB 3.1 GEN 1 Connector
FCI Basics USB 3.1 Gen 1 SuperSpeed connector delivers 10x the data transfer rate of Hi-Speed USB, as well as improved power efficiency. Standard form-factor plug and receptacle performs up to 5Gbps and has "Sync-N-Go" technology that minimizes user wait-time. SuperSpeed USB is backward compatible with USB 2.0.

USB 3.1 GEN 2
COMPLIANT TO USB 3.1 SPECIFICATIONS; IDEAL FOR SERVER APPLICATIONS
Amphenol USB 3.1 Gen 2 Connector operates with full-duplex signaling over two differential pairs, improving host-directed simultaneous bidirectional communication. It supports scalable power delivery up to 100W and performance speed up to 10Gb/s.

USB 3.1 GEN 2 Connector
FCI Basics USB 3.1 Gen 2 Type C connector delivers 2x the data transfer rate of SuperSpeed USB, as well as offers highly improved power efficiency. The next-generation form factor provides a multifunction single cable solution for data, power, audio, and video. Standard form-factor plug and receptacle performs up to 10Gb/s and power delivery up to 100W.

USB 3.2 Type C
USB 3.2 Gen 1 (5Gb/s), USB 3.2 Gen 2 (10Gb/s), USB 3.2 Gen 2x2 (20Gb/s), USB Type C compliant, high-speed solution
USB 3.2 high-speed Type C is a standard interface that is expected to spread to a wide variety of devices in the consumer, industrial, and automotive markets.

USB 4 Gen 3 Type C
USB 4 compatible with the TBT4 (Thunderbolt™ 4) interface combines power charging, PCIe® data transfer, DP video, and audio capability in one Type C connector. Ideal application in PCs, tablets, VR / AR headsets, gaming consoles, docking stations, SSDs, peripherals (Monitor/ Display, Projector…), etc.
- USB4 Gen 3 (40Gb/s) certified
- Power rating up to 240W
- High-speed transmission up to 40Gb/s