Mobile Devices
Amphenol designs and manufactures an extensive range of interconnect products, antennas and electromechanical components found in a wide array of mobile computing devices. Amphenol’s capability for high-volume production of these technically demanding, miniaturized products, combined with our speed of new product introduction, are critical drivers of our long-term success in this market. Our solutions address consumer electronics, e-readers, laptops, mobile phones, mobile phone accessories, mobile computing devices, smartphones, tablets, ultrabooks and wearable and hearable devices.
Visit our global sites to learn more: Amphenol Mobile Consumer Products
IP67 All-Plastic Latching USB Type A
Amphenol's MRU series of USB 2.0 & 3.0 Type A Connectors and Cables provide IP67 protection for Cable-to-Panel applications. These connectors have all-plastic construction with Bayonet Coupling and Jam-Nut mounted panel receptacles.
IP67 Latching HDMI Plug Cables & Receptacles
Amphenol's MRH series of HDMI Type A Connectors and Cables provide IP67 protection for Cable-to-Panel applications. MRH plug cables are terminated to IP20 HDMI Type A plugs. Plug housings are available with metal/plastic construction and metal thumb Latch coupling, or allmetal construction with Bayonet Coupling.
IP67 Latching RJ45 Plugs & Jacks
MRK plug housings are designed to be used with user-supplied standard RJ45 cable-mounted plugs. Plug housings are available with metal/plastic construction and Metal Thumb Latch Coupling, or all-metal construction with Bayonet Coupling. The mating receptacles feature an integrated RJ45 Jack and matching IP20 RJ45 jack on the termination side, and a square mounting flange with 4 screw mount holes.
IP67 Metal Bayonet Latching USB Type A
Amphenol's MRU series of USB 3.0 Type A Connectors and Cables provide IP67 protection for Cable-to-Panel applications. These connectors have metal body with metal bayonet coupling and 4 hole screw mount rectangular flange receptacles, designed to provide solutions for a variety of environments and applications, including Industrial, Telecommunications, DataCom, Medical, Energy, Transportation, etc
IP67 Thumb Latching USB Type A
Amphenol's MRU series of USB 2.0 & 3.0 Type A Connectors and Cables provide IP67 protection for Cable-to-Panel applications. This series of connectors and cables are designed to provide solutions for a variety of environments and applications, including Industrial, Telecommunications, DataCom, Medical, Energy, Transportation, etc
Kickstand Hinge M1806
Tablet kickstand hinge made of MIM and Diecast componnets. Opening angle to 165 degrees with maximum torque at around 450N.mm. Life reaches to 40K cycles.
Laptop hinge M1300
Clutch hinge for laptop, made by MIM and CNC components. Open angel to 135 degrees with Maximum torque about 390N.mm. Life reaches 50K cycles.
Laptop Hinge M1515
Laptop hinge made by MIM and CNC components. Opening angle from 0 to 135 degrees with maximum torque at around 350N.mm. Life cycle can reache to 40K cycles.
Laptop Hinge M1784
Clutch hinge for laptop, used on the matebook X pro 2022,made of MIM and CNC components. Open angel to 135 degrees with Maximum torque about 320N.mm. Life reaches 50K cycles.
Laptop Tension Hinge M1651
Tension module hinge for Laptop, made of spring and MIM components. Pull force 20N.