Mobile Devices
Amphenol designs and manufactures an extensive range of interconnect products, antennas and electromechanical components found in a wide array of mobile computing devices. Amphenol’s capability for high-volume production of these technically demanding, miniaturized products, combined with our speed of new product introduction, are critical drivers of our long-term success in this market. Our solutions address consumer electronics, e-readers, laptops, mobile phones, mobile phone accessories, mobile computing devices, smartphones, tablets, ultrabooks and wearable and hearable devices.
Visit our global sites to learn more: Amphenol Mobile Consumer Products
![Product Protective Caps](https://staph.blob.core.windows.net/images-products/protective-caps-6098.png)
Protective Caps
Protective caps are available for many of our products, with options for chains and mounting hardware.
![Product QMA Connector Series](https://staph.blob.core.windows.net/images-products/qma-connector-series-5937.png)
QMA Connector Series
The QMA connector is a quick disconnect version of the SMA connector and shares the same internal construction, which allows the connector to have excellent performance up to 6 GHz.
![Product QN Connectors](https://staph.blob.core.windows.net/images-products/qn-connectors-9091.png)
QN Connectors
Amphenol RF’s QN connector is a quick disconnect version of the N-Type connector with similar internal construction, which enables fast and easy matings with minimum space requirements.
![Product Quickie® IDC Cable-to-Board Connector System](https://staph.blob.core.windows.net/images-products/QuickieR-IDC-Cable-to-Board-Connector-System-7534.png)
Quickie® IDC Cable-to-Board Connector System
FCI Basics Quickie® is a complete solution for flat cable-to-board connections using 2.54mm pitch IDC technology. The highly durable and cost-saving connectors come with specialized features in polarization, plating, and structure. Headers are low profile and come in shrouded versions with or without eject latches. Receptacles have strain relief covers for precise alignment.
![Product RF Switches](https://staph.blob.core.windows.net/images-products/RF-Switches-3465.png)
RF Switches
Amphenol’s full range of RF switches come in straight and right-angle mountings as well as miniature, low-profile, and lightweight versions for different phone design requirements. Our full mechanical switches provide high reliability for wireless terminal testing and connection to external car antennas of up to 5Ghz.
![Product Rib-Cage® Board-To-Board](https://staph.blob.core.windows.net/images-products/Rib-CageR-Board-To-Board-2730.png)
Rib-Cage® Board-To-Board
Rib-Cage® connectors provide optimal precision and reliability at a competitive commercial cost. With an exclusive design, the Rib-Cage® multipoint, gold plated receptacle contacts meet high-performance standards for use in applications with shock and vibration. This versatile system includes dual-row, pin-and-socket connectors for right-angle and mezzanine connections between PCB or FPC.
![Product RJ11 Modular Jack Connector](https://staph.blob.core.windows.net/images-products/RJ11-Modular-Jack-Connector-9874.png)
RJ11 Modular Jack Connector
FCI Basics RJ11 is the most commonly recognized registered jack. It is used as a standardized telecommunication network interface, for connecting voice and data equipment to a telecommunications carrier in single-line telephones. FCI Basics RJ11 is designed to meet Category 3 (Cat 3) cable performance. Cat 3 cable features a 10Mb/s transfer rate and supports a transmission speed of 16MHz.
![Product Rugged USB 3.0](https://staph.blob.core.windows.net/images-products/Rugged-USB-3-0-7152.png)
Rugged USB 3.0
RUGGED USB CONNECTOR FOR HARSH ENVIRONMENT APPLICATION
Amphenol's Product Line of Rugged USB3.0 connectors serve many markets and applications across the globe including Medical, Industrial, Telecommunication, DataComm, etc.
![Product Rugged USB Type C](https://staph.blob.core.windows.net/images-products/Rugged-USB-Type-C-3477.png)
Rugged USB Type C
MUSBR series is a line of Generation 2 ruggedized USB Type C connectors with die-cast housings and IP67 sealing, designed for Harsh Environment applications. MUSBR series USB Type C Connectors provide reliable performance in extreme conditions for the most demanding applications and mate with standard USB Type C plugs.
![Product SD Express](https://staph.blob.core.windows.net/images-products/sd-express-3247.png)
SD Express
SD Express offers the fastest data transfer rates up to 985MB/s adhering to PCIe® Gen 3 x1 lane interface and NVMe application protocol. Meeting SD 7.0 specifications, these connectors come with a pin detection function, which offers enhanced protection and establishes a better read function when the memory card is inserted.