Mobile Devices
Amphenol designs and manufactures an extensive range of interconnect products, antennas and electromechanical components found in a wide array of mobile computing devices. Amphenol’s capability for high-volume production of these technically demanding, miniaturized products, combined with our speed of new product introduction, are critical drivers of our long-term success in this market. Our solutions address consumer electronics, e-readers, laptops, mobile phones, mobile phone accessories, mobile computing devices, smartphones, tablets, ultrabooks and wearable and hearable devices.
Visit our global sites to learn more: Amphenol Mobile Consumer Products
Waterproof USB Type C
WITH IPX8 AND SUPPORTS USB 2.0,USB 3.2 GEN 1,USB 3.2 GEN 2 AND USB 4
The usability of Waterproof Type C is with strong IP performance and unique IP technology to ensure each part meets the high quality of waterproof performance.
Wearable Device Antenna
Amphenol's Laser Direct Structuring (LDS) is used for wearables, smart phones, tablets and other mobile devices. The antenna can be mounted on a plastic holder with an irregular shape. It can save space and improve the performance of the antenna.
Wearable Device Hinge M1192
Wearable hinge made of MIM and PEEK. Open angle to 67 degree with maximun torque at around 300N.mm. Life reaches to 30K cycles.
Wearable Hinge M1577
Wearable hinge made of MIM and PEEK. Open angle to 70 degree with maximun torque at around 670N.mm. Life reaches to 20K cycles.
Wifi Power Cable CWR051
Wifi power cable for Laptop studio and made of 36AWG discrete wire and 0.4Pitch 50 Pin connector. Life reaches to 50K cycles in multiple motion modes(bending/rolling/tensile)
Wifi Signal Cable CWR048
Wifi signal cable for Laptop studio and made of 40AWG coaxial wire and 0.4Pitch 50 Pin connector. Life reaches to 50K cycles in multiple motion modes(bending/rolling/tensile)