Mobile Devices

Amphenol designs and manufactures an extensive range of interconnect products, antennas and electromechanical components found in a wide array of mobile computing devices. Amphenol’s capability for high-volume production of these technically demanding, miniaturized products, combined with our speed of new product introduction, are critical drivers of our long-term success in this market. Our solutions address consumer electronics, e-readers, laptops, mobile phones, mobile phone accessories, mobile computing devices, smartphones, tablets, ultrabooks and wearable and hearable devices.

Visit our global sites to learn more: Amphenol Mobile Consumer Products

X
Product High-Speed Flex Connectors
High-Speed Flex Connectors
FCI Basics High-Speed flex connectors can transfer data rates up to 10Gb/s. It has a 0.30mm pitch, in-line layout, and backflip actuator coupled with a locking feature for strong FPC retention. High-speed FPC provides a low profile and compact solution while maintaining high-speed signal integrity. It is ideal for applications where space is a constraint.

Product ID Rugged Bulkhead Adaptor Series Connector
ID Rugged Bulkhead Adaptor Series Connector
RUGGED INDUSTRIAL/MILITARY RJ45 (ETHERNET) CONNECTORS Amphenol's line of Rugged Bulkhead Adaptors serves many markets and applications across the globe including Transportation, Military, Medical, and Industrial.

Product Inductive Charging (QI)
Inductive Charging (QI)
Amphenol's inductive charging coils can be integrated into laptops, tablets, wearables, and other mobile computing devices. It complies with typical standards such as Qi, or Qi 2.0 and can be customized to comply with other standards. The coil is made with FPC or wire wrapping . Generally, it is mounted on the battery.

Product Internal Antenna
Internal Antenna
Antennas that are assembled inside the device, but not surface mounted on the PCB. Here, Flex and PCB antennas with cable and connector is very common. Antenna design is usually a dipole.

Product IPS (Integrated Product Solutions) Series
IPS (Integrated Product Solutions) Series
Amphenol's IPS series is an integrated cable solution for high-speed card edge connectors like PCIe®. Compared to the traditional card-to-board application, this will extend the connection from simplified card-to-card to multiple gender options for connector-to-connector, connector-to-card, or card-to-card configurations.

Product Kickstand Hinge M1806
Kickstand Hinge M1806
Tablet kickstand hinge made of MIM and Diecast componnets. Opening angle to 165 degrees with maximum torque at around 450N.mm. Life reaches to 40K cycles.

Product Laptop hinge M1300
Laptop hinge M1300
Clutch hinge for laptop, made by MIM and CNC components. Open angel to 135 degrees with Maximum torque about 390N.mm. Life reaches 50K cycles.

Product Laptop Hinge M1515
Laptop Hinge M1515
Laptop hinge made by MIM and CNC components. Opening angle from 0 to 135 degrees with maximum torque at around 350N.mm. Life cycle can reache to 40K cycles.

Product Laptop Hinge M1784
Laptop Hinge M1784
Clutch hinge for laptop, used on the matebook X pro 2022,made of MIM and CNC components. Open angel to 135 degrees with Maximum torque about 320N.mm. Life reaches 50K cycles.

Product Laptop Tension Hinge M1651
Laptop Tension Hinge M1651
Tension module hinge for Laptop, made of spring and MIM components. Pull force 20N.

Product Latch-N-Lok Cable-to-Board Connector System
Latch-N-Lok Cable-to-Board Connector System
FCI Basics Latch-N-Lok is a shielded, latching input/output connector with PCB receptacles and cable plug kits for signal, power, grounding, and shielding applications. Latch-N-Lok connector produces an audible 'click' sound when it is properly connected, indicating that the IO is ready to function. The cable connectors accommodate a wide variety of cable diameters and wires ranging from 32-20AWG.

Product LDS Antenna
LDS Antenna
LDS enables conductive trace on 3D dimensional surfaces - opening for new design possibilities and applications. The motivation for using LDS technology in antenna applications is to allow full 3D design freedom and by that obtain optimum performance.

Product LDS Antennas
LDS Antennas
Laser Direct Structuring (LDS) has led to vast opportunities in innovative design. The laser activation technology produces thinner lines and smaller features than previously made possible by other molded interconnect device processes without compromising consistency and repeatability. Amphenol also have LEP (Laser Enhance Plating) process which can do selective plating on non-LDS material.

Product LUSB (Lockable USB) Connector Series
LUSB (Lockable USB) Connector Series
LOCKABLE AND HIGHLY RELIABLE RUGGED USB SOLUTION Amphenol's LUSB series Lockable USB Connectors serve many markets and applications across the globe including Automotive, Communications, Consumer, Data, Industrial, and Medical.

Product Lynx™
Lynx™
The Lynx™ connector is a flexible 0.6mm pitch solution designed for high speed and density differential or single-ended signaling BTB applications. Lynx™ has a robust contact design tolerant of misalignment, enables a reliable connection, and supports blind mating. This connector provides designers with a readily available 85Ω solution to meet a wide variety of application needs, including PCI.

Product MCX Connector Series
MCX Connector Series
The MCX (Micro Coaxial) series is a 50 Ω series with broadband capability ranging from DC to 6 GHz. In addition, the MCX series features secure, fast and easy snap-on/ snap-off coupling.

Product Metal Injection Molding
Metal Injection Molding
Amphenol produces high-quality parts with over 90% metal density through our metal injection molding (MIM) process. The MIM process provides greater flexibility in design complexity, prevents corrosion, and provides a resistant polish. The MIM process is used on components of various applications including mobile phones, laptops, and industrial and automotive platforms.

Product Mezzostak® 0.50mm Pitch 5.2mm Stacked Height
Mezzostak® 0.50mm Pitch 5.2mm Stacked Height
Mezzostak® 0.50mm is a robust fine-pitch mezzanine connector suitable for a wide range of high-reliability applications and demanding environments. The innovative hermaphroditic design of these connectors provides a precise mating interface with extra housing guidance. Mezzostak® 0.50mm mezzanine connectors are available in 120 positions with other position options provided on request.

Product Mezzostak® 0.5mm Mezzanine Connectors
Mezzostak® 0.5mm Mezzanine Connectors
Mezzostak® is a robust 0.5mm fine pitch mezzanine connector suitable for a wide range of high-reliability applications and demanding environments. The hermaphroditic design of these connectors provides a precise mating interface with extra housing guidance. Mezzostak® 0.5mm are available in two versions, which offer a choice between supplemental PCB hold-downs and pegs for short overall length.

Product Micro Board-to-Board 0.60mm Stack Height - 103 Series (0.35mm pitch)
Micro Board-to-Board 0.60mm Stack Height - 103 Series (0.35mm pitch)
Amphenol's 103 series are 0.35mm pitch micro board-to-board connectors designed for high-density applications. They support an extreme low profile 0.60mm stack height and a high current rating up to 5A. These connectors are offered in 4 to 60 positions. These meet USB 3.1 Gen 2 signal transmission rates and are ideal for consumer applications.

Showing 81 to 100 of 196 items