Mobile Devices
Amphenol designs and manufactures an extensive range of interconnect products, antennas and electromechanical components found in a wide array of mobile computing devices. Amphenol’s capability for high-volume production of these technically demanding, miniaturized products, combined with our speed of new product introduction, are critical drivers of our long-term success in this market. Our solutions address consumer electronics, e-readers, laptops, mobile phones, mobile phone accessories, mobile computing devices, smartphones, tablets, ultrabooks and wearable and hearable devices.
Visit our global sites to learn more: Amphenol Mobile Consumer Products
PCIe® M.2 Gen 5 Card Edge Connectors
Amphenol's PCIe® M.2 Gen 5 Connectors provide 67 contacts on 0.50mm pitch. It occupies less board space, offers more connector height options, and supports higher data rates compared to PCIe® Mini Card connector. It is designed for PCIe® Gen 5, making it suitable for tablets, laptops, and low-profile storage and server applications.
PCI Express® Gen 3 Card Edge Connectors
Amphenol's 1.00mm pitch, vertical card edge connectors enable PCI Express® (PCIe®) signaling from 2.5Gb/s (Gen 1) and 5Gb/s (Gen 2) up to 8Gb/s (Gen 3) per differential signal pair. A modular design of these connectors allows standard pin counts like 36, 64, 98, 164, and 280.
PCI Express® Gen 4 and Gen 5 Card Edge Connectors
PCIe® Gen 4 and Gen 5 connectors outperform industry-standard PCIe® 4.0 and 5.0 (Proposed) requiring higher speed performance. The optimized series supports backward mating and is footprint compatible with PCIe 3/2/1. Amphenol's expansive range of vertical PCIe® Gen 4 and Gen 5 connectors will include options for SMT, through-hole solder, press-fit (PF), and straddle mount terminations.
Pogo Pin/ Pogo Module
Amphenol offers a wide product range of spring loaded connectors. These connectors have a large working range and high contact force allowing safe data transmission. They are widely used in wearable applications and can also be fitted in various customized connecting solutions.
Position Sensors
Piher Sensing Systems is a specialty manufacturer of standard and custom position controls and position sensor solutions. With a broad portfolio of contactless sensors (magnetic and inductive technologies), potentiometers, and printing electronics, Piher offers rotary and linear position, speed and switch solutions for applications requiring the highest level of accuracy and reliability.
POS Machine Hinge CPHS-531
Cash register hinge made of CNC and Diecast componnets. Opening angle to 109 degrees with maximum torque at around 720N.mm. Life reaches to 50K cycles.
Power USB Connector
FCI Basics Power USB Connector enables additional power delivery to 5V, 12V, or 24V peripheral devices connected using USB 2.0 cable links. When compared to a standard USB connector, this USB+Power connector interface includes four additional contacts each rated at 5A/contact, to supplement the connector's current-carrying capability. This eliminates the need for a separate power cable.
Pressure Relief Vent (spring-loaded and piercing type)
Amphenol LTW provides M4, M5, M16, M20, M32 and M40 Over-pressure Relief Vents. The Vents act as specialized safeguards in emergencies involving sudden pressure surges, mitigating the risk of potential explosions. Feature: Hydrophobic & Oleophobic membranes types. Up to IP69K【Quick guide: https://amphenolltw.com/down.php?supp_download=103】【Video: https://youtu.be/dke5JH_B2A0】
Printed PCB Thick Film Resistors
Piher’s Printed PCB Thick Film Resistors integrate resistive elements, switches, potentiometer tracks, and conductors onto various PCB substrates. Utilizing advanced thick-film technology, they offer customizable, low-profile solutions with high reliability and precision, suitable for diverse applications in automotive, industrial, and consumer electronics.
Protective Caps
Protective caps are available for many of our products, with options for chains and mounting hardware.
QMA Connector Series
The QMA connector is a quick disconnect version of the SMA connector and shares the same internal construction, which allows the connector to have excellent performance up to 6 GHz.
QN Connectors
Amphenol RF’s QN connector is a quick disconnect version of the N-Type connector with similar internal construction, which enables fast and easy matings with minimum space requirements.
Quickie® IDC Cable-to-Board Connector System
FCI Basics Quickie® is a complete solution for flat cable-to-board connections using 2.54mm pitch IDC technology. The highly durable and cost-saving connectors come with specialized features in polarization, plating, and structure. Headers are low profile and come in shrouded versions with or without eject latches. Receptacles have strain relief covers for precise alignment.
RF Switches
Amphenol’s full range of RF switches come in straight and right-angle mountings as well as miniature, low-profile, and lightweight versions for different phone design requirements. Our full mechanical switches provide high reliability for wireless terminal testing and connection to external car antennas of up to 5Ghz.
Rib-Cage® Board-To-Board
Rib-Cage® connectors provide optimal precision and reliability at a competitive commercial cost. With an exclusive design, the Rib-Cage® multipoint, gold plated receptacle contacts meet high-performance standards for use in applications with shock and vibration. This versatile system includes dual-row, pin-and-socket connectors for right-angle and mezzanine connections between PCB or FPC.
RJ11 Modular Jack Connector
FCI Basics RJ11 is the most commonly recognized registered jack. It is used as a standardized telecommunication network interface, for connecting voice and data equipment to a telecommunications carrier in single-line telephones. FCI Basics RJ11 is designed to meet Category 3 (Cat 3) cable performance. Cat 3 cable features a 10Mb/s transfer rate and supports a transmission speed of 16MHz.
RJ45 Waterproof Connector - High Speed Modular Connector
Amphenol LTW's RJ45 series connectors meet the Ethernet/IP RJ45 requirements and standards. Support Cat5e & Cat6a data transmission speed & IP67 waterproof rating, our RJ45 connectors are suitable for industrial Ethernet applications【Video: https://www.youtube.com/watch?v=p8pMSaeDNmE】【
Quick Guide: https://amphenolltw.com/down.php?supp_download=106】
Rugged USB 2.0
Amphenol's MUSBR series USB Connectors is a line of Generation 2 ruggedized USB connectors with die-cast housings and IP67 sealing, designed for Harsh Environment applications. Rugged series provide reliable performance in extreme conditions for the most demanding applications and mate with standard USB plugs.
Rugged USB 3.0
RUGGED USB CONNECTOR FOR HARSH ENVIRONMENT APPLICATION
Amphenol's Product Line of Rugged USB3.0 connectors serve many markets and applications across the globe including Medical, Industrial, Telecommunication, DataComm, etc.
Rugged USB Type C
Amphenol's MUSBR series USB Type C Connectors serve many markets and applications across the globe including Automotive, Communications, Consumer, Data, Industrial and Medical. MUSBR series is a line of Generation 2 ruggedized USB Type C connectors with die cast housings and IP67 sealing, designed for Harsh Environment applications.