Mobile Networks

Amphenol is a leading global interconnect solutions provider to the mobile networks market and offers a wide product portfolio, including antennas, connectors and interconnect systems. Our products are used in current and next-generation wireless communications standards, including in 5G networks. We works with service providers around the world to offer an array of antennas and installation-related site solution interconnect products. We provide solutions that span antenna systems, base stations, combiners, filters and amplifiers, core network controllers, distributed antenna systems (DAS), mobile switches, radio links, small cells and wireless routers.

X
Product 100% Truly Backward Compatible: MPronto-12 M12 Push-Pull Connector
100% Truly Backward Compatible: MPronto-12 M12 Push-Pull Connector
Amphenol LTW MPronto-12 Push-Pull Connectors are the world's first truly backward compatible to all M12*1.0 threaded sockets of any manufacturer. Support all M12 codes, the number of contacts is up to 17 pins. Meets IP69K, saves more than 80% of installation time【Video: https://www.youtube.com/watch?v=OCGOYVrbl0k】

Product 180° Clocked RF Cable Assemblies
180° Clocked RF Cable Assemblies
SV Microwave has just released a series of 180° clocked cable assemblies that feature right-angle connectors positioned in opposing directions. These high-performance assemblies have been configured to maximize space in applications with tight routing. These fixed-length 6" and 12" cable assemblies are available in SMP and SMA series in both Ø.047" and Ø.085" cable types.

Product 1RU 325A Dual-Feed, 8/8 Circuit Breaker Panel
1RU 325A Dual-Feed, 8/8 Circuit Breaker Panel
The 300CB08/nrg300CB08 circuit breaker panels are 325A dual-feed and provide 8/8 breaker positions. Engineered into a standard 1RU footprint, each circuit supports up to 60A breakers in each position, providing ample capacity for distribution to a broad range of components. Advanced circuit-level monitoring features are available as an option.

Product 1RU Circuit Breakers
1RU Circuit Breakers
Engineered for use in 1RU circuit breaker panels, these single-pole standard delay circuit breakers provide reliable circuit protection for DC applications from 5A to 60A. In addition to providing conventional overcurrent protection, each breaker can be used as an on-off switch.

Product 2.2/5
2.2/5
Suitable for standard corrugated cables up to ½“ size. Superior PIM performance.

Product 2.2/5 BTB
2.2/5 BTB
3 pcs B2F connector solution.

Product 4.3-10 Connector Series
4.3-10 Connector Series
Amphenol RF offers a full range of 4.3-10 connectors and adapters, which are engineered for the wireless market and are ideal for applications requiring low passive intermodulation, or PIM.

Product AARC
AARC
Widely used across the mobile networks industry. Amphenol's harsh environment AARC plug and receptacle assemblies are available in 2-fiber or 4-fiber configurations. Based on the N-Type RF threaded connector housing, this interconnect system provides superior optical performance in outdoor environments using LC-style 1.25mm ceramic ferrules.

Product Advanced Optical Modules (AOMs)
Advanced Optical Modules (AOMs)
From a dedicated Base-8 architecture to a standard 12 or 24 fiber system, Amphenol Network Solutions' Advanced Optical Modules (AOMs) offer the complete solution. Our AOM portfolio is easily configurable and adaptable to create a solution that meets your network needs. Modules are deployed in the C2X or C2E chassis.

Product Air Dielectric Cable
Air Dielectric Cable
RFS Technologies' air dielectric cable delivers superior RF performance with low attenuation and high power handling. Designed for broadcast, wireless, and radar applications, it offers robust construction, minimal signal loss, and long-term reliability. Phase stabilization and phase matching cables are also available to ensure efficient, high-quality signal transmission over long distances.

Product AirMax VS2® High-Speed Backplane Connector
AirMax VS2® High-Speed Backplane Connector
AirMax VS2® connectors provide a migration path from AirMax VS® for speeds up to 20Gb/s, providing a margin of safety for typical 802.3ap system performance with the flexibility of an open pin field design. The connectors leverage AirMax VS® and VSe® design features and technology to achieve improved signal integrity and mechanical attributes compared to AirMax VS® connectors.

Product AirMax VSe® High-Speed Backplane Connector
AirMax VSe® High-Speed Backplane Connector
HIGH SPEED HARDMETRIC CONNECTOR FOR BACKPLANE WITH ENHANCED PERFORMANCE AirMax VSe® connectors address the industry needs for high bandwidth applications requiring a scalable migration path to 25Gb/s data rate. AirMax® technology delivers signal densities up to 63.5 differential pairs per inch when using a 5-pair connector system.

Product AirMax VS® Connectors for CompactPCI® Serial System
AirMax VS® Connectors for CompactPCI® Serial System
AirMax® high speed signal connectors meet the dimensional and electrical requirements described in CompactPCI® Serial (PICMG CPCI-S.0) specification. It moves CompactPCI® architecture to high speed serial interconnects to add greater support for serial point to point fabrics like PCI Express®, SATA, Ethernet and USB in the classic CompactPCI® form factor with mechanics fully compliant to IEC 1101.

Product AirMax VS® Coplanar High-Speed Backplane Connector
AirMax VS® Coplanar High-Speed Backplane Connector
AirMax VS® coplanar connectors permit mating 2 boards in the same plane. This is very useful for many applications, one base card can mate to many IO cards to cost effectively offer different system IO options. ATCA systems, Zone 3 connectors directly connect front and rear cards, bypassing the backplane, effectively doubling the electronic capabilities of each slot within the system.

Product AirMax VS® High-Speed Backplane Connector
AirMax VS® High-Speed Backplane Connector
AirMax VS® connectors use innovative edge-coupling and air dielectric between adjacent conductors to deliver insertion loss and crosstalk. The AirMax VS® connectors address a broad range of system architectures, including backplane, mid-plane, coplanar, mid-plane orthogonal, cabled backplane, and mezzanine applications.

Product AirMax VS® Orthogonal High-Speed Backplane Connector
AirMax VS® Orthogonal High-Speed Backplane Connector
AirMax VS® Orthogonal mid-plane interface features two back-to-back AirMax VS® headers oriented at 90 degrees to each other. The headers connect 16 differential signal pairs through shared vias in the mid-plane, providing a direct, high-speed connection while eliminating traces on the mid-plane. The AirMax VS® Orthogonal mid-plane interconnects can support differential signaling at up to 20Gb/s.

Product AirMax VS® SBB High-Speed Backplane Connector
AirMax VS® SBB High-Speed Backplane Connector
AirMax VS® high-speed signal connectors, guide modules, and power connectors meet the dimensional and electrical requirements for the Storage Bridge Bay Mid-plane Interface (SBBMI) to connect bridge/controller cards to the mid-plane in a drive enclosure. It comes with high-speed serial data rates that can scale from 2.5Gb/s to 12.5Gb/s without requiring the redesign of a basic platform.

Product Alternative to M12 - Ultra High-Density X-Lok Push-Lock Connector
Alternative to M12 - Ultra High-Density X-Lok Push-Lock Connector
Amphenol LTW’s 33-pin Ultra High-Density (UHD) X-Lok Metal Mini Size push-lock connector boasts a compact design and high contact density, providing space efficiency and enhanced data transmission. This connector serves as an excellent alternative to traditional M12 solutions【Video: https://www.youtube.com/watch?v=7gU_zye2zIw】【Quck guide: https://amphenolltw.com/down.php?supp_download=112】

Product Alternative to M8 | X-Lok Push Lock Micro Size Connector
Alternative to M8 | X-Lok Push Lock Micro Size Connector
Amphenol LTW’s X-Lok Micro Size connectors compatible with the M8 panel cutout, offer an advanced secure solution for signal, and data transmission. Featuring a spring-loaded push lock mechanism, ensure intuitive, fast, reliable connections with audible feedback, minimizes mating failures【Video: https://youtu.be/63FoeMHT9mM】【Quick Guide: https://amphenolltw.com/down.php?cn=news_content&id=151】

Product Amphe-Lite
Amphe-Lite
This series, a commercial 38999 Series III type, ruggedized harsh environment, composite, tri-start ACME threaded coupling, signal connector. With over 60 insert arrangements ranging from 2 to 128 contacts per connector and up to 33 amps possible with a standard operating temperature from -55°C to +125°C.

Showing 1 to 20 of 232 items