Mobile Networks

Amphenol is a leading global interconnect solutions provider to the mobile networks market and offers a wide product portfolio, including antennas, connectors and interconnect systems. Our products are used in current and next-generation wireless communications standards, including in 5G networks. We works with service providers around the world to offer an array of antennas and installation-related site solution interconnect products. We provide solutions that span antenna systems, base stations, combiners, filters and amplifiers, core network controllers, distributed antenna systems (DAS), mobile switches, radio links, small cells and wireless routers.

X
Product CFP8
CFP8
Amphenol's CFP8 interconnect system has 124 contacts per port, with a 0.5mm contact pitch and 16 high-speed channels. It is rated for 28Gb/s per channel with resonance dampening for improved signal integrity. It is comprised of insert molding assemblies for top side contacts and Press-Fit cage assemblies.

Product Chameleon®
Chameleon®
With performance speeds up to 25 Gbps+, Chameleon meets the demand for faster, smaller, and more compact connector solutions. With stack heights from 6mm to 10mm in 1mm increments, pin counts from 40 to 500+, and pair counts from 16 to 160, Chameleon provides you with a ready platform to easily change and adapt to your design requirement.

Product Circular Connectors
Circular Connectors
These low pass filter connectors include the most popular circuits, C, CL/LC, Pi and T, and are constructed using planar filter technology for maximum strength and high performance from low to high frequencies. MIL-DTL-38999 Series I, II, III, IV.

Product Circular Multiport Connection System
Circular Multiport Connection System
This product combines SMPM/SMPS connectors into a single multiport, reducing its footprint as compared to an equivalent amount of threaded single port connectors. This unique multiport has a keying feature that properly aligns connectors to their mating halves. This reduces mating error, the time necessary to make multiple connections and the amount of tooling needed.

Product cLGA® Chip-to-Board Socket
cLGA® Chip-to-Board Socket
HIGH PERFORMANCE, LOW COST CHIP-TO-BOARD APPLICATION The Amphenol cLGA® land grid array socket system was designed to bring conventional connector material construction to high performance, low cost chip-to-board applications. Gold over nickel-plated copper alloy spring contacts guarantee long-term connector performance, contact retention and ruggedness.

Product Coaxial Fixed Attenuators
Coaxial Fixed Attenuators
Amphenol RF attenuators are designed to offer flat attenuation over the designated frequency range and feature a microwave grade resistor that consistently reduces power. Hex flats on the body allow this attenuator to be easily torqued to the mating connector.

Product Coaxial Inserts
Coaxial Inserts
Size 8 coaxial inserts for DIN and D-Sub applications. Available for common flexible coaxial cables.

Product Coaxial Terminators and Loads
Coaxial Terminators and Loads
Amphenol RF terminators are available in many common series and genders including; 1.0/2.3, APC-3.5, APC-5.5, BNC, F-type, HD-BNC, N-Type, QMA, and SMA. Amphenol RF terminators reliably prevent RF signals from being reflected along the transmission line to reduce interference.

Product Colinear Omni Antenna for LTE & DMR - 42XX
Colinear Omni Antenna for LTE & DMR - 42XX
The PRO-TRI 174/380-520/760-960 is a Triplex Filter (Multiplexer) used for combining /splitting 3 LMR/PMR radios, a VHF, a UHF, and an LTE to/from just one antenna. It comes in 2 versions both with SMA connectors, one for low/medium power up to 30 W per radio and one for high power radios up to 150 W per channel.

Product Complex Harnesses
Complex Harnesses
Amphenol CTI manufactures wire harnesses and cable assembly solutions of any complexity for a broad range of industries and applications. Certifications: UL, CSA, ISO9001, CE, IPC620, WHMA, C-TPAT, IATF16949. Capabilities: Complex circuits counts / 70+ ft long / Harsh environment / Complex branching & bundling / Splices / Braiding. Tooled for many major interconnect suppliers

Product Composite Mounting Platforms (CPAD)
Composite Mounting Platforms (CPAD)
Composite Pads (CPAD) are economical alternatives for poured in place and pre-cast concrete pads used to mount cabinets, generators, electric vehicle chargers, and other outdoor enclosures. They provide a flat, stable mounting surface and below-grade slack storage. One-piece and modular bay designs are available. Advanced composite material construction is both lightweight and rugged.

Product Conformable RF Cable Assemblies
Conformable RF Cable Assemblies
SV Microwave's conformable cable assemblies feature hand-formable cable that retains its shape after being placed into specific bends providing a balance between bending capability and high-frequency performance up to 40 GHz. These cable assemblies, recognized for their customizable features, are useful for prototyping and development.

Product Cool Edge 0.80mm Hybrid Power & Signal Connectors
Cool Edge 0.80mm Hybrid Power & Signal Connectors
Cool Edge Hybrid Power and Signal connectors provide a one-piece high speed and high power card-edge package. These versatile solutions address multiple standards like PCIe, SAS, SATA, and offer multiple BTB configurations such as mezzanine, coplanar, and midplane/backplane. Moreover, the connectors are designed as Open Pin Field and are hot-plug capable.

Product Cool Edge 1.00mm PCIe Connectors
Cool Edge 1.00mm PCIe Connectors
Cool Edge PCIe® connectors bring high-speed PCIe® support into a one-piece card edge package with 16GT/s Gen 4 and 32GT/s Gen 5 capabilities. Slim connector design saves space on the motherboard while facilitating other higher-density applications. These connectors come with a simple housing design with an overall reduced footprint, providing additional benefits over standard PCIe® CEM solutions.

Product Cool Edge 1.00 mm PCIe® Gen 6 Connectors
Cool Edge 1.00 mm PCIe® Gen 6 Connectors
Cool Edge PCIe® connectors bring high-speed PCIe® support into a one-piece card edge package with 64 GT/s Gen 6 capabilities. Slim connector design saves space on the motherboard while facilitating other higherdensity applications. These connectors come with a simple housing design with an overall reduced footprint, providing additional benefits over standard PCIe® CEM solutions.

Product Cool Stack 0.80mm Hybrid Power & Signal Connectors
Cool Stack 0.80mm Hybrid Power & Signal Connectors
Cool Stack Hybrid Power and Signal connectors provide one-piece high speed and high power solutions while addressing multiple networking standards like PCIe, and SAS/SATA. It offers a maximum current rating of 16A per power pin, which aids in supporting applications with medium power requirements.

Product COTS Products Customizations
COTS Products Customizations
SV Microwave offers a flexible approach to customizing our COTS products to meet unique customer needs. Our applications and design engineering teams routinely make minor adjustments to standard parts-such as lengthening flanges, adjusting retention features, or altering PCB connector lengths—to support specific design requirements. Below are some examples.

Product CSG/CSL/CSF Cable Glands
CSG/CSL/CSF Cable Glands
Amphenol LTW's Cable Glands are applied in conjunction with cable or wiring for power or electrical purpose. The Cable Glands are attached to the end equipment and act as a sealing of the terminating housing to ensure the protection of electrical equipment and enclosures. Available in different sizes, materials【Quick guide: https://amphenolltw.com/down.php?supp_download=90】

Product cStack™ 25Gb/s Compression-mount Mezzanine Interposer
cStack™ 25Gb/s Compression-mount Mezzanine Interposer
The Amphenol cStack™ high speed solder-less interconnect solution provides limitless flexibility for board-to-board mezzanine applications and board-to-board stackable and coplanar applications when terminated to a flex circuit. With offerings in 1mm to 5mm housing heights and multiple sizes, Amphenol's cStack™ connector provides a solution for any application where space is tight and speed and...

Product cStack™ Flex Cables
cStack™ Flex Cables
Amphenol's cStack™ flexible circuit assemblies are designed for applications where flexibility, space, weight, and performance are critical. They are available in standard and custom flex circuit and connector designs. cStack™ Flex is a compression-based interconnect utilizing Amphenol's cStack™ interposer terminated to a multi-layer impedance-controlled flexible circuit in a compact footprint.

Showing 61 to 80 of 292 items