Mobile Networks

Amphenol is a leading global interconnect solutions provider to the mobile networks market and offers a wide product portfolio, including antennas, connectors and interconnect systems. Our products are used in current and next-generation wireless communications standards, including in 5G networks. We works with service providers around the world to offer an array of antennas and installation-related site solution interconnect products. We provide solutions that span antenna systems, base stations, combiners, filters and amplifiers, core network controllers, distributed antenna systems (DAS), mobile switches, radio links, small cells and wireless routers.

X
Product Rugged USB 3.0
Rugged USB 3.0
RUGGED USB CONNECTOR FOR HARSH ENVIRONMENT APPLICATION Amphenol's Product Line of Rugged USB3.0 connectors serve many markets and applications across the globe including Medical, Industrial, Telecommunication, DataComm, etc.

Product Rugged USB Type C
Rugged USB Type C
Amphenol's MUSBR series USB Type C Connectors serve many markets and applications across the globe including Automotive, Communications, Consumer, Data, Industrial and Medical. MUSBR series is a line of Generation 2 ruggedized USB Type C connectors with die cast housings and IP67 sealing, designed for Harsh Environment applications.

Product Scorpion Modular
Scorpion Modular
Design your own connector with our Scorpion series! The Scorpion modular connector can be configured as a power connector, a signal connector, or both, and it offers nearly limitless combinations. Perfect to achieve that ideal blend of size, weight, and power (SWaP). Add options for blind mating, float mount, panel mount, and cable connector options, as well as integral locking systems.

Product SFP OverPass™ Assemblies
SFP OverPass™ Assemblies
DIRECT HIGH SPEED CONNECTION FROM CHIP SITE TO IO PORT SFP OverPass™ products remove high speed signaling from the PCB and create a direct connection between the ASIC site and the external IO port by overpassing the PCB. This helps to enable 28G and 56G hardware system designs. This results in lower over signal loss, PCB design complexity and reduces PCB costs.

Product Shielded Edge Launch PCB Connectors
Shielded Edge Launch PCB Connectors
Engineered for environments sensitive to EMI and cross talk, SV Microwave’s new Shielded Multiport connectors deliver outstanding performance with industry-leading isolation and crosstalk suppression—achieving 70 dB min at 30 GHz. This exceptional electrical separation between ports ensures ultra-clean signal transmission, setting a new benchmark compared to traditional coax PCB multiports.

Product Single Pair Ethernet
Single Pair Ethernet
Amphenol LTW’s Single Pair Ethernet mechanical interfaces are all designed and made according to IEEE 802.3bp standard offering 5 mechanical mating interfaces all IP67 up and above giving you the freedom to choose the interconnects suitable to your needs. The SPE Connectors interface integrated in M5, M8, M12, FLOS and X-Lok【Quick Guide: https://amphenolltw.com/down.php?supp_download=107】

Product Site Support Cabinets
Site Support Cabinets
Site Support Cabinets are durable, pad and pole mount enclosures designed to provide robust protection of power equipment and battery strings deployed in outdoor environments. With varied options for economical thermal management, Charles’ line of site support cabinets protects your network integrity with an environmentally friendly, energy-efficient solution.

Product SMA and RP-SMA Connector Series
SMA and RP-SMA Connector Series
Using a threaded interface, SMA 50 Ohm connectors are semi-precision units that provide excellent electrical performance from DC to 18 GHz and outstanding mechanical durability.

Product Small Cell Antennas
Small Cell Antennas
Amphenol's high performance small cell antennas can be applied to densely-populated area such as stadiums, airports, railway stations, etc. It has high gain, special beamwidth, and multi-bands. Coverage is improved significantly with the small cell antenna.

Product Small Cell Panel Antennas
Small Cell Panel Antennas
Add capacity & increase coverage with Amphenol’s small cell panel antennas. These high-performance antennas can be installed on lamp posts, utility poles or walls - either outdoors or inside venues. Multiple columns of elements provide azimuth side lobe suppression and reduce interference with adjacent antennas or sectors. Select from 22°, 33°, 45°, 65° or 85° HBW for directed, precise coverage.

Showing 321 to 330 of 374 items