All Products

Amphenol is one of the world’s largest designers, manufacturers and marketers of connectors and interconnect systems, antennas solutions, sensors and high-speed cable. Our connector and connector system solutions include fiber optic interconnect, harsh environment interconnect, high-speed interconnect, power interconnect, power distribution and busbars and radio frequency (RF) interconnect products. Our sensors and sensor-based product solutions include gas and moisture sensors, level sensors, position sensor, pressure sensors, temperature sensors and vibration sensors. Our value-added cable assemblies include cable assemblies and harnesses, cable management products and backplane interconnect systems. Our cable solutions include coaxial cable, power cable and specialty cable. We also provide combiner/splitter products, flexible and rigid printed circuit boards, hinges and molded parts.

View our businesses providing All Products solutions.
X
Product USB3F TV - Reduced Flange
USB3F TV - Reduced Flange
With USB Field, you can insert a standard USB 3.0 cordset into a metallic plug which will protect it from shocks, dust, and fluids. No hazardous on-field cabling and grounding!

Product USB 4 Gen 3 Type C
USB 4 Gen 3 Type C
USB 4 compatible with the TBT4 (Thunderbolt™ 4) interface combines power charging, PCIe® data transfer, DP video, and audio capability in one Type C connector. Ideal application in PCs, tablets, VR / AR headsets, gaming consoles, docking stations, SSDs, peripherals (Monitor/ Display, Projector…), etc. - USB4 Gen 3 (40Gb/s) certified - Power rating up to 240W - High-speed transmission up to 40Gb/s

Product USB4 Type C Cables
USB4 Type C Cables
Amphenol's USB4 is the most recent update of the USB specification and supports a range of higher video resolutions, high data bandwidth, power. The bandwidth capability is increased up to 40Gbps in two lanes. Amphenol's USB4 cable has passed the certification of USB4 Gen3 spec, and the TID number is 4266. The mechanical interface is compatible with USB3.2 and Type C.

Product USB Charger
USB Charger
Tecvox is transitioning the global transportation industry from USB Type A to USB Type C chargers with multiple mechanical design options, port illumination, dynamic thermal control, and programmable features as required. We provide the best USB charging experience for end-user satisfaction.

Product USB Charger
USB Charger
The USB Charger provides a wide range of interfaces from Type A to Type C with multiple power outputs, including Power Delivery offering up to 100W of power. Utilizing a core electronic design, USB chargers can be configured to fit into a variety of packages - including rear seat or dashcam chargers.

Product USB Extender / Amplifier
USB Extender / Amplifier
Extend your USB cordsets connection length over long distances.

Product USB Field TV Cordsets & Jumpers
USB Field TV Cordsets & Jumpers
USBF TV & USB3F TV with USB cables cordsets.

Product USBF TV & USB3F TV
USBF TV & USB3F TV
With Amphenol SOCAPEX USBF TV & USB3F TV, connectors, users can insert a standard USB 2.0 or USB 3.0 cordset into a metallic plug that protects it from shock, dust, and fluids. The range is for Atex Zone 2 environments. It's based on MIL-DTL-38999 series III with a threaded locking mechanism. The connectors are sealed against fluids and dust (IP68).

Product USB Power Delivery
USB Power Delivery
Tecvox can provide USB Type C Power Delivery configurations up to a full 100 Watts per port in extremely compact and efficient mechanical configurations. Dedicated and shared PD across ports offer a wide range of wattage and charging profiles.

Product USB Type C Connector and Cable Assembly
USB Type C Connector and Cable Assembly
Amphenol FCI USB Type-C connector is a compact, reversible interface that enables high-speed data transfer and power delivery. Ensures quick and seamless file transfers and multimedia streaming. It can be plugged in either way, eliminating the hassle of trying to align the connector correctly. It supports scalable power delivery up to 240W and speed up to 40Gb/s.

Product USB Type C Receptacle
USB Type C Receptacle
Amphenol offers customized USB type C receptacles, whether in USB2.0 or USB3.0 version, in surface or mid-mount SMT version. Amphenol has also developed its own standard “strong” type, which enables high soldering adhesion to the PCB, suitable for harsh environments or high cable pulling force requirements. Waterproof versions have been designed as well.

Product U-Snap Clamp
U-Snap Clamp
Available in Nylon, PEEK, and Ultem. Aerospace-grade VHB tape per 5958FR . Versatile Base geometry for VHB or wet process. Lightweight, metal-free design. Color-coded grommets for each size. Accommodates multiple-sized grommets per housing. Bonded & mounted Versions are available.

Product UWTA600-6000 - Wideband Terminal Antenna
UWTA600-6000 - Wideband Terminal Antenna
The UWTA600-6000 is ideal for integrating with intelligent devices. Covering 600 MHz for low band 5G, 700-2700 MHz for 4G. Wi-Fi is covered at 2.4 and 5.8 GHz not forgetting CBRS and mid-band 5G up to 6000MHz. IP67 rated including the connector. Ideal for a multitude of Intelligent Devices connecting to a vast array of wireless networks.

Product Valve Connectors with Cable
Valve Connectors with Cable
Valve Suppressors Deutsch with protective circuit and LED. Valve Suppressors Junior Timer 2-pole with protective circuit and LED. Valve Suppressors Rectangular Connector Type A, Type B DIN, Type B Ind, Type C DIN andType C Ind

Product Ve-NET™ Automotive Multi-Gigabit Differential Connector System
Ve-NET™ Automotive Multi-Gigabit Differential Connector System
IDEAL FOR AUTOMOTIVE ETHERNET APPLICATIONS Ve-NET™ Automotive Multi-Gigabit Differential Connector System designed for the automotive environment can transmit from 1000Mb/s to 10Gb/s according to 1000BASE-T1(IEEE 802.3bp), 10GBASE-T1(IEEE 802.3ch), MULTI-GIG(IEEE 802.3cy). This automotive-grade Ethernet connection system uses Shielded Twisted Pair / Shielded Parallel Pair cable to transmit data.

Product Vent Cap
Vent Cap
Amphenol LTW is offering the Vent Caps. The exhaust cap is used for the headlights of a car and is easy to install and replace. They effectively prevent fogging inside the headlights and ensure the lighting effect of the vehicle lights【Quick Guide: https://amphenolltw.com/down.php?supp_download=103】【Video: https://youtu.be/dke5JH_B2A0】

Product VerIO™ Connector
VerIO™ Connector
VerIO™ Connector is a versatile, robust, and compact I/O system featuring multiple standard connector interfaces such as RJ45, PoE (Power over Ethernet), Signal, Power, and Hybrid. It is easy to install and operate with a swift push-pull type movement. VerIO connector is ideal for industrial applications as well as harsh indoor or outdoor environments.

Product VG96912 - SJT
VG96912 - SJT
Lightweight scoop-proof bayonet.

Product VHDM-HSD™
VHDM-HSD™
VHDM-HSD™ is a shielded, high-density, high-speed press-fit connector system optimized for differential pair architectures. The flexible, modular design of the product allows for the differential performance of our VHDM-HSD™ connector to be combined on the same rear organizer as the VHDM® connector which is a single-ended solution.

Product VHDM®
VHDM®
Amphenol's VHDM® connector's modular format and breadth of components provide unmatched design flexibility. VHDM® can be combined with VHDM-HSD™ to incorporate both single-ended and differential signaling within the same connector. VHDM® derivatives provide an upgrade path to 25 Gb/s with backward mate compatibility to allow for scale as needed.

Showing 2061 to 2080 of 2,147 items