Amphenol is one of the world’s largest designers, manufacturers and marketers of connectors and interconnect systems, antennas solutions, sensors and high-speed cable. Our connector and connector system solutions include fiber optic interconnect, harsh environment interconnect, high-speed interconnect, power interconnect, power distribution and busbars and radio frequency (RF) interconnect products. Our sensors and sensor-based product solutions include gas and moisture sensors, level sensors, position sensor, pressure sensors, temperature sensors and vibration sensors. Our value-added cable assemblies include cable assemblies and harnesses, cable management products and backplane interconnect systems. Our cable solutions include coaxial cable, power cable and specialty cable. We also provide combiner/splitter products, flexible and rigid printed circuit boards, hinges and molded parts.
The LCX Series features bulkhead-style, LGX-compatible fiber optic patch panels. The LCX gives you cost-effective patch and splitter capabilities in an industry-standard footprint. The series can host up to 288 terminations in a standard configuration that fits existing frame layouts and new builds.
LDG P-Clamps use a softer rubber for clamp cushioning, reducing wear and tear on mission-critical cable harnesses – all without compromising the strength and performance of the clamp itself. Specifically designed for high-performance aerospace cables, such as the MT/MTL product lines, the LDG P-Clamps are easy to use, simple to maintain, and are available in 17 different sizes.
LDS enables conductive trace on 3D dimensional surfaces - opening for new design
possibilities and applications.
The motivation for using LDS technology in antenna applications is to allow full 3D design
freedom and by that obtain optimum performance.
Laser Direct Structuring (LDS) has led to vast opportunities in innovative design. The laser activation technology produces thinner lines and smaller features than previously made possible by other molded interconnect device processes without compromising consistency and repeatability. Amphenol also have LEP (Laser Enhance Plating) process which can do selective plating on non-LDS material.
The 300Gb/s Leap-AHRD High-Speed Optical Module is faster, smaller, more cost, and power-efficient than most conventional data center interconnects. The on-board transceiver rugged device is capable of speeds up to 25Gbps and distances up to 100 meters. The optical cable can be routed above and around other components in the integrated heat-sink design.
SMALL, FAST AND POWER-EFFICIENT
Amphenol's 300Gb/s Leap®High-Speed Optical Module is faster, smaller, and more cost and power-efficient than most conventional data center interconnects.
Amphenol LTW's LED Indicator series are built in metal/plastic shell with up to 6 different LED colors. With IP67 ingress protection, it is your ideal indicator choice for outdoor applications.
SSI Technologies designs and manufactures pressure, level, and magnetic sensors, sensor-based monitoring systems, digital pressure gauges, and digital level gauges for automotive and industrial applications.
QuickSNAP Lightening Bushings are made to help guide wired bundles through the aircraft’s frame and stringers. QuickSNAP Lightening Bushings significantly reduce installation times and the amount of foreign object debris (FOD). Made with smooth edges in order to reduce wire chaffing, available in various standard configurations and sizes, customization is always an option.
The axial and clip-on connectors of Cemm Thome are in headlamps and lift gates in the automotive industry with high quality designed to meet market needs.
• H8, H9, H11, H1R2, HB4 and HB3
The sun sensor provides important sun intensity data to the climate control system. The sun sensor is often combined with a light sensor to support auto-headlight controls.
Lightweight C-Clamps provide routing, support, and fixing for cable harnesses of various diameters. They are used in the wing sections of aircraft, in the fuselage for power and electrical cables, as well as inside the cabin for in-flight entertainment or cabin service systems. Different materials and configurations are available depending on the temperature and routing of the conduits.
New, lightweight grounding modules are suitable for a wide variety of military and airframe power distribution and grounding system applications. A convenient footprint for mounting on airframe or vehicle frames. High altitude operating specifications, low outgassing, and a high degree of salt spray resistance make the modules suitable for space & near-space applications.
The LiNC panel, patent-pending, is a revolutionary rapid-deployment multi-fiber end-to-end solution. It can easily lower fiber congestion, and it eliminates the need to store extra trunk cables or figuring out slack storage solutions. Four spools are built into the high-density chassis, and with the option of ready-to-use 12/24F MPO breakout modules integrated, you have up to 200
Liquid level transmitters designed for providing automatic tank gauging in industrial, hazardous, hygienic, marine, and almost any other environment. Featuring 5-IN-1 measurement of product level, interface level, multi-point temperature, volume, and HI level from a single device. Save time and money with a company, that allows you to Set It and Forget It!
SV now offers a complete line of high frequency coaxial / surface mount PCB connectors that meet the industry need for high performing, highly reliable solderless connectors for precision thin substrate mounting. As frequencies increase and board substrates become thinner, the standard solderless PCB compression mount connectors can create undesirable results on thin (< .010”) dielectric PCB.
Amphenol Socapex is a MIL-DTL-38999 series I standard QPL and HE308 qualified manufacturer. The LJT product range was developed to meet the needs of the aerospace and military industries. It offers bayonet coupling connectors with a large variety of contact arrangements and shell types, maximum weight/space-saving, and 100 % contact protection.