All Products

Amphenol is one of the world’s largest designers, manufacturers and marketers of connectors and interconnect systems, antennas solutions, sensors and high-speed cable. Our connector and connector system solutions include fiber optic interconnect, harsh environment interconnect, high-speed interconnect, power interconnect, power distribution and busbars and radio frequency (RF) interconnect products. Our sensors and sensor-based product solutions include gas and moisture sensors, level sensors, position sensor, pressure sensors, temperature sensors and vibration sensors. Our value-added cable assemblies include cable assemblies and harnesses, cable management products and backplane interconnect systems. Our cable solutions include coaxial cable, power cable and specialty cable. We also provide combiner/splitter products, flexible and rigid printed circuit boards, hinges and molded parts.

View our businesses providing All Products solutions.
X
Product SIM Connectors Series 3
SIM Connectors Series 3
Scoop-proof, modular and rectangular, Amphenol Air LB France's EN4165 / SIM series 3 consists of shells and modules, which together create an integrated solution for signal and power. Flexible and easy-to-use, SIM is suited for a wide range of applications. Available in metallic versions for robust applications, SIM are comparable to U.S. MIL-STD-810 in performance.

Product SIM Marine Bronze
SIM Marine Bronze
Amphenol Air LB France's Marine Bronze SIMs are derived from the legacy EN4165 metallic connectors. It consists of shells in Bronze and overmolded EN4165 modules, which together create an integrated solution for signal and power. With 2000 hours of salt spray withstanding, Marine Bronze SIM connectors are suited for a wide range of Marine applications.

Product SIM QR (Quick Release)
SIM QR (Quick Release)
Based on legacy EN4165 connectors, Amphenol Air LB France's SIM QR features a quick disconnection system. Fitted with modules selected from an extensive range of overmoulded EN4165 / SIM modules providing multiple contacts sizes and arrangements offering best-in-class dielectric and sealing performances. For Power & Signal contacts.

Product SIM Splices for Mil/Aero
SIM Splices for Mil/Aero
Amphenol Air LB France's modular composite splice provides a reliable and simple connection between two EN4165 / SIM modules. Available with or without cable clamp, and/or flange, the SIM splice can be fixed on/under a structure or Feed-through. It can be fitted with the whole range of EN4165 / SIM modules.

Product Single Pair Ethernet
Single Pair Ethernet
Amphenol LTW’s Single Pair Ethernet mechanical interfaces are all designed and made according to IEEE 802.3bp standard offering 5 mechanical mating interfaces all IP67 up and above giving you the freedom to choose the interconnects suitable to your needs. The SPE Connectors interface integrated in M5, M8, M12, FLOS and X-Lok【Quick Guide: https://amphenolltw.com/down.php?supp_download=107】

Product Single Pair Ethernet (SPE) IP20 Connectors and Cable Assemblies
Single Pair Ethernet (SPE) IP20 Connectors and Cable Assemblies
Single Pair Ethernet (SPE) connectors for Industrial applications bring direct Ethernet connectivity to peripheral devices like sensors, actuators, and vision system cameras that operate at speeds up to 1Gb/s. SPE eliminates slow expensive and complex Fieldbus protocols and connections by simplifying and standardizing existing and new industrial network systems.

Product Single Pair Ethernet (SPE) IP67 Circular Push-Pull Connectors and Cables
Single Pair Ethernet (SPE) IP67 Circular Push-Pull Connectors and Cables
Single Pair Ethernet (SPE) connectors for Industrial applications bring direct Ethernet connectivity to peripheral devices like sensors, actuators, and vision system cameras that operate at speeds up to 1Gb/s. SPE eliminates slow expensive and complex fieldbus protocols and connections by simplifying and standardizing existing and new industrial network systems.

Product Single Port Reflow Stable PCB Connectors with Legs
Single Port Reflow Stable PCB Connectors with Legs
SV Microwave has released a new line of incredibly rugged and durable surface-mount PCB connectors in the SMP, SMPM, and SMPS series. Alongside our standard surface pin contacts, this product line also features extended length thru-pins that are soldered directly into the board to establish a stronger mechanical connection.

Product Site Support Cabinets
Site Support Cabinets
Site Support Cabinets are durable, pad and pole mount enclosures designed to provide robust protection of power equipment and battery strings deployed in outdoor environments. With varied options for economical thermal management, Charles’ line of site support cabinets protects your network integrity with an environmentally friendly, energy-efficient solution.

Product Size 16 D38999 RF Cable Assemblies
Size 16 D38999 RF Cable Assemblies
SV Microwave has recently expanded its Size 16 D38999 RF Cable Assemblies portfolio with six new fixed-length cable assemblies featuring SMPS D38999 pin and socket contacts. Designed for SWaP-C optimization, these assemblies offer a smaller form factor than their Size 12 and Size 8 counterparts while maintaining high-performance up to 65 GHz.

Product SJT Connectors
SJT Connectors
SJT connectors combine unique design features of the scoop-proof LJT series within standard mounting dimensions of JT types. Available in a wide range of shell sizes, finishes, insert arrangements, and accessories. Special adaptations of the SJT are available for hermetic and high-temperature applications. Compliance with European Specifications – PAN6433-2, LN29729, VG96912.

Product SJT Hermetic Connectors
SJT Hermetic Connectors
Amphenol SJT connectors combine unique design features of the scoop-proof LJT series within standard mounting dimensions of JT types. Available in a wide range of shell sizes, finishes, and insert arrangements.

Product SK Series Chip-to-Board Socket
SK Series Chip-to-Board Socket
Amphenol's patented compression mount contact technology utilizes industry-leading alloys to make cost effective and electrically robust socket solutions that offer high performance. With designs supporting pitches down to 0.4mm and speeds up to 40GHz, the SK series sockets are being used in cutting edge BGA, LGA and other small form factor IC applications.

Product SL61
SL61
Connectors made of aluminum alloy, with excellent reliability and robustness for In/Out applications & power supply.

Product Slim Cool Edge 0.65mm Hybrid Power & Signal Connectors
Slim Cool Edge 0.65mm Hybrid Power & Signal Connectors
Slim Cool Edge Hybrid Power & Signal connectors provide a one-piece high speed and high power card-edge package. These connectors offer cost-competitive and high-density solutions. These versatile solutions based on a 0.65mm signal pitch design offer multiple BTB configurations like right angle, mezzanine, and coplanar. The connectors are designed as Open Pin Field & are hot-plug capable.

Product Slim Cool Edge 0.65mm Hybrid Power & Signal Gen 6 Connectors
Slim Cool Edge 0.65mm Hybrid Power & Signal Gen 6 Connectors
Amphenol's new Slim Cool Edge Gen 6 64G PAM4 Hybrid Power and Signal connectors offer a compact, one-piece card-edge solution for high-speed and high-power applications. These connectors provide a cost-effective and high-density alternative, featuring a versatile 0.65mm signal pitch design that supports multiple board-toboard (BTB) configurations.

Product SlimSAS™
SlimSAS™
PROVEN, HIGH SPEED, NEXT-GENERATION SAS-4 INTERFACE SlimSAS™ connectors address issues in next-generation storage devices such as bulk cable form factor restrictions and the introduction of multi-lane storage devices. SlimSAS™ connector is a 0.60mm pitch interconnect system that offers superior signal integrity performance over standard Mini-SAS solutions.

Product SlimSAS™ Low Profile Connectors - U10 Series
SlimSAS™ Low Profile Connectors - U10 Series
In order to provide higher speed and smaller size solution on networking equipment and server, Amphenol has developed SlimSAS™ low profile connector which is used in application of UPI1.0, 11.2GT/s, 24Gb/s SAS signal or 16GT/s PCIe® signal. With 0.60mm contact pitch, Low Profile (LP) SlimSAS™ solutions are smaller than mainstream connectors in current market to save space in end devices.

Product SL Series - Socapex
SL Series - Socapex
The SL series consists of circular connectors for I/O applications in industrial and entertainment markets. The original 19 pin SOCA connector is a dedicated connector for stage lighting to power connection from dimmer boxes. The SL connectors give numerous options to choose from when it comes to backshells such as straight, right angle & mono-piece versions.

Product SMA and RP-SMA Connector Series
SMA and RP-SMA Connector Series
Using a threaded interface, SMA 50 Ohm connectors are semi-precision units that provide excellent electrical performance from DC to 18 GHz and outstanding mechanical durability.

Showing 1821 to 1840 of 2,147 items