Amphenol is one of the world’s largest designers, manufacturers and marketers of connectors and interconnect systems, antennas solutions, sensors and high-speed cable. Our connector and connector system solutions include fiber optic interconnect, harsh environment interconnect, high-speed interconnect, power interconnect, power distribution and busbars and radio frequency (RF) interconnect products. Our sensors and sensor-based product solutions include gas and moisture sensors, level sensors, position sensor, pressure sensors, temperature sensors and vibration sensors. Our value-added cable assemblies include cable assemblies and harnesses, cable management products and backplane interconnect systems. Our cable solutions include coaxial cable, power cable and specialty cable. We also provide combiner/splitter products, flexible and rigid printed circuit boards, hinges and molded parts.
TCOM®-400-FS-DB is a rugged, low-loss coaxial cable with the same attenuation as LMR®, designed for low PIM performance and flexibility. It features a stranded center conductor and a watertight, UV-resistant black polyurethane jacket, making it ideal for outdoor and harsh environments requiring movement after installation and long-term durability.
TCOM®-400-PUR-DB is a durable, low-loss coaxial cable offering the same attenuation as LMR®, designed for low PIM and rugged performance. It features a solid center conductor and a UV-resistant, watertight black polyurethane jacket, making it ideal for outdoor applications and harsh environments requiring movement after installation and long-term reliability.
TCOM®-600 is a low-loss, flexible coaxial cable delivering the same attenuation as LMR® with rugged, multi-layer shielding for low PIM performance. Ideal for applications requiring movement after installation and resilience in harsh environments. The TCOM®-600 features a durable black polyethylene jacket for added protection and long-term reliability.
TCOM-600-FR is a rugged, low-loss coaxial cable offering the same attenuation as LMR with superior shielding and flexibility. Designed for low PIM applications involving movement after installation, it performs reliably in harsh environments. The TCOM-600-FR variant includes a fire-resistant, non-halogen CMR/MPR-rated (PCC-FT4) jacket for enhanced safety and compliance.
TCOM®-600-FS-DB is a low-loss, flexible coaxial cable with the same attenuation as LMR®, built for rugged, low PIM performance. It features a stranded center conductor and a black, watertight polyurethane jacket that is UV-resistant, making it ideal for outdoor use and environments requiring frequent handling and long-term durability.
TCOM®-600-PUR-DB is a robust, low-loss coaxial cable delivering the same attenuation as LMR®, with excellent low PIM performance and shielding. It features a solid copper-clad aluminum center conductor and a black, UV-resistant polyurethane jacket that is fully watertight—ideal for outdoor use and demanding environments requiring flexibility and long-term durability.
Amphenol Broadband Solution's Tech Service Bag II is designed for the active cable technician by eliminating extra trips to the truck, creating accurate drop lengths, eliminating waste, and providing a comfortable accessory to carry tools and equipment.
SV Microwave's TEE-Series adapters are crafted to facilitate tee connections, allowing for multiple signal paths. This series is designed to accommodate applications where signal splitting or combining is essential. Offering a range of connector options, our TEE-Series adapters ensure efficient signal distribution while maintaining high-quality electrical performance.
Tecvox experience in vehicular electronics integrations allows us to support the highly complex TCU market with innovative electronic and mechanical designs to meet the complicated and expanding requirements of Telematic architectures.
Manufacturer and supplier of airborne audio connectors, see MIL-DTL-9177. Our special ruggedized design has been the industry standard on military and commercial helmets and headsets for many years. We offer a number of connector options for different mounting styles, switch functions, and soldier attachments.
With more than 70 years of experience in the development, design, and manufacture of high-quality sensors, Thermometrics offers one of the most comprehensive ranges of temperature measurement and sensor products in the world today – NTC Thermistors, PTC Thermistors, Infrared (IR) Sensors, Current Limiters, Temperature Standards, and Temperature Sensor Assemblies.
Exa Thermometrics leads the way in the design and manufacture of high-quality thermistors for advanced temperature sensing. Starting from ultra-high purity transition metal-oxides, further refined into nanoparticle levels, Exa Thermometrics has pioneered the development of a vast range of material systems, meeting all global RVT curve requirements.
Temperature sensors are used for a vehicle's outside air temperature or interior HVAC duct temperature sensing. The sensors provide accurate and fast response temperature data to improve vehicle passenger comfort.
Temperature sensors are used to measure media temperatures or body temperatures at various points in the vehicle. These sensors can be either individual sensors or integrated with other components or sensors (see e.g. current sensors).
New high current technology alternative to our RadSok socket. Temper Grip contacts increase ampacity up to 40%, which increases the value of your system or downsize cable size and space on a panel. Temper-Grip contacts will far outlast the temperature extremes of the standard connectors they can go into.
Amphenol Socapex Temper-Grip contact series is designed for use in high-current and high-temperature applications and is available for most Amphenol connectors. Temper-Grip contacts can increase allowed current by up to 40 percent(High current pin - For reference only). https://www.amphenol-socapex.com/products/contacts/power-contacts/temper-grip-power-contacts
SV Microwave's termination components are essential elements in RF and microwave systems, designed to absorb and dissipate signals effectively. Terminations prevent signal reflections and maintain impedance matching, contributing to signal integrity. SV Microwave offers a variety of termination components with different power handling capabilities, frequency ranges, and connector options.