All Products

Amphenol is one of the world’s largest designers, manufacturers and marketers of connectors and interconnect systems, antennas solutions, sensors and high-speed cable. Our connector and connector system solutions include fiber optic interconnect, harsh environment interconnect, high-speed interconnect, power interconnect, power distribution and busbars and radio frequency (RF) interconnect products. Our sensors and sensor-based product solutions include gas and moisture sensors, level sensors, position sensor, pressure sensors, temperature sensors and vibration sensors. Our value-added cable assemblies include cable assemblies and harnesses, cable management products and backplane interconnect systems. Our cable solutions include coaxial cable, power cable and specialty cable. We also provide combiner/splitter products, flexible and rigid printed circuit boards, hinges and molded parts.

View our businesses providing All Products solutions.
X
Product Cable Adapters
Cable Adapters
Complete range of high-performance Cable Adapters. Simply choose the connectors you want along with the cable length you want, and we’ll make the adapter on-demand. Virtually any connector can be used, and although we offer a standard cable type, custom cables are always an option. The possibilities are endless.

Product Cable and Wire Harnesses
Cable and Wire Harnesses
Amphenol Borisch Technologies has a long history of manufacturing complex cable and wire harnesses for a broad range of harsh environment defense and aerospace applications. Our capabilities include over-molding, custom backshells, unique cable transitions, braiding for EMI/RFI and mechanical abrasion production, rapid prototyping, live-layup, test, X-ray, and custom fixtures.

Product Cable Assemblies
Cable Assemblies
Amphenol's cable assemblies are widespread in the market for wearable products. These cable assemblies are used for data transfer and power charging. Amphenol's Charger Cable Solutions provide highly flexible customized connection solutions from standard USB 2.0/3.0 to the device side with Pogo pins or Spring. The connection mechanisms include magnetic, buckling, clamping, cradle, etc.

Product Cable Assemblies
Cable Assemblies
Drive Standard Cables Motor, feedback, and hybrid cables are available according to SIEMENS*, Bosch Rexroth*, and Allen-Bradley* standards. For Beckhoff* systems, hybrid cables are offered. *Trademark

Product Cable Assemblies - Connectivity
Cable Assemblies - Connectivity
Tecvox supplies a full range of high-speed data cable assemblies including USB, HSD, LVDS, HDMI, and emerging Type C interfaces. Tecvox data management cables complete connectivity networks, supplying fully validated systems to our customers.

Product Cable Bundles and Lead Assemblies
Cable Bundles and Lead Assemblies
Amphenol-CTI manufactures cable bundles and lead assemblies for a wide range of industries and applications. We can execute on orders of low or high volume requiring high automation or detailed work. Certifications: UL, CSA, ISO9001, CE, IPC620, WHMA, C-PAP, IATF16949 (and others). Capabilities: Low & high volume / Small gauges (30+) / Seals, grommets / Tooled for multiple connectors suppliers

Product Cable Glands
Cable Glands
This series of commercial cable glands with Metric and PG threads, IP65, IP67, and IP68 rated, Nylon or Nickel plated brass, threaded termination. With PG entry threads ranging from PG7 through PG48, Metric threads range from M12 x 1.5 through M64 x 7 and a standard operating temperature from -20°C to +105°C.

Product Cable Glands and Cord Grips
Cable Glands and Cord Grips
Cable glands are available with Metric and PG threads for harsh environments and EX hazard locations.  The liquid-tight cable glands come in either a UL94V-2 rated Nylon material or Nickel-plated brass materials. The cable glands are suitable for a wide range of applications including manufacturing machinery, measurement and control equipment, and automation and robotics.

Product Cable Joiner & FICX Connectors
Cable Joiner & FICX Connectors
Amphenol LTW’s Cable Joiner was designed and developed for simple, quick and reliable cable interconnections. It is available in several options to meet various cable O.D. and wire sizes. It also meets the latest requirements for locking protection【Quick guide: https://amphenolltw.com/down.php?supp_download=91】

Product Cable Separators
Cable Separators
Cable Separators are used to help separate cable harnesses from one another, aiding in organizing cable routing throughout the aircraft. Available in either Nylon or PEEK, they maintain clearance between two parallel or crossing cable harnesses preventing wire abrasion. Nine different versions are available and they are qualified to Airbus standard ABS1144.

Product Cable Supports
Cable Supports
Cable Supports are made to affix on an aircraft’s airframe, helping to secure and manage cable harnesses as they run throughout the aircraft body. They are offered in nylon and are designed for use in airframe, fuel tank, and engine applications. Available in various standard configurations and sizes, Amphenol Pcd also offers customized products to help meet specific customer requirements.

Product Camera Sockets
Camera Sockets
Amphenol provides 20 & 24 contacts camera module sockets for mounting on PCBs allowing mobile camera installation without any additional devices or processes.

Product Candlestick Panel Connectors
Candlestick Panel Connectors
Engineered with precision machining and high-quality materials, these connectors ensure superior shielding, low insertion loss, and resistance to harsh environmental conditions. The candlestick design allows for optimized connectivity and easy integration into panel-mounted RF applications, making them ideal for mission-critical systems.

Product CapLock & PlugLock
CapLock & PlugLock
Amphenol SOCAPEX has launched a series of locking accessories for 38999, RJFTV and USBFTV connectors and caps. These locking accessories for connectors that help strengthen cybersecurity. The series includes CapLock, PlugLock and Metal CapLock. These locks prevent manual unlocking of receptacles thereby ensuring additional security.

Product Caplock M TV
Caplock M TV
Metal Caplock is a hardware cybersecurity solution designed for MIL-DTL-38999 Series III receptacles. It provides protection against physical and electromagnetic threats through a secure locking mechanism that restricts access to authorized users only. Its EMC/EMI-shielded design is ideal for critical and TEMPEST environments, reducing compromising emissions and interference. Easy to install, it effectively

Product Caplock M TV
Caplock M TV
Metal Caplock is a hardware cybersecurity solution designed for MIL-DTL-38999 Series III receptacles. It provides protection against physical and electromagnetic threats through a secure locking mechanism that restricts access to authorized users only. Its EMC/EMI-shielded design is ideal for critical and TEMPEST environments, reducing compromising emissions and interference. Easy to install, it effectively

Product C.A.P. Series
C.A.P. Series
The C.A.P. Series consists of a family of connectors that provide users easy access to standard communication and power ports, but in a ruggedized format that is easily integrated into aerospace or other demanding environments. The spring-loaded, 360-degree cover provides quick access to the front side/user port.

Product Card Readers
Card Readers
Amphenol has developed an extensive range of SIM and micro SD card readers which come in several different configurations including Simlocks, wing and bridge blocks, standard sim and SD blocks, with options of shielding protection, integrated detect switch, float, or SMT mounting.

Product Cascade 1RU Bulkhead Panel
Cascade 1RU Bulkhead Panel
The Cascade Panel is a 1RU chassis with spaces for 4x custom patch plates at a total density of 96 LCs in a single rack unit. The Cascade Panel has a sliding tray that brings the adapters forward, allowing for easier access when performing moves, adds, or changes. Its simple, streamlined design provides a balance of density and usability when connecting multiple LC or MPO connections.

Product CA Series - Connectors
CA Series - Connectors
CA Series™ high performance 32 Gb/s+ compression mount connectors & interposers offer exceptional signal integrity and high density for applications like high-speed backplane, mezzanine, edge card, and optical at a 0.4 mm pitch in a pure vertical interface without offset requirements. These connectors offer enhanced reliability even under extreme conditions.

Showing 421 to 440 of 2,141 items