Amphenol is one of the world’s largest designers, manufacturers and marketers of connectors and interconnect systems, antennas solutions, sensors and high-speed cable. Our connector and connector system solutions include fiber optic interconnect, harsh environment interconnect, high-speed interconnect, power interconnect, power distribution and busbars and radio frequency (RF) interconnect products. Our sensors and sensor-based product solutions include gas and moisture sensors, level sensors, position sensor, pressure sensors, temperature sensors and vibration sensors. Our value-added cable assemblies include cable assemblies and harnesses, cable management products and backplane interconnect systems. Our cable solutions include coaxial cable, power cable and specialty cable. We also provide combiner/splitter products, flexible and rigid printed circuit boards, hinges and molded parts.
EZ-1200-716MC-2 is a 7/16 DIN male (plug), straight EZ connector for LMR®-1200 cables. It eliminates soldering with crimp-style outer contacts, spring finger inner contacts, and a no-braid trim to prevent FOD. BeCu pins ensure strong, stable contact under vibration and cold. The threaded 7/16 DIN design is ideal for water-resistant RF systems like base stations and broadcast networks.
EZ-1200-NMC-2 is a Type N male (plug), straight EZ connector for LMR®-1200 cables. It features crimp-style outer contacts, spring finger inner contacts, and a no-braid trim to prevent FOD. BeCu pins ensure strong contact in cold, high-vibration conditions. Durable and weatherproof, it meets MIL-C-39012 specs and is ideal for long, high-power, low-loss RF cable runs.
EZ-195-QM-X is a QMA male (plug), straight EZ connector for LMR®-195 cables. It features crimp-style outer contacts, spring finger inner contacts, and a no-braid trim to eliminate FOD. BeCu pins ensure strong contact in cold, high-vibration conditions. The QMA’s snap-on coupling enables quick installs, dense packaging, and low RF leakage—ideal for high-performance systems.
EZ-195-SM-X is an SMA male (plug), straight EZ connector for LMR®-195 cables. It features crimp-style outer contacts, spring finger inner contacts, and a no-braid trim to eliminate FOD. BeCu pins ensure strong contact in cold, high-vibration environments. Lightweight and compact, the threaded SMA design offers high-frequency performance and secure coupling in tight spaces.
EZ-195-TM-X is a TNC male (plug), straight EZ connector for LMR®-195 cables. It features crimp-style outer contacts, spring finger inner contacts, and a no-braid trim to eliminate FOD. BeCu pins ensure strong contact in cold, high-vibration environments. The threaded TNC design is compact, weatherproof, and offers higher-frequency performance than BNC-style connectors.
EZ-195-TM-X is a TNC male (plug), straight EZ connector for LMR®-195 cables. It uses crimp-style outer contacts, spring finger inner contacts, and a no-braid trim to eliminate FOD. BeCu pins provide strong contact in cold and high-vibration conditions. The threaded TNC design is compact, weatherproof, and delivers higher-frequency performance than BNC connectors.
EZ-240-1023M-X is a 1.0/2.3 male (plug), straight EZ connector for LMR®-240 and TCOM®-240 cables. It features crimp-style outer contacts, spring finger inner contacts, and a no-braid trim to eliminate FOD. BeCu pins ensure strong contact in cold, high-vibration environments. This compact RF connector is ideal for space-constrained systems and meets DIN and NFC specs.
EZ-240-BM-RA-X is a BNC male (plug), right angle EZ connector for LMR®-240 and TCOM®-240 cables. It features crimp-style outer contacts, spring finger inner contacts, and a no-braid trim to eliminate FOD. BeCu pins ensure strong contact in cold, high-vibration conditions. The bayonet-style coupling allows quick, secure connections in space-constrained RF systems.
EZ-240-BM-X is a BNC male (plug), straight EZ connector for LMR®-240 and TCOM®-240 cables. It features crimp-style outer contacts, spring finger inner contacts, and a no-braid trim to eliminate FOD. BeCu pins ensure strong contact in cold and high-vibration environments. The bayonet-style BNC design enables fast, secure connections with a simple quarter-turn.
EZ-240-NF-X is a Type N female (jack), straight EZ connector for LMR®-240 and TCOM®-240 cables. It features crimp-style outer contacts, spring finger inner contacts, and a no-braid trim to eliminate FOD. BeCu pins ensure reliable contact in cold and high-vibration environments. Weatherproof and MIL-C-39012 compatible, it’s ideal for performance-critical RF systems.
EZ-240-NMH-RA-X is a Type N male (plug), right angle EZ connector for LMR®-240 and TCOM®-240 cables. It features crimp-style outer contacts, spring finger inner contacts, and a no-braid trim to eliminate FOD. BeCu pins provide strong contact in cold and high-vibration environments. Its compact, weatherproof design is MIL-C-39012 compatible for critical RF systems.
EZ-240-QM-X is a QMA male (plug), straight EZ connector for LMR®-240 and TCOM®-240 cables. It features crimp-style outer contacts, spring finger inner contacts, and a no-braid trim to eliminate FOD. BeCu pins ensure strong contact in cold, high-vibration environments. The snap-on QMA design enables quick, tool-free connections and allows for dense RF packaging.
EZ-240-SM-RA-X is an SMA male (plug), right angle EZ connector for LMR®-240 and TCOM®-240 cables. It features crimp-style outer contacts, spring finger inner contacts, and a no-braid trim to eliminate FOD. BeCu pins ensure strong contact in cold, high-vibration environments. The compact, threaded SMA design supports high-frequency RF performance in tight spaces.
Type N, male (plug), right angle EZ connector for LMR®-400, TCOM®-400, and T-RAD®-400-FR cables. The EZ-400-NMH-RA-X features crimp-style outer contacts, spring finger inner contacts, and no-braid trim to eliminate FOD. Its right-angle design enables easy routing in space-constrained areas. Durable, weatherproof, and MIL-C-39012 compatible for harsh environments.
EZ-240-TM-RA-X is a TNC male (plug), right angle EZ connector for LMR®-240 and TCOM®-240 cables. It features crimp-style outer contacts, spring finger inner contacts, and a no-braid trim to eliminate FOD. BeCu pins ensure strong contact in cold and high-vibration environments. The threaded TNC design offers weatherproofing and higher frequency performance in tight spaces.
EZ-240-TM-RP-X is a TNC male (plug), straight EZ connector for LMR®-240 and TCOM®-240 cables. It features crimp-style outer contacts, spring finger inner contacts, and a no-braid trim to eliminate FOD. BeCu pins ensure strong contact in cold, high-vibration environments. The threaded TNC design is compact, weatherproof, and supports higher-frequency RF performance.
EZ-240-TM-RP-X is a TNC male (plug), straight EZ connector for LMR®-240 and TCOM®-240 cables. It uses crimp-style outer contacts, spring finger inner contacts, and a no-braid trim to eliminate FOD. BeCu pins ensure strong contact in cold, high-vibration conditions. The compact, threaded TNC design is weatherproof and supports higher-frequency RF performance.
EZ-240-TM-X is a TNC male (plug), straight EZ connector for LMR®-240 and TCOM®-240 cables. It features crimp-style outer contacts, spring finger inner contacts, and a no-braid trim to eliminate FOD. BeCu pins ensure strong contact and low current density, ideal for cold and high-vibration environments. The threaded TNC design offers weatherproofing and higher-frequency performance than BNC.
EZ-400-4310M-X is a 4.3/10 DIN male (plug), straight EZ connector for LMR®-400, TCOM®-400, and T-RAD®-400-FR cables. It features crimp-style outer contacts, spring finger inner contacts, and a no-braid trim to eliminate FOD. BeCu pins ensure strong contact in cold, high-vibration conditions. Compact and lightweight, it offers excellent PIM stability and corrosion resistance.