Amphenol is one of the world’s largest designers, manufacturers and marketers of connectors and interconnect systems, antennas solutions, sensors and high-speed cable. Our connector and connector system solutions include fiber optic interconnect, harsh environment interconnect, high-speed interconnect, power interconnect, power distribution and busbars and radio frequency (RF) interconnect products. Our sensors and sensor-based product solutions include gas and moisture sensors, level sensors, position sensor, pressure sensors, temperature sensors and vibration sensors. Our value-added cable assemblies include cable assemblies and harnesses, cable management products and backplane interconnect systems. Our cable solutions include coaxial cable, power cable and specialty cable. We also provide combiner/splitter products, flexible and rigid printed circuit boards, hinges and molded parts.
Amphenol FSI offers a comprehensive range of fiber optic termini designed for high-performance connectivity in harsh environments. Engineered for precision and durability, these termini ensure low insertion loss, high return loss, and reliable performance across military, aerospace, industrial, and marine applications.
FiberQuad embeds a fiber optic transmitter or receiver within a Quadrax contact along with the support electronics to provide a plug-and-play solution. The contact fits within a standard Quadrax contact and can be installed in plugs and receptacles meant for Amphenol Quadrax D38999 connectors.
Fiber Sealed Drop Closures (FSDC) provide a versatile, functional, and cost-effective solution for FTTH network connections to the subscriber. FSDCs are fully-sealed units that can be strand, pole, or pedestal mounted; or placed in below-ground vaults and enclosures to meet any installation topology. These compact closures have built-in adapters to support up to 16 drop cables.
ABS offers a complete line of optical splice closures for any application as well as a range of splitters and components. With aerial, pole, wall mount, pedestal, and below-grade options, ABS fiber splice solutions are designed to be the most versatile, user-friendly, and cost-effective on the market.
Flexible Fiber Splicing for More Connectivity.
The FSB series of indoor wall mount enclosures are designed for centralized splice-only applications. These boxes are well suited as optical cable splice collection points for DAS (Distribution Antenna Systems), MTU (Multi-Tenant Unit), commercial business applications, and MDU (Multi-Dwelling Unit) residential fiber network applications.
Borne from the foundation of D38999 mil-spec harsh environment connectors, the FTTA interconnect solution combines standard fiber optic LC components and copper contacts in a rugged, affordable package. The FTTA series is highly configurable to support a wide range of industrial applications where fiber and copper connectivity are required in a single connector.
Fiber Transition Terminals are ideal for low-density fiber circuits. They serve as a customer demarcation point for fiber entering the customer premises. They protect fiber drops from the elements and provide organized fiber slack storage. Fiber bend controls ensure proper bend radius requirements are met. 4 to 24 port models are available.
SV Microwave just released 2 and 4 hole flange, field replaceable connectors available with 2.92mm, 2.4mm, or 1.85mm female interfaces that offer a panel mount solution from DC to 67 GHz. These connectors have been optimized to provide excellent electrical performance when mating to pins ranging in size from Ø.009” up to Ø.015”. With standard hole sizes, they can be easily installed or replaced.
Amphenol CDI Field Replaceable Panel Connectors are designed for high-performance RF applications, offering easy maintenance, secure panel mounting, and exceptional signal integrity. These connectors enable quick and efficient replacement without the need for extensive rework, making them ideal for aerospace, military, space, and industrial applications where system uptime is critical.
FCE17 D-Sub Filter Connectors provide filtering of unwanted EMI, protecting the integrity of data signals in a mechanically stress-isolated design to ensure that capacitive elements survive shock and vibration. Improved EMI controls outperform the same filter components on a PCB.
EMI and EMP filters can be implemented into all Amphenol Canada connectors. Planar capacitors and diodes can provide the protection that your sensitive electronics require.
Filtering can be on lines or select lines.
Arinc 600, 404, & M83527 = 485 series.
M83733 = 458 series
M24308 = 308 series or FD308 series
M83513 = M13 series
FCE57 Micro-Ribbon Filter connectors combine filtering and connectivity by having the capability to filter unwanted EMI while providing the required data connectivity. Also, enhanced EMI Control/EMC Compliance on the connector outperforms that of the same filter components on a PCB.
Amphenol's BNC RF connectors provide optimum capacitive decoupling between the connector body and the mounting panel, by harmlessly dissipating EMI (Electromagnetic Interference) on the coaxial shield to the chassis ground through capacitors, while not affecting the DC and power supply frequencies.
Designed for finest pitch wire-to-board applications, Amphenol's FitMate™ 0.80mm is the ideal solution for devices that require compact and low profile connectors. With wire gauge range from 32AWG-28AWG, these connectors are available in single row vertical SMT and right angle SMT configurations. These connectors come with locking features to provide enhanced contact reliability.
Designed for the finest pitch wire-to-board applications, Amphenol's FitMate™ 1.00mm is the ideal solution for devices that require compact and low-profile connectors. With a wire gauge range from 32AWG-28AWG, these connectors are available in double row vertical SMT and right angle SMT configurations.
Designed for fine pitch wire-to-board applications, Amphenol's FitMate™ 1.25mm is the ideal solution for devices that require compact connectors without sacrificing overall quality. With wire gauge range from 32AWG-28AWG, these connectors are available in single/double row, vertical/right angle, without (only single row) and with active latch, SMT/DIP configurations.
Designed for fine pitch wire-to-board applications, Amphenol's FitMate™ 1.5mm is the ideal solution for devices that require connectors with robust features and compact design. With wire gauge range from 26AWG-24AWG, these connectors are available in single row/double row, vertical/right angle, SMT configurations.