All Products

Amphenol is one of the world’s largest designers, manufacturers and marketers of connectors and interconnect systems, antennas solutions, sensors and high-speed cable. Our connector and connector system solutions include fiber optic interconnect, harsh environment interconnect, high-speed interconnect, power interconnect, power distribution and busbars and radio frequency (RF) interconnect products. Our sensors and sensor-based product solutions include gas and moisture sensors, level sensors, position sensor, pressure sensors, temperature sensors and vibration sensors. Our value-added cable assemblies include cable assemblies and harnesses, cable management products and backplane interconnect systems. Our cable solutions include coaxial cable, power cable and specialty cable. We also provide combiner/splitter products, flexible and rigid printed circuit boards, hinges and molded parts.

View our businesses providing All Products solutions.
X
Product HD-BNC Connector Series
HD-BNC Connector Series
The HD-BNC product series features the trusted, push and turn interface of a traditional BNC, providing tactile feedback and a positive lock for quick and guaranteed mating.

Product HDE (Class 1 DIv 1 )
HDE (Class 1 DIv 1 )
The HDE series is a HAZLOC EX Class 1, Div 1, and Zone 1 rated connector system for the most extreme hazardous locations. This product line is intermateable with the Pyle National AF/GD connectors. AEx Class I, Div 1 Gr BCD, T5-T6 Ex db IIC, T5-T6 Gb Explosion-Proof UL1203 and CSA C22.2 No. 30-M1986 Flame-Proof UL/ EN/ CSA C22.2 60079-1 Increased Safety UL/ EN/ CSA C2

Product HD-EFI Connector Series
HD-EFI Connector Series
The HD-EFI connector series is a solution for board-to-board RF applications, especially for the wireless marketplace. The proprietary configuration allows for a very stable RF signal over the full axial range of the connector system. With robust and cost-efficient construction, available in 50 Ω with a performance of DC to 18GHz.

Product HD Express®
HD Express®
PCIE® GEN 6 BACKPLANE INTERCONNECT SYSTEM The HD Express® is a high-density, high-performance interconnect system designed to meet and exceed PCIe® Gen 6 electrical and mechanical requirements for high-end 85Ω architectures.

Product HDMI
HDMI
HIGH-PERFORMANCE DIGITAL AUDIO/VIDEO INTERCONNECT SOLUTION Amphenol HDMI supports standard or high-definition video, plus multi-channel digital audio on a connector. It transmits all ATSC HDTV standards and supports 8-channel digital audio. With 18Gb/s of bandwidth, HDMI can accommodate the future enhancements and requirements of audio/video equipment.

Product HDMI 2.1 A Connector System - G45AA Series
HDMI 2.1 A Connector System - G45AA Series
HIGH PERFORMANCE DIGITAL AUDIO/VIDEO INTERCONNECT SOLUTION HDMI2.1 enhancements from Amphenol improve picture and sound quality and usability. HDMI 2.1 also includes reduced tearing enhances clarity with Variable Refresh Rate (VRR) and supports higher frame rates for smoother video, but it also allows variable frame rates.

Product HDMI 2.1 Cables
HDMI 2.1 Cables
Amphenol's HDMI 2.1 supports a range of higher video resolutions and refresh rates including 8K@60 HZ and 4K@120HZ, and resolutions up to 10K. Dynamic HDR formats are also supported, and bandwidth capability is increased up to 48Gbps. Amphenol's HDMI2.1 cable has passed the certification, and the mechanical interface is compatible with HDMI2.0 and HDMI1.4.

Product HDMI AOC Extender
HDMI AOC Extender
HDMI AOC Extender enables you to extend your HDMI 2.0 over long distances * Mate with our HDMIFTV series (MIL-DTL-38999 series III type) with anti-decoupling device - Shell size 17 * 100 meters maximum with guaranteed performances. * HDMI cordset is provided by Amphenol. * Shock, vibration and traction resistance * Improved EMI protection

Product HDMI Connectors
HDMI Connectors
FCI Basics HDMI™ (High-Definition Multimedia Interface) is a smaller, user-friendly version of DVI for high definition audio-video transfer in consumer entertainment devices. Backward-compatible with DVI, the connector system supports uncompressed video and audio data transmission at 5Gb/s along a single cable.

Product HDMI Connectors
HDMI Connectors
Amphenol LTW creates high-quality waterproof HDMI cables for today's high-definition media. Our HDMI family product offering is customizable to fit customer-specific configurations. The features are push lock with latch or screw thread, IP67, contact density of up to 19 contacts, -20°C to 80°C temperature range【Quick Guide: https://amphenolltw.com/down.php?supp_download=97】

Product HDMI FTV Connector
HDMI FTV Connector
HDMI FTV is a complete ruggedized solution around HDMI standard using a Tri-Start Thread coupling mechanism (MIL-DTL-38999 series III type) to connect the plug and the receptacle. This solution allows you to insert a standard HDMI cordset into a metallic plug which will protect it from shocks, dust, and fluids.

Product Headlamp Harness
Headlamp Harness
Interconnect solutions for headlamp, DRLs, FOG, with the integration of cable ducts, cable shielded, twist wires, and >100 circuits

Product Headset and Soldier Accessory Cables
Headset and Soldier Accessory Cables
Soldier-worn and ruggedized tactical communication cable assemblies. Our overmold technology withstands harsh environmental conditions. Our design team works closely with customers to assist them to achieve SWAP (Size, Weight, And Power).

Product Heavy Duty M12 Connectors - For high-temperature, ultra-reliable applications
Heavy Duty M12 Connectors - For high-temperature, ultra-reliable applications
Amphenol LTW presents the robust M12 high-temperature connector, the HDM12. Engineered for commercial applications with elevated vibration and challenging environmental conditions, the HDM12 excels in heavy-duty and harsh surroundings. Compliant with IEC 61076-2-101 and SAE J2839 standards, the HDM12 connectors emerge as the ideal solution for ultra-rugged applications prevalent in markets.

Product Heavy Duty Shielded M20 Connectors
Heavy Duty Shielded M20 Connectors
Amphenol LTW’s Heavy Duty Shielded M20 is designed by following IEC standards and offers rugged & reliable solutions in specific markets and applications with signal transmission up to 5A / 250V and power up to 10A/20A & 250V/300V. Features: IP68, Salt spray 500h, Current rating up to 40A, Shielded design for reliable data transmission, Sealing nut with cable cover to ensure better cable holding

Product heavy|mate® | Heavy Duty Rectangular Connectors
heavy|mate® | Heavy Duty Rectangular Connectors
The connectors of the heavy|mate® - C146 series - also called heavy duty rectangular connectors - are modular connector lines consisting of hoods and housings, inserts and contacts that are designed for applications in harsh industrial environments. Highly cost-effective processing is possible by using stamped crimp contacts at consistently high-quality connections.

Product HEAVYSOK
HEAVYSOK
HV/HP connector for applications >60V and aluminium housing. All connectors are sealed and equipped with EMC shielding. The aluminum housing ensures a robust structure in the vehicle, it can withstand higher temperatures and can dissipate high currents. The HEAVYSOK connectors are available with various codings.

Product Hermetic
Hermetic
Positronic Hermetic Series is designed for space and industrial vacuum applications. All of our hermetic connectors have been 100% leak tested after fabrication, and conform to the MIL-DTL-24308, Goddard, and the SPACE-D32 specifications.

Product Hermetic Bulkhead RF Adapters
Hermetic Bulkhead RF Adapters
SV Microwave has extended our selection of rugged RF interconnects with a new line of bulkhead hermetic adapters. These hermetically sealed, panel mount connectors can be used for "inside-of-the-box" applications that must withstand rigorous environments and harsh elements like water, dust, air, or the vacuum of space. Current configurations include SMA, 2.92mm, SMP and SMPM series.

Product HF Antennas
HF Antennas
Amphenol manufactures HF Wire Antennas for short, medium, and long-range communications. The antennas are designed for tactical, emergency, and fast reaction situations. Wires are Kevlar-cored, copper braided and PVC coated with a no-kink feature. They are numbered for accurate set-up and are designed for the military environment with the soldier in mind.

Showing 961 to 980 of 2,141 items