Amphenol is one of the world’s largest designers, manufacturers and marketers of connectors and interconnect systems, antennas solutions, sensors and high-speed cable. Our connector and connector system solutions include fiber optic interconnect, harsh environment interconnect, high-speed interconnect, power interconnect, power distribution and busbars and radio frequency (RF) interconnect products. Our sensors and sensor-based product solutions include gas and moisture sensors, level sensors, position sensor, pressure sensors, temperature sensors and vibration sensors. Our value-added cable assemblies include cable assemblies and harnesses, cable management products and backplane interconnect systems. Our cable solutions include coaxial cable, power cable and specialty cable. We also provide combiner/splitter products, flexible and rigid printed circuit boards, hinges and molded parts.
High Temperature Series Five connectors are the ideal solution for interconnect and electrical wire assemblies near engines, firewalls, and other high-heat sources. Built for applications with higher temperatures such as hyper-sonic weapon systems, small module nuclear reactors, space launch vehicles, and other advanced aircraft.
An expansion of the MIL-DTL-38999 series to provide solutions for next-generation aircraft power requirements. Future power distribution architecture is moving toward higher voltages above what standard connectors are designed to accommodate. Amphenol HV38999 has been tested up to 1200 VAC / 1500 VDC* to remain partial discharge free @ 50,000 ft.
Amphenol Times Fiber (TFC) is a leading manufacturer of coaxial cable for automotive applications. OEM-approved designs meet or exceed stringent electrical, thermal and mechanical requirements. Built for signal integrity, flexibility and durability, these high-voltage cables perform reliably under extreme temperatures and complex routing conditions.
For decades Amphenol Alden has been partnering with leading medical device manufacturers who require High-Voltage connectors and cable assemblies for their devices. Our portfolio of optimized high voltage solutions helps ensure product safety, efficiency, and versatility. Applications include defibrillation, advanced imaging, cosmetic medicine, LASER therapy systems, and many more.
High voltage power outlets offer "your home" in a vehicle. These power ports offer 110V or 230V power for consumer electronics and appliances for both interior and exterior cabin use.
HN-Type product series features medium-sized, weatherproof units designed for high voltage applications. These connectors feature captivated contact design which prevents contact recession under extreme temperatures and mechanical stresses.
Our Holter ECG cable systems are designed for reliable 24-hour patient monitoring, with up to six leadwires that remain comfortably on the body throughout the day. Prioritizing comfort and biocompatibility, these solutions feature small, lightweight, and easy-to-use connectors. Flexible cables and a selection of skin-friendly, non-irritating materials ensure patient well-being.
Amphenol Air LB France's Next Generation of Power connector, H-PAC features an innovative and easy-to-use locking system offering a perfect connection security. Perfectly suited for High-Demanding power applications on various platforms (full electric or hybrid powered), H-PAC comes in 2 contacts or 3 contacts versions (215 Amps per contact).
The HPCE® BTB is a board-to-board high power connector for demanding applications requiring high linear current density and small connector size. It is part of Amphenol's HPCE® series family together with HPCE and HPCE cable assembly. HPCE® BTB is ideal for next-generation 1U/2U servers, storage enclosures, telecommunications equipment, and datacom/ networking equipment.
The HPCE® cable assembly is a next-generation power cable assembly for demanding applications requiring high linear current density and low power loss. It offers both one-piece (cable to card edge) and two-piece (cable to header) solutions. Both have a low profile height (7.5mm) and are based on very cost-effective and highly reliable stamped-and-formed power contact.
The High Power Card Edge (HPCE®) connector is a next-generation power card edge connector for demanding applications requiring high linear current density and low power loss. HPCE offers a low profile height (7.50mm) and is based on very cost-effective and highly reliable stamped-and-formed power contact technology similar to other power solutions from Amphenol.
The HPCE® Mezzanine is a next-generation power board-to-board for demanding applications requiring variable stack heights and high linear current density. It offers both receptacle and recommended PCB Bridge. Both are based on very cost-effective and highly reliable stamped-and-formed power contact technology similar to other power solutions from Amphenol.
HSC connector system is a fully shielded interconnect system that supports data rates up to 1Gb/s and more. With 0.50mm square terminals, it allows a lighter and smaller connector design. The comprehensive shielding of these connectors provides enhanced EMI performance. It is designed for automotive applications like LVDS, camera, USB, and IEEE 1394.
HSD connector system is a fully shielded interconnect system that can be used with shielded twisted quad cables. It has a high-performance digital system for low-voltage differential signals which prevents interference from crosstalk and external sources. It has the minimum size to satisfy global automotive requirements such as LVDS camera, USB, and IEEE 1394 applications.
Amphenol LTW's HS-Lok Push-Lock Connectors provide IP68 protection and are rated to UL-F1 UV resistance, making them ideal for indoor or outdoor wet locations. HS-Lok features audible feedback and guided key design, ensuring error-proof and easy assembly for blind mating.
The HS-Lok is UL2238 and UL50e compliant and rated up to 5A【Quick Guide: https://amphenolltw.com/down.php?supp_download=98】
The HTC Series is designed to meet the requirements of MIL-DTL-83723, EN2997, and Rolls-Royce ESC standards. They are available in Stainless Steel qualified to ESC15 & 16 are in Titanium qualified to ESC20 & 21. The Titanium versions provide comparable performance to Stainless Steel, but with 30% weight savings, offering significant benefits in aero-engine applications where weight is critical.
The humidity sensor measures windscreen, ambient temperature, and humidity to calculate dew point and predict fogging condition on the windscreen to support HVAC systems.
HVBI specially designed for high power EV & Energy Storage, with ruggedized design, convenient push-pull operation in limited space, robust metal shells with excellent electromagnetism shielding, potting design for backshell provide excellent anti-vibration and waterproof performance, has a wide range of current from 60A to 250A. UL and TUV Certification.