All Products

Amphenol is one of the world’s largest designers, manufacturers and marketers of connectors and interconnect systems, antennas solutions, sensors and high-speed cable. Our connector and connector system solutions include fiber optic interconnect, harsh environment interconnect, high-speed interconnect, power interconnect, power distribution and busbars and radio frequency (RF) interconnect products. Our sensors and sensor-based product solutions include gas and moisture sensors, level sensors, position sensor, pressure sensors, temperature sensors and vibration sensors. Our value-added cable assemblies include cable assemblies and harnesses, cable management products and backplane interconnect systems. Our cable solutions include coaxial cable, power cable and specialty cable. We also provide combiner/splitter products, flexible and rigid printed circuit boards, hinges and molded parts.

View our businesses providing All Products solutions.
X
Product LJT/HE308 - D38999 Series I
LJT/HE308 - D38999 Series I
Amphenol Socapex is a MIL-DTL-38999 series I standard QPL and HE308 qualified manufacturer. The LJT product range was developed to meet the needs of the aerospace and military industries. It offers bayonet coupling connectors with a large variety of contact arrangements and shell types, maximum weight/space-saving, and 100 % contact protection.

Product LMD and LMS
LMD and LMS
Designed to provide flexibility in the assembly of wire harnesses that are used in instrumentation and avionic control environments. The modular design of the LMD provides rack and panel or cable to cable attachment. Supplementing the LMD connector family, the LMS in-line splice connector; a low-cost interconnect that incorporates the LMD modules and contacts.

Product LMR® 195
LMR® 195
Times LMR cable assemblies are a high-performance broadband, flexible, low-loss RF coaxial cables that can be used virtually anywhere, either indoors or outdoors. As a completely Times manufactured solution, performance and reliability are assured.

Product LMR® 240
LMR® 240
Times LMR cable assemblies are a high-performance broadband, flexible, low-loss RF coaxial cables that can be used virtually anywhere, either indoors or outdoors. As a completely Times manufactured solution, performance and reliability are assured.

Product LMR® 400
LMR® 400
Times LMR cable assemblies are a high-performance broadband, flexible, low-loss RF coaxial cables that can be used virtually anywhere, either indoors or outdoors. As a completely Times manufactured solution, performance and reliability are assured.

Product LOCC-Box® Current Monitoring System
LOCC-Box® Current Monitoring System
Enables electrical and optical status reporting and supports communication via PROFINET-IO, Profibus-DP, EtherCAT, Ethernet/IP, and CANopen. Compact design with electronic load monitoring at just 4.05 mm per channel. Available in single-channel and two-channel versions. Also available as LOCC-Box®-M in miniature format

Product Long Busbar assembly
Long Busbar assembly
Custom, High-Engineered Solutions for EV and ESS Busbars; Solid & Flexible Busbars, Cooper & Aluminium jointed busbar by different welding method, such as Diffusion bonding, Induction welding, Laser welding, Insulation using powercoating. Busbar Application includes, connectivity for Power Electronics, Converter, Battery Pack, Battery Managment system, Onboard Charger, Ciruit Breakage and charging unit

Product Low Cost LRM
Low Cost LRM
Low-cost LRM variation for cost savings from traditional LRMs. Family of connectors designed for Secondary Power Distribution Systems.

Product Low Inductive Laminated Busbars
Low Inductive Laminated Busbars
In power conversion systems, low inductance interconnects allow lower commutation losses and increased switching frequency. Amphenol Auxel dedicated project management teams and engineers design and manufacture custom state-of-the-art Laminated Busbars.

Product Low Profile RF Cable Assemblies
Low Profile RF Cable Assemblies
SV Microwave just released a new line of Low Profile RF cable assemblies that incorporate a unique ferrule design that protects the cable from overbending while maintaining a shorter distance from the front of the coupling nut to the back of the cable bend than standard offerings. The ferrule radius prevents the cable's overbending, which can cause defects that can lead to rework.

Product Low Profile Solderless PCB Edge Launch Connectors
Low Profile Solderless PCB Edge Launch Connectors
SV’s new low profile RF solderless edge launch connectors are ideal for high frequency PCB applications. These rugged and reusable connectors occupy a smaller footprint on your board with a flange that is 30% smaller than the standard. Able to accommodate multiple PCB thicknesses, these connectors do not damage your board. Available in SMA, 2.92mm, 2.4mm and 1.85mm series.

Product LPT
LPT
This series, a commercial MIL-DTL-26482, Series 1 crimp contact, general duty or ruggedized harsh environment, metal bayonet coupling, power, and signal connector. With 20 insert arrangements ranging from 2 to 55 contacts per connector and up to 35 amps possible with a standard operating temperature from -40°C to +125°C.

Product LRM Connectors
LRM Connectors
Line replaceable module connectors are for motherboard/daughterboard chassis enclosures and have multiple options for contact count and termination methods. The utilization of Brush contacts with low mating force, ESD shields for Level II Maintenance, and lateral float for ultimate cold wall heat dissipation, make this board-to-board mating scheme the best solution for ruggedized chassis.

Product LTI Connector
LTI Connector
SV Microwave has developed a new RF series that re-imagines the design of our proprietary LiteTouch product line to create an easy-to-clean exposed interface in a familiar SMA-sized form factor. Our LTI (LiteTouch Interface) product line includes cable connectors for both Ø.047” and Ø.085” cable types and panel mount adapters that are IP67-rated in the unmated condition and easily wiped down.

Product Luminus
Luminus
Luminus are small, lightweight, cost-effective connectors that are highly reliable and simple to use. With multiple configurations and arrangements available, a solution can be tailored to suit your application’s exact requirements. RoHS and REACH compliant.

Product LUSB (Lockable USB) Connector Series
LUSB (Lockable USB) Connector Series
LOCKABLE AND HIGHLY RELIABLE RUGGED USB SOLUTION Amphenol's LUSB series Lockable USB Connectors serve many markets and applications across the globe including Automotive, Communications, Consumer, Data, Industrial, and Medical.

Product LÜTZE CABLEFIX® Cable Entry Systems and Fittings
LÜTZE CABLEFIX® Cable Entry Systems and Fittings
LÜTZE CABLEFIX® cable entry systems for actuator, sensor, BUS, and control cables, with flexible arrangement options; also available: LÜTZE CABLEFIX X and ONE. EMC fittings in PG and metric sizes enable fast shield connection with strain relief. Plastic cable fittings and accessories available in plastic or brass, in PG and metric versions.

Product LUTZE SILFLEX® Control Cables with TC-ER
LUTZE SILFLEX® Control Cables with TC-ER
LUTZE SILFLEX® Control TC-ER Cables are flexible, multi-conductor cables engineered for stationary applications in machine and plant construction, HVAC technology, transport and conveyor systems, assembly and production lines and other demanding industrial environments. Available shielded and unshielded, these cables feature an easy-to-strip design for fast installation and are talc and silicone free.

Product LÜTZE SUPERFLEX® and LÜTZE SILFLEX® Control Cables
LÜTZE SUPERFLEX® and LÜTZE SILFLEX® Control Cables
LÜTZE SUPERFLEX® cables are designed for drag chain applications, while LÜTZE SILFLEX® cables are suitable for occasional movement. All variants feature a small external diameter and are approved for the North American market.

Product LÜTZE SUPERFLEX® Electronic Cables
LÜTZE SUPERFLEX® Electronic Cables
LÜTZE SUPERFLEX® TRONIC cables are suitable for drag chain applications and are available in actuator-sensor variants. They feature low capacitance and are approved for the North American market.

Showing 1141 to 1160 of 2,141 items