Amphenol is one of the world’s largest designers, manufacturers and marketers of connectors and interconnect systems, antennas solutions, sensors and high-speed cable. Our connector and connector system solutions include fiber optic interconnect, harsh environment interconnect, high-speed interconnect, power interconnect, power distribution and busbars and radio frequency (RF) interconnect products. Our sensors and sensor-based product solutions include gas and moisture sensors, level sensors, position sensor, pressure sensors, temperature sensors and vibration sensors. Our value-added cable assemblies include cable assemblies and harnesses, cable management products and backplane interconnect systems. Our cable solutions include coaxial cable, power cable and specialty cable. We also provide combiner/splitter products, flexible and rigid printed circuit boards, hinges and molded parts.
Airmar’s Smart sensors feature embedded microelectronics that process depth and temperature inside the sensor that can be instantly displayed on any device that accepts NMEA data. EchoRange technology transfers NMEA 0183 data in real-time to a computer via the RS-422 standard.
Amphenol LTW's M23 connectors are designed according to IEC standard and ideal to fulfill watertight, vibration resistant, and EMC protection in industrial harsh applications. Developed in receptacle, field installable and overmolded cable (upon request) to satisfy industrial inconnection demand.
Our M39029 Adapter series delivers a rugged interconnect solution for test and instrumentation environments where MIL-spec interface validation and repeatable performance are critical. These adapters provide reliable connectivity between SMA male interfaces and size 8 and 12 MIL-DTL-38999 pin and socket contacts. Engineered to endure demanding test cycles and environmental conditions.
Complete line of qualified MIL-DTL-55116 audio connectors which are used throughout military and commercial radio systems and intercom systems for ground, vehicle, airborne, and naval communications. Custom M55116-type connectors with options such as PCB contacts, grounded and shielded connectors, and right-angle plug connections.
Amphenol LTW's M5 Connectors operates in 1A/60V and equipped up to IP69K to withstand harsh environment situations where a secure and reliable signal transfer is needed most. These screw locking threaded connectors meet the IEC 61076-2-105 standard and are available in preassembly overmolded straight, right angle, and receptacles from 3 to 4 contacts, , with upgrade option to 6 pins upon request.
M81714 Style Splices/Electronic Splices are designed to provide a quick and efficient solution to application design wiring requirements and are highly resistant to temperature and fluids. Supplied with a wide variety of diodes, resistors, capacitors, and fuses. These solutions allow customers to incorporate system modifications into a wire bundle, avoiding changes in panels or boards.
The M83522 connector is qualified for military applications and features a higher spring force than commercial ST connectors, allowing it to meet the shock requirements of MIL-DTL-83522. COTS ST connectors provide the same robustness with a spring force more consistent with commercial ST connectors, enabling them to connect effectively with other ST connectors and ancillary electronics.
Amphenol LTW's waterproof M8 connectors are designed in various coding options with comprehensive product configurations according to IEC standard, delivering secure & reliable data/power transmission for industrial harsh applications. ALTW's proprietary UHD design (ultra high desity, up to 13 pins) optimizes the utilization of pin contact in limited housing space.
Amphenol LTW's M8 SMT/DIP connectors are designed for surface mounting termination and make it cost-effective by delivering secure & reliable data/power transmission for limited space applications. It's ideal for automated pick and place process with tape & reel package.
Positronic MACH-D connectors are built with precision machined shells providing superior EMI shielding, which protect against electronic disruptions, guard against data loss, & defend against system failure. They offer standard & high density signal contact arrangements as well as hybrid versions, combining power & signal in a single connector body. A wide variety of accessories are available.
Available in 1 and 2 positions
MagnaMate™ ATHP Series is a rugged, thermoplastic, power connector series featuring the surety and high-performance contact technology of RADSOK®. Designed for various “xEV” applications, MagnaMate™ ATHP is IP67 rated (mated) and available in single or two-pole housings with rated current from 20A to 180A.
RJMG series offers a wide variety of fully RoHS compliant Magnetic Modular Jacks for RJ45. Both right angle and vertical through-hole types are offered in a single port with tab-up and tab-down options. This series comes with LED options and is compatible with Power over Ethernet (PoE). RJMG series is offered with both shielded and EMI options, which provides enhanced protection.
RJMG series offers a wide variety of fully RoHS compliant Magnetic Modular Jacks for RJ45. The right-angle through-hole type is offered in a 1xN (1x2, 1x4 through1x8) port with tab-up and tab-down options. This series comes with LED options and is compatible with Power over Ethernet (PoE). RJMG series is offered with both shielded and EMI options, which provides enhanced protection.
RJMG series offers a wide variety of fully RoHS compliant Magnetic Modular Jacks for RJ45. The right angle and through-hole type are offered in 2xN (2x1, 2x2, 2x4, 2x6, and 2x8) port with tab-up and tab-down options. This series comes with LED options and is compatible with Power over Ethernet (PoE). RJMG series is offered with both shielded and EMI options, which provides enhanced protection.
RJMG series offers a wide variety of fully RoHS compliant Magnetic Modular Jacks for RJ45. The right angle through hole type is offered in RJMG Stacked USB 2.0/3.0. This series comes with LED options and is compatible with Power over Ethernet. RJMG series is offered with both shielded and EMI options, which provides enhanced protection. Gold plating option is also available for the contact area.
Amphenol LTW's Magneto-Lok series offers a low-profile, self-aligning magnetic connection with 360°rotation and quick disconnect at any angle. Available in both receptacle and overmolded versions. With insulation resistance of 100 MΩ, voltage ratings up to 12Vdc / 24Vdc, and a vibration resistance 10 ~ 55 Hz, it ensures reliable performance for up to 10,000 mating cycles.
Temposonics is recognized as an industry leader in sensing technologies and solutions. These sensors permit precise and dynamic position and speed measurement in advanced automation and safety-relevant applications. With a versatile and ever-increasing product portfolio, Temposonics works closely with customers, to optimize performance and reduce downtimes.
SV Microwave’s high speed RF/coaxial solderless male edge launch and compression mount connectors are ideal for high frequency PCB applications where precision is key. These rugged, durable and reuseable connectors accommodate multiple PCB thicknesses and do not cause damage to the printed circuit board. Current interface configurations include high frequency SMA, 2.92mm, 2.4mm and 1.85mm series.
MSD: Manual Service Disconnect, with safe, reliable solutions for servicing high voltage systems. it utilizes a two-stage lever to open the HVIL circuit prior to separation of high voltage contacts. This tool-free solution for disconnecting the internal HV battery pack and protecting the battery pack HV cables from short-circuiting is available in a scalable design with a variety of fuse ratings.
Engineered to withstand the demands of marine environments, this material can be specified on many of our popular products for use in Naval and Marine applications
Key Features
Excellent salt corrosion resistance
Ideal for marine environments
High Strength-to-weight ratio
High conductivity and resistance to sparking
Fluid compatibility : highly chemical resistance