Amphenol is one of the world’s largest designers, manufacturers and marketers of connectors and interconnect systems, antennas solutions, sensors and high-speed cable. Our connector and connector system solutions include fiber optic interconnect, harsh environment interconnect, high-speed interconnect, power interconnect, power distribution and busbars and radio frequency (RF) interconnect products. Our sensors and sensor-based product solutions include gas and moisture sensors, level sensors, position sensor, pressure sensors, temperature sensors and vibration sensors. Our value-added cable assemblies include cable assemblies and harnesses, cable management products and backplane interconnect systems. Our cable solutions include coaxial cable, power cable and specialty cable. We also provide combiner/splitter products, flexible and rigid printed circuit boards, hinges and molded parts.
Amphenol LTW NMEA 2000 Connector System is specifically designed to meet NMEA 2000 protocols and standards. The IP68-rated family of multi-port, standard and metric circular connectors, sensor and actuator cables, and elbow joints are ideal for connecting marine electronic equipment and display units within ships and boats.
Quick guide: https://amphenolltw.com/down.php?supp_download=101
Amphenol LTW has launched the PUSH PULL version to the NMEA 2000 Connector. With a unique technology patent, the PUSH PULL connector is 100% truly backward compatible with all female M12*1.0 sockets and has audible feedback function【Video: https://youtu.be/01vNTmWleXU?si=kM6tF-yQjnaAl8X7】【Quick Guide: https://amphenolltw.com/down.php?supp_download=101】
New innovative Base Station Antenna family, with shaped radome for best in class wind load, native support of Supplementary Downlink at 1400 MHz, wide dynamic tilt range in all cellular bands, ready to ease 5G rollout with any advanced Beamforming or Massive MIMO options
SV Microwave’s latest addition to its Non-Magnetic product family introduces high-performance cable assemblies engineered for magnetically sensitive environments. These compact 6" assemblies pair trusted SMA and SMPM interfaces with Ø.047" or Ø.085" flexible cables to deliver low-loss, high-frequency performance in a ready-to-use format. Ideal for applications in quantum computing, test and measurement.
Non-magnetic coaxial connectors are used to carry 50 ohm RF signals within the magnetic field of MRI equipment where a high signal-to-noise ratio (SNR) is required.
SV Microwave’s non-magnetic RF connectors provide high-performance, reliable solutions for a variety of medical, aerospace and quantum computing applications. Carefully selected non-magnetic materials, plating, and manufacturing techniques have been chosen for this suite of products.
Amphenol CDI Non-Metallic Overbraid provides lightweight, flexible, and durable protection for cable assemblies in aerospace, military, space, and industrial applications. Designed to enhance abrasion resistance, insulation, and overall cable longevity, these overbraids offer a high-performance alternative to traditional metallic shielding.
NR & NL has been optimized for small installation space conditions, with double wire connections and compact structure, and with an operating lever for fast connection. Pluggable connection design, easy maintenance.
The nrgBDFB-XLW 1000A Battery Distribution Fuse Bay includes up to eight panels per bay with each panel supporting a single feed with a maximum input rating of 1000A. Each panel contains 20 circuit positions for either bullet-style breakers or TFD fuse holders and features -48V operating voltage to fit in legacy and next-generation network applications with advanced circuit-level monitoring.
N-Type connectors are designed to satisfy the need for a durable, weatherproof, medium-size RF connector with consistent performance through 11 GHz. Our N-Type connectors feature threaded coupling mechanisms and are fully interchangeable with N-Type connectors made to the MIL-C-39012 specification. These connectors are used in all systems where excellent RF and mechanical performance is critical.
NZ adopts spring-cage technology, the patented structure design could buffer the impact of lever operation, and the wiring is convenient and fast. There are with jumper slot type and without jumper slot type for your option.
OCP 48V COMPATIBLE POWER CABLE ASSEMBLY FOR OPEN COMPUTE IT GEAR POWER DISTRIBUTION ARCHITECTURE
Amphenol's OCP 48V compliant Barklip® BK150 power cable assemblies are designed to meet OCP V3 IT Gear power distribution architecture standards and provide a convenient method of distributing up to 150A per contact between busbars, cables, and circuit boards.
OCP-COMPATIBLE ORV3 POWER ASSEMBLY CONNECTOR FOR IT GEAR POWER DISTRIBUTION ARCHITECTURE
Amphenol's OCP 48V compliant BarKlip® BK220 power cable assemblies are designed to meet OCP V3 IT Gear power distribution architecture standards. The connector system supports up to 220A per contact between busbars, cables, and circuit boards.
OCP-COMPATIBLE ORV3 POWER ASSEMBLY CONNECTOR FOR IT GEAR POWER DISTRIBUTION ARCHITECTURE
Amphenol's OCP 48V compliant BarKlip® BK350 I/O power cable assemblies are designed to meet OCP V3 IT Gear power distribution architecture standards. The connector system supports up to 360A per contact between busbars, cables, and circuit boards.
Amphenol's OCP 48V compliant Barklip® BK500 IO power cable assemblies are designed to meet OCP V3 power distribution architecture standards and provide a convenient method of distributing up to 500A per contact between busbars, cables, and circuit boards. The connector system features two individual power circuits and two newly added secondary chassis grounding contacts.
Designed based on three decades of experience developing power connectors for specific applications. For use in power shelves, servers, or any other aspect of OCP power management. Extended efforts include offering turn-key AC whip cable assemblies to ORV3 specifications.
DESIGNED FOR OCP'S V3 UNIVERSAL INPUT POWER DISTRIBUTION ARCHITECTURE STANDARDS
Amphenol's OCP-compliant AC Input Connectors and Cable Assemblies are designed to meet OCP's V3 Universal Input power distribution architecture standards and provide a convenient method of routing power directly from the busway to the power shelf within the V3 rack.
High-speed data transmission up to 10 Gbps per pair. MIL-DTL-38999 shell styles are available from size 9 to 25. A wide variety of insert arrangements is available. Patterns range from (1) to (21), 100 Ohm differential pairs capable of delivering data transfer speeds of 10Gbps per pair. PCB Tails contacts available, sockets only, epoxy backfilled.