Amphenol is one of the world’s largest designers, manufacturers and marketers of connectors and interconnect systems, antennas solutions, sensors and high-speed cable. Our connector and connector system solutions include fiber optic interconnect, harsh environment interconnect, high-speed interconnect, power interconnect, power distribution and busbars and radio frequency (RF) interconnect products. Our sensors and sensor-based product solutions include gas and moisture sensors, level sensors, position sensor, pressure sensors, temperature sensors and vibration sensors. Our value-added cable assemblies include cable assemblies and harnesses, cable management products and backplane interconnect systems. Our cable solutions include coaxial cable, power cable and specialty cable. We also provide combiner/splitter products, flexible and rigid printed circuit boards, hinges and molded parts.
Precision stamped components from thin gage to thick gage . Application for Infotainment system, connectivity, Shielding, Wirehardness, Safety & sensor, power train and interior. Industries : Datacom, Medical, Industrial, Renewable Energy , Semicon and Consumer Electronic industry
Functional precision plastic parts for complex assemblies including gears, toothed wheels, guidings, and sensor elements. Subassemblies with small molded components for active and passive safety applications.
Amphenol RF offers pre-configured RF test cables designed for high-performance applications requiring minimal insertion and return loss. They are ideal for test and measurement applications and each assembly is tested to ensure electrical and mechanical performance.
The origin of the power connection – FTG in Triberg has been manufacturing pre-assembled cables for connecting electrical power since 1962. The cable harnesses can be put together individually in lengths, 0,75 to 95 sqmm cross-section, colors, and the type of assembly, whether with wire end sleeves, cable lugs, or the new and save technique of ultrasonically welded cable ends.
Notable for high accuracy and repeatability, All Sensors is an industry
leader in the design and manufacture of ultra-low pressure sensors. Well-suited for flow measurement and control applications, pressure ranges
are available as low as 0.25 in H2O and as high as 150 PSI. Custom options are available, including port fittings, packaging, pressure ranges, and performance values.
As a leader in MEMS pressure sensors, elements, and advanced packaging solutions, the NovaSensor product line includes highly cost-effective families of surface mount, hybrid, and media-isolated sensors that serve medical, industrial, and transportation applications. Available in all levels of calibration, from uncalibrated to fully-calibrated, amplified analog and digital output versions.
i2s is your contact for the development and production of pressure sensors, temperature sensors, mass airflow sensors, as well as combination sensors for several measurands. Customers from the automotive, commercial vehicle, mechanical engineering, and metrology industries have been relying on our experience and know-how for more than 15 years.
SSI Technologies designs and manufactures pressure, level, and magnetic sensors, sensor-based monitoring systems, digital pressure gauges, and digital level gauges for automotive and industrial applications.
SV Microwave has developed a unique and proprietary method for removing gold in the solder area of our RF connectors. We plan for gold removal in the design stage, modifying the connector body so it can be fixtured effectively and gold can be thoroughly removed from the solderable area - including nearby areas which may be prone to capillary effect wicking.
SV Microwave's new pre-tinned PCB connectors are available in our proven high-performance, high-density SMP and SMPM series. SV Microwave has developed a unique and proprietary method for removing gold in the solder area of our RF connectors. These connectors are designed to work with our automated de-golding process, which mitigates undesirable remnants of gold plating in the solder joint.
We provide our customers with mission-critical high reliability, competitively priced printed circuit products (Conventional, RF/Microwave, HDI, Backplanes, Thermal Management, flex, rigid-flex, Backplanes, and assemblies) that are: High Speed, High Complexity, High Mix, High Reliability, High Value.
Piher’s Printed PCB Thick Film Resistors integrate resistive elements, switches, potentiometer tracks, and conductors onto various PCB substrates. Utilizing advanced thick-film technology, they offer customizable, low-profile solutions with high reliability and precision, suitable for diverse applications in automotive, industrial, and consumer electronics.
Amphenol Sine Systems’ PRM Series™ (Panel Rack Mount) Connectors, available in both Plugs and Receptacles, are a quick-connect power connector solution for use in panel rack mount network applications. Our quick-connect design enables denser installations, faster deployments, and upgrades.
The PRO-AR is an active wideband receiver multicoupler for the VHF and UHF bands (30-960 MHz) with 1 antenna input and 4, 8, 12 or 16 RX output ports. Sufficient preselector filters are often built in to prevent possible interference from strong transmitters outside the frequency band of interest. The PRO-AR comes in versions fitted for 115 V AC for the US market and for 230 V AC for EU market.
We support the full spectrum of equipment necessary to design, assemble and test your harnesses, from basic hand tools to semi-automated equipment, including:
1. Automated wire cutting and stripping
2. Certified Solder Technicians (IPC/J-STD-001S)
3. Wire/cable bundling
4. Over-braiding (fiber and wire)
The PRO-COM450-HDAR-4 is an integrated single tray (19") 4 channel radio 450 MHz combining solution, housing a hybrid Tx hybrid combiner, duplex filter, active Rx multicouplers and preselector. Tx power per channel is 50 W. It also comes in a 100 W per channel version. It is highly used in UHF 340-470 MHz LMR/PMR/DMR radio base stations for combining/splitting channels to just one TX/RX antenna.
A shark fin mobile antenna, ideal for critical communication vehicles, trucks, and busses. This is a 2x2 MiMo LTE and WIFI with GNSS, GPS, 2G/3G/4G/5G, and dual WIFI 2.4/5.8 GHz. Optional extras include an external whip for VHF/UHF or another LTE band and cable harnesses. Offering best in class ingress protection, IP67.
Projection lighting to the rearview mirror, chassis, foot pedal, etc. with low-cost solution to achieve high definition and brightness.
Highlight:
• Internal laboratory for photometry and colorimetry measurements
• Low cost
• High definition
Promi is a miniature optical cable adaptor for reduced space. It features a compact removable splice for easy installation & maintenance, a split nut for easy installation, and a boot for sealed connection.