Amphenol is one of the world’s largest designers, manufacturers and marketers of connectors and interconnect systems, antennas solutions, sensors and high-speed cable. Our connector and connector system solutions include fiber optic interconnect, harsh environment interconnect, high-speed interconnect, power interconnect, power distribution and busbars and radio frequency (RF) interconnect products. Our sensors and sensor-based product solutions include gas and moisture sensors, level sensors, position sensor, pressure sensors, temperature sensors and vibration sensors. Our value-added cable assemblies include cable assemblies and harnesses, cable management products and backplane interconnect systems. Our cable solutions include coaxial cable, power cable and specialty cable. We also provide combiner/splitter products, flexible and rigid printed circuit boards, hinges and molded parts.
The PhaseTrack®240 is a Low-Smoke Zero-Halogen phase-stable coax assembly featuring a proprietary fluorocarbon dielectric, TF5®, eliminating the PTFE change phase occurring around 19 ºC. PhaseTrack assemblies have the same triple-shield construction used in our popular SF®, SFT®, SilverLine®, and MilTech® cables and are ideal for shipboard and other MIL-DTL-17 applications demanding stable phase over temper
The PhaseTrack®340 is a Low-Smoke Zero-Halogen phase-stable coax assembly featuring a proprietary fluorocarbon dielectric, TF5®, eliminating the PTFE change phase occurring around 19 ºC. PhaseTrack assemblies have the same triple-shield construction used in our popular SF®, SFT®, SilverLine®, and MilTech® cables and are ideal for shipboard and other MIL-DTL-17 applications demanding stable phase over temper
The PhaseTrack®400 is a Low-Smoke Zero-Halogen phase-stable coax assembly featuring a proprietary fluorocarbon dielectric, TF5®, eliminating the PTFE change phase occurring around 19 ºC. PhaseTrack assemblies have the same triple-shield construction used in our popular SF®, SFT®, SilverLine®, and MilTech® cables and are ideal for shipboard and other MIL-DTL-17 applications demanding stable phase over temper
The PhaseTrack®500 is a Low-Smoke Zero-Halogen phase-stable coax assembly featuring a proprietary fluorocarbon dielectric, TF5®, eliminating the PTFE change phase occurring around 19 ºC. PhaseTrack assemblies have the same triple-shield construction used in our popular SF®, SFT®, SilverLine®, and MilTech® cables and are ideal for shipboard and other MIL-DTL-17 applications demanding stable phase over temper
The PhaseTrack®600 is a Low-Smoke Zero-Halogen phase-stable coax assembly featuring a proprietary fluorocarbon dielectric, TF5®, eliminating the PTFE change phase occurring around 19 ºC. PhaseTrack assemblies have the same triple-shield construction used in our popular SF®, SFT®, SilverLine®, and MilTech® cables and are ideal for shipboard and other MIL-DTL-17 applications demanding stable phase over temper
Amphenol harsh environment PT-MPO plug assemblies and mating receptacles leverage the proven MIL-DTL-26482 spec connector system to provide an environmental seal and mechanical protection for 4 to 24 fiber MPO style connections. It is quick to deploy, requiring only ¼ turn. It is metal construction and has a positive latching system (both audible and visual). Ideally suited as a trunk for FTTA.
This series, a commercial MIL-DTL-26482, Series 1 crimp and solder contacts, general duty or ruggedized harsh environment, metal bayonet coupling, power, and signal connector. With over 60 insert arrangements ranging from 1 to 61 contacts per connector and up to 23 amps possible with a standard operating temperature from -55°C to +125°C.
The PhaseTrack®110 is a Semi-Rigid phase-stable coax assembly featuring a proprietary fluorocarbon dielectric, TF4®, eliminating the PTFE change phase occurring around 19 ºC. The PhaseTrack Semi-Rigid cable assemblies are perfect for in-the-box or extreme environment applications where stable phase over temperature is necessary.
The PhaseTrack®110-SP is a Semi-Rigid phase-stable coax assembly featuring a proprietary fluorocarbon dielectric, TF4®, eliminating the PTFE change phase occurring around 19 ºC. The PhaseTrack Semi-Rigid cable assemblies are perfect for in-the-box or extreme environment applications where stable phase over temperature is necessary.
The PhaseTrack®141 is a Semi-Rigid phase-stable coax assembly featuring a proprietary fluorocarbon dielectric, TF4®, eliminating the PTFE change phase occurring around 19 ºC. The PhaseTrack Semi-Rigid cable assemblies are perfect for in-the-box or extreme environment applications where stable phase over temperature is necessary.
The PhaseTrack®-047 is a Semi-Rigid phase-stable coax assembly featuring a proprietary fluorocarbon dielectric, TF4®, eliminating the PTFE change phase occurring around 19 ºC. The PhaseTrack Semi-Rigid cable assemblies are perfect for in-the-box or extreme environment applications where stable phase over temperature is necessary.
The PhaseTrack®-86 is a Semi-Rigid phase-stable coax assembly featuring a proprietary fluorocarbon dielectric, TF4®, eliminating the PTFE change phase occurring around 19 ºC. The PhaseTrack Semi-Rigid cable assemblies are perfect for in-the-box or extreme environment applications where stable phase over temperature is necessary.
The PhaseTrack®141 is a Semi-Rigid phase-stable coax assembly featuring a proprietary fluorocarbon dielectric, TF4®, eliminating the PTFE change phase occurring around 19 ºC. The PhaseTrack Semi-Rigid cable assemblies are perfect for in-the-box or extreme environment applications where stable phase over temperature is necessary.
Lighter and more cost-effective than traditional circular metal connectors, the Pulse-Lok® series offers field-proven interconnect solutions for your system’s needs. Utilizing our intuitive auto-coupling latch mechanism, Pulse-Lok® assures the user of a secure connection with visual, audible, and tactile confirmation of engagement.
The pulseOne over-molded plug and receptacle cable assemblies are designed to meet the growing need for simple, standard, readily available medical-grade cable assemblies. Its ergonomic shape, environmental sealing features, and affordability make pulseOne an ideal choice for diagnostic, therapeutic, and surgical devices, as well as human-worn applications.
Wide variety of momentary and push-pull switches. Switches can be combined with other connector options. The switches are qualified to MIL-S-8805/3 or MS25089 specifications. Custom switches are available including our IP-68 Hydro Switch.
Ideal for aerospace, military, space, and industrial applications, these adapters offer low insertion loss, strong shielding against interference, and mechanical durability. Their push-on design allows for easy installation and removal, making them perfect for high-density systems and applications requiring frequent connections.
Amphenol CDI Push-On RF Cable Connectors provide fast and reliable connections for high-frequency applications. Designed for ease of use, these connectors eliminate the need for threading, allowing for quick, tool-free mating while maintaining excellent electrical performance.
PV® Wire-to-Board and Wire-to-Wire Connector System
VERSATILE DESIGN FOR DEMANDING APPLICATIONS
Amphenol's PV® solution is a versatile and modular system able to meet all the board-to-board, board-to-wire, and wire-to-wire applications where high density outstanding electrical and mechanical performances are required.
PwrBlade+® cable connectors offer flexibility to meet a wide variety of customer needs. The connectors come in both Cable-To-Cable and Cable-To-Board solutions. The PwrBlade+® cable provides a flexible, low-cost solution in applications such as telecommunication switches, high-end servers, and hot-swappable power supplies.