Amphenol is one of the world’s largest designers, manufacturers and marketers of connectors and interconnect systems, antennas solutions, sensors and high-speed cable. Our connector and connector system solutions include fiber optic interconnect, harsh environment interconnect, high-speed interconnect, power interconnect, power distribution and busbars and radio frequency (RF) interconnect products. Our sensors and sensor-based product solutions include gas and moisture sensors, level sensors, position sensor, pressure sensors, temperature sensors and vibration sensors. Our value-added cable assemblies include cable assemblies and harnesses, cable management products and backplane interconnect systems. Our cable solutions include coaxial cable, power cable and specialty cable. We also provide combiner/splitter products, flexible and rigid printed circuit boards, hinges and molded parts.
Positronic rectangular series connectors come with standard & high-density versions and are best for rack & panel applications or for applications with direct current, low-frequency analog, or digital high-speed data. Select products are certified to MIL-DTL-28748 and SAE AS39029.
Amphenol Canada can provide backshells for all our standard and custom products. From Arinc style to Micro-D. A wide variety of exit ports are available from EMI to cable clamp as well as different plating and mounting options.
High-speed fiber optic transmission is available in rectangular connectors for use in advanced avionics systems. The optical performance of fiber optic termini is the same as termini used in circular connectors. LRM interconnects can have hybrid arrangements of fiber optics with Brush contacts, as well as other contact types.
Offer several advantages for high data transfer rates, low power consumption, and excellent EMI compatibility. Variety of plated, aluminum shell styles available. Quadrax, Split Pair Quadrax, or Differential Twinax available. Board Level connectors can incorporate straight or PCB Tails right angle, or straight compliant tail contacts.
The MIL-DTL-38999 Series III jam-nut style connector features a reduced flange design that saves space, weight, and reduces your footprint when used in PCB applications. More connectors are able to be fit on a box or board due to the reduced flange having a smaller diameter than a standard jam nut receptacle. 30% lighter than standard 38999/24 (w/o stand-offs).
SV Microwave introduces a line of 2- and 4-port SMP, SMPM, and SMPS PCB connectors designed to withstand the high temperatures found in solder reflow ovens. Capable of withstanding up to 500°C, these connectors retain their internal geometries without compromising electrical and mechanical performance after going through solder reflow.
SV Microwave now offers a line of PCB connectors that feature an epoxy-based dielectric that keeps the connector dimensionally stable and flush to the board during the reflow process. Available in SMP, SMPM, and SMPS series.
LCIS® Relay Modules for potential-free switching of small loads, in widths of 6.2 mm, 15.9 mm, and 31 mm. Control voltages DC 12 V–AC/DC 230 V. With 1, 2, or 4 changers.
LCIS® Semiconductor Relay Modules for contact-free switching up to 10 A/AC 275 V. 6.2 mm width, 2-/3-conductor, closed and pluggable. Screw or Push-In. UL/DNV approved.
Tecvox has developed a Remote Laptop Controller for police, emergency, and fleet vehicle applications. Our understanding of demanding data management architectures provides our customers with innovative and cost-effective solutions.
Tecvox provides removable data storage options for vehicle performance data recording and 360-degree camera systems. Up to 2 Terabyte SD card capability for recording hours to days of vehicular data.
Elevate your RF connector handling experience with SV Microwaves advanced removal tools, crafted for precision and efficiency. From the 3mm Bullet Removal Tool to the SMPM Male Shroud Driver, each product is designed with ergonomic handles to ensure user comfort in confined spaces. SV Microwaves' comprehensive inventory includes specialized tools for various connector types, including SMP, SMPM, and SMPS.
Amphenol FCI Basics Battery Connectors consist of spring and blade types, available in 2.0/2.5/3.0/3.6/4.6mm pitch, with 2 to 10 positions supporting up to 10A. These connectors have been widely adopted across applications like smart home devices, e-cigarettes, household appliances medical devices, rugged handhelds, and more.
Easy and fast to manufacture, available in copper or in aluminum versions, this busbar provides an alternative to film insulated busbars for power distribution applications.
Potentiometric Angular position to analog voltage converter with endless rotation, 340° wide electrical angle, SMD/through-hole mount, extended working temperature range, and a variety of customization options. Ideal for appliance, automotive, and sensor applications. Fully customiseable.
Bernd Richter brings decades of expertise to the development of resting and stress ECG cable systems. Our customers benefit from collaborative product development and a wide range of proven design options. These include yoke systems with up to 14 detachable leadwires, the optional integration of low-noise materials for improved signal quality, and the ability to incorporate current components.
Reverse-mount RF PCB connectors that pass through the board offer superior signal integrity by eliminating via transitions, making them ideal for high-frequency designs. They also reduce parasitics, simplify routing, and reduce PCB stackup, improving mechanical integration for modern RF systems. SV's newly designed line of Reverse-Mount thru-Hole RF PCB Connectors is available in the SMP and SMPM series.
SV Microwave offers a range of shorts designed for RF and microwave applications. These components short the signal path to ground and can help protect a system from electrostatic discharge. With precision design, customizable options, and compatibility with various connectors, reliable solutions for maintaining optimal performance in microwave systems.