Amphenol is one of the world’s largest designers, manufacturers and marketers of connectors and interconnect systems, antennas solutions, sensors and high-speed cable. Our connector and connector system solutions include fiber optic interconnect, harsh environment interconnect, high-speed interconnect, power interconnect, power distribution and busbars and radio frequency (RF) interconnect products. Our sensors and sensor-based product solutions include gas and moisture sensors, level sensors, position sensor, pressure sensors, temperature sensors and vibration sensors. Our value-added cable assemblies include cable assemblies and harnesses, cable management products and backplane interconnect systems. Our cable solutions include coaxial cable, power cable and specialty cable. We also provide combiner/splitter products, flexible and rigid printed circuit boards, hinges and molded parts.
RNJ Low Profile rack and panel connectors are designed to connect electrical devices between a moving unit (rack) and a fixed unit (panel). The locking of the mating pair is ensured by the mechanical device of the rack. The RNJLP design allows a short distance between the two panels. This is a big benefit for the systems where space is an issue.
ROK, rugged oval key allows you to save and carry any information in total security. This memory key cannot be damaged, even by fire, by rolling up with a car, or by a pandemic. This is available in capacities
from 16 to 256Gb, fast with a USB3.2 Gen1 transfer rate of 5 Gb/s, and can be connected to any USB port.
Amphenol extends the RotaConnect® Board-to-Board (BTB) range with a pegged version. The locating pegs aid simple placement. This eliminates the hold-down and hence will help customer save the space between connectors on the PCB. The hermaphroditic “mates to itself” design enables mating at any angle between +90° and -60°, enabling the connectors to be placed anywhere on the PCB.
RotaSense™ 2 Position Temperature Sensor Connector
ACCURATE AMBIENT TEMPERATURE SENSING TO OPTIMIZE SYSTEM PERFORMANCE
The RotaSense™ 2 Position Temperature Sensor Connector is a cost-effective, two-piece Temperature Sensor Connector that accurately measures ambient temperatures. It optimizes fan speed, and ensures precise control of operating temperatures.
R-SATA connector is the primary internal storage interconnect for desktop and mobile PCs, connecting the system to peripherals such as hard drives, solid-state drives, optical drives, and removable magnetic media drives. The R-SATA supports SATA 3.0 protocol, delivering 6.25 Gb/s data rates & beyond. Amphenol’s R-SATA connector utilizes a Micro-Hyperboloid contact with proven performance.
The Rugged R-SATA style connector is perfectly suited as the primary internal storage interconnect for desktop and mobile PCs, connecting the system to peripherals such as hard drives, solid-state drives, optical drives, and removable magnetic media drives. The R-SATA supports SATA 3.0 protocol, delivering 6.25 Gb/s data rates & beyond.
Bernd Richter offers its own connector system which is universally applicable for medical applications. Available in a variety of colors, sizes and both straight and right angled, the RS connectors can be produced with up to 12 contacts for maximum design freedom.
Rugged 120 Channel Ethernet Switch Box provides an unmatched level of flexibility to meet any system requirement. The switch box is a 120 port standalone Ethernet Switch box that is configurable for system connectivity, speeds, port types, and interoperation with various high-speed media converters and connectors for system interfacing.
RUGGED D-SUB PANEL MOUNT CONNECTOR IP67 SEALING
Ruggedized D-sub connectors with die-cast housings and IP67 sealing for Harsh Environment applications, provide reliable performance in extreme conditions for the most demanding applications and mate with standard connectors.
RUGGED HDMI PANEL MOUNT CONNECTOR IP67 SEALING
Rugged HDMI receptacles with die-cast housings and IP67 sealing for Harsh Environment applications, provide reliable performance in extreme conditions for the most demanding applications and mate with standard connectors.
High-reliability Cat 5e cable and RJF / USB cable assemblies designed both for harsh or industrial environments. Cat5e cables are designed to ISO/IEC11801 requirements. Our extensive offering of Ethernet, USB, FireWire, and ESATA connectors can be sold as cord sets with molded plugs and/or transversal receptacle sealing.
The Piher HRPS-M50 is a high-performance, contactless magnetic angle sensor featuring an integrated connector and robust IP67/IP69K sealing. Utilizing a touchless Hall-effect system with an endless 360-degree mechanical range, it delivers up to 50 million cycles and configurable ratiometric or current-based outputs for reliable operation in harsh environments.
Amphenol's MRU series of USB 2.0 Type A connectors provide IP67 protection for enclosures per IEC 60529. With data rates up to 480Mb/s, the connector series is designed to provide a standard USB interface for enclosures exposed to harsh environments. While these connectors are offered as mating pairs, the receptacles can also mate with any other standard USB 2.0 plug.
Amphenol's MUSBR series USB Connectors is a line of Generation 2 ruggedized USB connectors with die-cast housings and IP67 sealing, designed for Harsh Environment applications. Rugged series provide reliable performance in extreme conditions for the most demanding applications and mate with standard USB plugs.