All Products

Amphenol is one of the world’s largest designers, manufacturers and marketers of connectors and interconnect systems, antennas solutions, sensors and high-speed cable. Our connector and connector system solutions include fiber optic interconnect, harsh environment interconnect, high-speed interconnect, power interconnect, power distribution and busbars and radio frequency (RF) interconnect products. Our sensors and sensor-based product solutions include gas and moisture sensors, level sensors, position sensor, pressure sensors, temperature sensors and vibration sensors. Our value-added cable assemblies include cable assemblies and harnesses, cable management products and backplane interconnect systems. Our cable solutions include coaxial cable, power cable and specialty cable. We also provide combiner/splitter products, flexible and rigid printed circuit boards, hinges and molded parts.

View our businesses providing All Products solutions.
X
Product Integrated Solutions
Integrated Solutions
Amphenol-CTI manufactures value-added solutions for a broad range of industries and applications. We integrate cables and harnesses into more complex solutions. Certifications: UL, CSA, ISO9001, CE, IPC 620, WHMA, C-TPAT, IATF16949 (and others) Capabilities: Customized panels and cabinets / Distribution boxes / Fiber optics / Protos to volume / Electro-mechanical assemblies

Product Interior Lighting
Interior Lighting
Customer-specific interior lighting products. Applications are available with RGB or single color solutions. Product examples: storage compartment lamp, reading lamp, footwell lamp

Product Interior Lighting China / Asia
Interior Lighting China / Asia
Our interior lighting product includes a variety of solutions that can be integrated into various systems with independent design and development capabilities. Highlight: • Internal laboratory for photometry and colorimetry measurements • Optical Simulation • Touch reading lamp

Product Internal Antenna
Internal Antenna
Antennas that are assembled inside the device, but not surface mounted on the PCB. Here, Flex and PCB antennas with cable and connector is very common. Antenna design is usually a dipole.

Product Internal RF Antennas
Internal RF Antennas
Flexible Printed Circuit (FPC) and Printed Circuit Board (PCB) are two common types of antennas used in electronic devices. They serve the same fundamental purpose of transmitting and receiving radio frequency (RF) signals and are both essential components in electronic devices.

Product Interposer Assembly Card
Interposer Assembly Card
FR4 INTERPOSER ASSEMBLY CARD This is a value-added business. We provide a one-stop solution that includes the making of connectors and the SMT processes. This business model improves supply chain management. And, this product range supports Storage, Consumer, and Communication applications.

Product In-vehicle Communication
In-vehicle Communication
Bernd Richter’s in-vehicle cable systems offer vibration-proof, lightweight designs with tight bending radii and custom overmolded connectors for extended flex life. High IP ratings ensure water resistance, while EMC shielding and tight dimensional tolerances deliver reliable performance. Standard PCB connectors can also be integrated.

Product IP67
IP67
IP67 rated D-Subs are built to protect your electronics from ingress of dust, solids, water, and other liquids. Sealing is available in PCB mount and Crimp Removable.

Product IP67 All-Plastic Latching USB Type A
IP67 All-Plastic Latching USB Type A
Amphenol's MRU series of USB 2.0 & 3.0 Type A Connectors and Cables provide IP67 protection for Cable-to-Panel applications. These connectors have all-plastic construction with Bayonet Coupling and Jam-Nut mounted panel receptacles.

Product IP67 Boot Style Hood
IP67 Boot Style Hood
SEALS INTERFACE OF EXISTING HARSH RJ AND USB CONNECTORS IN THE MATED CONDITION Cost-effective, easy to install IP67 flexible sealed boot for Harsh Environment or standard I/O connectors, can be used with standard plugs/cables.

Showing 1081 to 1090 of 2,145 items