All Products

Amphenol is one of the world’s largest designers, manufacturers and marketers of connectors and interconnect systems, antennas solutions, sensors and high-speed cable. Our connector and connector system solutions include fiber optic interconnect, harsh environment interconnect, high-speed interconnect, power interconnect, power distribution and busbars and radio frequency (RF) interconnect products. Our sensors and sensor-based product solutions include gas and moisture sensors, level sensors, position sensor, pressure sensors, temperature sensors and vibration sensors. Our value-added cable assemblies include cable assemblies and harnesses, cable management products and backplane interconnect systems. Our cable solutions include coaxial cable, power cable and specialty cable. We also provide combiner/splitter products, flexible and rigid printed circuit boards, hinges and molded parts.

View our businesses providing All Products solutions.
X
Product PCIe Over Optics- Linear Pluggable Optics (LPO)
PCIe Over Optics- Linear Pluggable Optics (LPO)
QSFP-DD Linear Pluggable Optics. Type II QSFP-DD Form Factor. PCIe Gen 5.0 protocol. 8 Channel full-duplex transceiver. Lengths up to 50m OM4. Power dissipation < 5W

Product PCIe® Gen 4 M.2 1A Card Edge Connectors
PCIe® Gen 4 M.2 1A Card Edge Connectors
Amphenol's PCIe® Gen 4 M.2 1A connectors provide 67 contacts on 0.50mm pitch and signal transmission speed of 16Gb/s. It occupies less board space, offers more connector height options. It is designed for PCIe® 4.0 1A applications, making it suitable for tablets, laptops and low profile storage and server applications.

Product PCIe® Gen 6 Mini Cool Edge 0.60mm Card Edge Connectors
PCIe® Gen 6 Mini Cool Edge 0.60mm Card Edge Connectors
Mini Cool Edge is a 0.60mm high-density, high-speed card edge connector for new-generation small form factor systems. This fine-pitch solution offers multiple BTB applications like right-angle, mezzanine, and coplanar connectors. Cable options are available for a complete interconnect solution.

Product PCIe® Gen 6 Mini Cool Edge IO Connector
PCIe® Gen 6 Mini Cool Edge IO Connector
Amphenol introduces the next-generation OverPass™ solution - Mini Cool Edge IO. The 0.60mm pitch connector comes with a slim form factor design, capable of transmitting high-speed signals up to 64G PAM4/PCIe® Gen 6 and allowing much greater signal path lengths while maintaining SI performance when compared to conventional PCB routing methods.

Product PCIe® Gen 7 Mini Cool Edge IO Connector
PCIe® Gen 7 Mini Cool Edge IO Connector
Amphenol introduces the next-generation OverPass™ solution: the Mini Cool Edge IO. This connector features a 0.60mm pitch and a slim form factor design, and is capable of transmitting high-speed signals of up to 128G PAM4/PCIe® Gen 7. It allows for significantly longer signal path lengths while maintaining superior signal integrity (SI) performance compared to traditional PCB routing methods.

Product PCIe® M.2 Gen 3 and Gen 4 Card Edge Connectors
PCIe® M.2 Gen 3 and Gen 4 Card Edge Connectors
Amphenol's PCIe® M.2 Gen 3 and Gen 4 connectors provide 67 contacts on 0.50mm pitch. It occupies less board space, offers more connector height options, and supports higher data rates compared to PCIe® Mini Card connector. It is designed for PCIe® 3.0, USB 3.0, and SATA 3.0 applications, making it suitable for tablets, laptops, and low-profile storage and server applications.

Product PCIe® M.2 Gen 5 Card Edge Connectors
PCIe® M.2 Gen 5 Card Edge Connectors
Amphenol's PCIe® M.2 Gen 5 Connectors provide 67 contacts on 0.50mm pitch. It occupies less board space, offers more connector height options, and supports higher data rates compared to PCIe® Mini Card connector. It is designed for PCIe® Gen 5, making it suitable for tablets, laptops, and low-profile storage and server applications.

Product PCI Express® DirectAttached™ CEM Card Edge Connectors
PCI Express® DirectAttached™ CEM Card Edge Connectors
Amphenol's 1.0mm pitch DirectAttached™ CEM (DA CEM) is a hybrid card edge solution with high-speed signal pins designed to directly attach to the cable to eliminate PCB trace loss and press-fit termination type power pins for better rework. Amphenol has tooled Gen 5 DA CEM with configurations available for X8 and X16, at 32GT/s data rate to meet PCIe® Gen 5.

Product PCI Express® Flip CEM Card Edge Connectors
PCI Express® Flip CEM Card Edge Connectors
The PCIe® Gen 5 Flip CEM is a new 1.0mm pitch vertical card edge connector that follows PCIe® standard mating interface. It is designed with a different footprint because the contacts are “JJ” type or “LL” contacts which provide maximum savings of up to 19.5% in keepout area. The current Flip CEM supports 32GT/s (Gen 5) and the mating side supports backward compatibility with PCIe® 4/3/2/1 card.

Product PCI Express® Gen 3 Card Edge Connectors
PCI Express® Gen 3 Card Edge Connectors
Amphenol's 1.00mm pitch, vertical card edge connectors enable PCI Express® (PCIe®) signaling from 2.5Gb/s (Gen 1) and 5Gb/s (Gen 2) up to 8Gb/s (Gen 3) per differential signal pair. A modular design of these connectors allows standard pin counts like 36, 64, 98, 164, and 280.

Showing 1511 to 1520 of 2,145 items