All Products

Amphenol is one of the world’s largest designers, manufacturers and marketers of connectors and interconnect systems, antennas solutions, sensors and high-speed cable. Our connector and connector system solutions include fiber optic interconnect, harsh environment interconnect, high-speed interconnect, power interconnect, power distribution and busbars and radio frequency (RF) interconnect products. Our sensors and sensor-based product solutions include gas and moisture sensors, level sensors, position sensor, pressure sensors, temperature sensors and vibration sensors. Our value-added cable assemblies include cable assemblies and harnesses, cable management products and backplane interconnect systems. Our cable solutions include coaxial cable, power cable and specialty cable. We also provide combiner/splitter products, flexible and rigid printed circuit boards, hinges and molded parts.

View our businesses providing All Products solutions.
X
Product PT-MPO
PT-MPO
Amphenol harsh environment PT-MPO plug assemblies and mating receptacles leverage the proven MIL-DTL-26482 spec connector system to provide an environmental seal and mechanical protection for 4 to 24 fiber MPO style connections. It is quick to deploy, requiring only ¼ turn. It is metal construction and has a positive latching system (both audible and visual). Ideally suited as a trunk for FTTA.

Product PT Series
PT Series
This series, a commercial MIL-DTL-26482, Series 1 crimp and solder contacts, general duty or ruggedized harsh environment, metal bayonet coupling, power, and signal connector. With over 60 insert arrangements ranging from 1 to 61 contacts per connector and up to 23 amps possible with a standard operating temperature from -55°C to +125°C.

Product PTSR-110
PTSR-110
The PhaseTrack®110 is a Semi-Rigid phase-stable coax assembly featuring a proprietary fluorocarbon dielectric, TF4®, eliminating the PTFE change phase occurring around 19 ºC. The PhaseTrack Semi-Rigid cable assemblies are perfect for in-the-box or extreme environment applications where stable phase over temperature is necessary.

Product PTSR-110-SP
PTSR-110-SP
The PhaseTrack®110-SP is a Semi-Rigid phase-stable coax assembly featuring a proprietary fluorocarbon dielectric, TF4®, eliminating the PTFE change phase occurring around 19 ºC. The PhaseTrack Semi-Rigid cable assemblies are perfect for in-the-box or extreme environment applications where stable phase over temperature is necessary.

Product PTSR-141
PTSR-141
The PhaseTrack®141 is a Semi-Rigid phase-stable coax assembly featuring a proprietary fluorocarbon dielectric, TF4®, eliminating the PTFE change phase occurring around 19 ºC. The PhaseTrack Semi-Rigid cable assemblies are perfect for in-the-box or extreme environment applications where stable phase over temperature is necessary.

Product PTSRB-047
PTSRB-047
The PhaseTrack®-047 is a Semi-Rigid phase-stable coax assembly featuring a proprietary fluorocarbon dielectric, TF4®, eliminating the PTFE change phase occurring around 19 ºC. The PhaseTrack Semi-Rigid cable assemblies are perfect for in-the-box or extreme environment applications where stable phase over temperature is necessary.

Product PTSRB-086
PTSRB-086
The PhaseTrack®-86 is a Semi-Rigid phase-stable coax assembly featuring a proprietary fluorocarbon dielectric, TF4®, eliminating the PTFE change phase occurring around 19 ºC. The PhaseTrack Semi-Rigid cable assemblies are perfect for in-the-box or extreme environment applications where stable phase over temperature is necessary.

Product PTSRB-141
PTSRB-141
The PhaseTrack®141 is a Semi-Rigid phase-stable coax assembly featuring a proprietary fluorocarbon dielectric, TF4®, eliminating the PTFE change phase occurring around 19 ºC. The PhaseTrack Semi-Rigid cable assemblies are perfect for in-the-box or extreme environment applications where stable phase over temperature is necessary.

Product Pulse-Lok® Medical Connectors
Pulse-Lok® Medical Connectors
Lighter and more cost-effective than traditional circular metal connectors, the Pulse-Lok® series offers field-proven interconnect solutions for your system’s needs. Utilizing our intuitive auto-coupling latch mechanism, Pulse-Lok® assures the user of a secure connection with visual, audible, and tactile confirmation of engagement.

Product pulseOne Cable Assemblies
pulseOne Cable Assemblies
The pulseOne over-molded plug and receptacle cable assemblies are designed to meet the growing need for simple, standard, readily available medical-grade cable assemblies. Its ergonomic shape, environmental sealing features, and affordability make pulseOne an ideal choice for diagnostic, therapeutic, and surgical devices, as well as human-worn applications.

Showing 1611 to 1620 of 2,147 items