Amphenol is one of the world’s largest designers, manufacturers and marketers of connectors and interconnect systems, antennas solutions, sensors and high-speed cable. Our connector and connector system solutions include fiber optic interconnect, harsh environment interconnect, high-speed interconnect, power interconnect, power distribution and busbars and radio frequency (RF) interconnect products. Our sensors and sensor-based product solutions include gas and moisture sensors, level sensors, position sensor, pressure sensors, temperature sensors and vibration sensors. Our value-added cable assemblies include cable assemblies and harnesses, cable management products and backplane interconnect systems. Our cable solutions include coaxial cable, power cable and specialty cable. We also provide combiner/splitter products, flexible and rigid printed circuit boards, hinges and molded parts.
Amphenol's high performance small cell antennas can be applied to densely-populated area such as stadiums, airports, railway stations, etc. It has high gain, special beamwidth, and multi-bands. Coverage is improved significantly with the small cell antenna.
Add capacity & increase coverage with Amphenol’s small cell panel antennas. These high-performance antennas can be installed on lamp posts, utility poles or walls - either outdoors or inside venues. Multiple columns of elements provide azimuth side lobe suppression and reduce interference with adjacent antennas or sectors. Select from 22°, 33°, 45°, 65° or 85° HBW for directed, precise coverage.
The Piher MSC-360 is a miniature, contactless Hall-effect rotary position sensor designed for space-constrained applications. It delivers high performance with 360-degree absolute position feedback, 12-bit resolution, and IP67 sealing. This lightweight, rugged sensor eliminates mechanical wear and operates reliably in the most demanding and harsh environments.
FCI Basics Smart Card connectors are 8- or 16-pin connectors primarily used as full-size smart card readers. These are deployed in health, social security, ID cards, and credit card "chip-and-pin" schemes. These products also account for durability with a very large number of mating cycles.
Smart lighting with LED RGB source technology and a variety of dynamic lighting effects.
Highlight:
• Internal laboratory for photometry and colorimetry measurements
• Optical Simulation
• Dynamic
HP connector for applications <60V with smart connection systems. Due to its optimized design, the SMARTSOK connectors can be installed quickly and easily. If necessary the connection can be locked by various solutions.
(Smart Solution in Lighting) SSL Solution Connectors
Amphenol LTW's SSL (Smart Solution in Lighting) series is a waterproof and non-waterproof connector series developed for LED lighting and non-lighting applications. Its low profile design aims at minimizing and eliminating the field wiring and reducing labor time as well as facilitating any maintenance job【Quick Guide: https://amphenolltw.com/down.php?supp_download=53】
The SMASH connector offers extremely high robustness where signal integrity is required. Based on an
aluminum shell with 1, 2, or 3 bays, the SMASH connector can house up to 450 contacts.
The chevron grid pattern provides high contact density for advanced electronics packaging. The metallic shell is equipped with grounding, guide pins, and keying devices to ensure mechanical reliability.
The SMB interface features a snap-on coupling mechanism and is available in 50 Ohm and 75 Ohm configurations. SMB products offer broadband performance with low reflection DC to 4 GHz and utilize die-cast components on non-critical areas to provide a low-cost solution.