All Products

Amphenol is one of the world’s largest designers, manufacturers and marketers of connectors and interconnect systems, antennas solutions, sensors and high-speed cable. Our connector and connector system solutions include fiber optic interconnect, harsh environment interconnect, high-speed interconnect, power interconnect, power distribution and busbars and radio frequency (RF) interconnect products. Our sensors and sensor-based product solutions include gas and moisture sensors, level sensors, position sensor, pressure sensors, temperature sensors and vibration sensors. Our value-added cable assemblies include cable assemblies and harnesses, cable management products and backplane interconnect systems. Our cable solutions include coaxial cable, power cable and specialty cable. We also provide combiner/splitter products, flexible and rigid printed circuit boards, hinges and molded parts.

View our businesses providing All Products solutions.
X
Product Threaded SMPM PCB Connectors
Threaded SMPM PCB Connectors
SV Microwave has expanded its popular line of threaded SMPM connectors to include even more PCB connector variations. These connectors feature a standard SMPM RF interface with the addition of a threaded coupling nut to ensure low mating and de-mating force. These threaded SMPM connectors are ideal for high vibration environments while still maintaining superior performance.

Product Threaded SMPM RF Cable Assemblies
Threaded SMPM RF Cable Assemblies
SV Microwave has just released a new line of threaded SMPM cable assemblies that feature a standard SMPM RF interface with a threaded coupling nut to ensure low mating and de-mating force. These threaded SMPM connectors are ideal for high vibration environments while still maintaining superior electrical and mechanical performance.

Product Threaded SMPM RF Interconnects
Threaded SMPM RF Interconnects
Amphenol SV Microwave has a complete line of threaded SMPM RF connectors that feature a standard SMPM RF interface with the addition of a threaded coupling nut to ensure low mating and de-mating force. These threaded SMPM connectors are ideal for high-vibration environments while still maintaining superior electrical and mechanical performance. Available in a variety of finishes.

Product Thru-Hole PCB Connectors
Thru-Hole PCB Connectors
With precision-machined contacts and a thru-hole soldering design, these connectors ensure excellent impedance control, low insertion loss, and enhanced durability. Their robust construction allows for strong retention to the PCB, providing a long-lasting and stable connection in high-frequency environments.

Product Tier Rated Underground Enclosures
Tier Rated Underground Enclosures
Tier Rated Underground Enclosures are made from Advanced Composite Material using a Resin Transfer Molding (RTM) process. Combining the design flexibility of RTM and the strength of advanced composite materials, TRUE grade level enclosures provide Tier 15 and 22 performance with ease of handling and installation. Exterior surfaces are finished with gel coat for a smooth, durable finish.

Product Tilt Sensor / Inclinometer
Tilt Sensor / Inclinometer
Based on mechanics-free MEMS technology these inclinometers accurately measure inclination, tilt and angle in harsh environmental conditions. With its ability to measure angles up to 360° with an accuracy of <0.5° over the full temperature range, it is perfect for use in heavy-duty applications such as vehicle load monitoring, leveling, boom angle monitor, skid-steers, mobile cranes, platform leveling etc.

Product Titanium Ring Cover M1687
Titanium Ring Cover M1687
Titanium ring outer cover designed for smart ring device. High hardness and strength, wear resistance. Complicated process including lathing, CNC, automatic polish and PVD.

Product T-Line Push-Pull Connectors
T-Line Push-Pull Connectors
A push-pull mating connector, the T-Line incorporates a retention spring in the receptacle and a full-mating indicator band on the plug. Inserts are qualified to MIL-DTL-38999 Series III and accept standard M39029-56/58 series contacts in either size 22D or size 20 contact arrangements. Designed to reduce the size and weight of your electrical systems without sacrificing performance.

Product TNC and RP-TNC Connector Series
TNC and RP-TNC Connector Series
The TNC connector series is a miniature, threaded weatherproof series with a constant 50 Ω impedance and a frequency range of DC - 11 GHz.

Product Tonpilz Transducers
Tonpilz Transducers
Piezo Technologies has highly automated lines for mass production of Tonpilz transducers. Our multi-layer ceramic Tonpilz underwater acoustic transducer are used in sonar receive arrays and sonar projector arrays.

Showing 1981 to 1990 of 2,147 items