All Products

Amphenol is one of the world’s largest designers, manufacturers and marketers of connectors and interconnect systems, antennas solutions, sensors and high-speed cable. Our connector and connector system solutions include fiber optic interconnect, harsh environment interconnect, high-speed interconnect, power interconnect, power distribution and busbars and radio frequency (RF) interconnect products. Our sensors and sensor-based product solutions include gas and moisture sensors, level sensors, position sensor, pressure sensors, temperature sensors and vibration sensors. Our value-added cable assemblies include cable assemblies and harnesses, cable management products and backplane interconnect systems. Our cable solutions include coaxial cable, power cable and specialty cable. We also provide combiner/splitter products, flexible and rigid printed circuit boards, hinges and molded parts.

View our businesses providing All Products solutions.
X
Product Torque Resistant Edge Launch RF PCB Connectors
Torque Resistant Edge Launch RF PCB Connectors
SV Microwave proudly introduces a new line of threaded edge launch PCB connectors featuring a robust design to protect your system's signal integrity. Traditional threaded RF PCB edge launch connectors may cause damage to the PCB board trace when torqued down during mating. This product line features a new design that increases the rotational captivation of the center contact.

Product TPA Fuses
TPA Fuses
With ratings up to 50A, TPA fuses enable the management of high-density/high-capacity equipment such as routers, DSLAMs, and powered SONET equipment.

Product Tracer - Rapid Prototyping
Tracer - Rapid Prototyping
Rapid Prototyping. Achieve any pin-out you can imagine – without sacrificing performance or lead time. Thanks to Amphenol’s revolutionary insulator technology (patent pending), we can rapidly produce connectors in any PCB contact configuration and get you fully functional sample pieces within a week. MIL-DTL-38999, Reverse Bayonet GT, MIL-DTL-5015, 2M, and more.

Product Train Audio Transducer
Train Audio Transducer
Audio transducers and buzzers for tones, warnings, speech, or melodies. Operated via 4–6 digital inputs, selectable modes, and adjustable volume. Versions for wall mounting, TRDP, or with external speaker. Sound pressure up to 122 dB(A). 24–110 V input. Day/night mode and multiple plug options available.

Product Train Control Systems
Train Control Systems
Vehicle Control Units LION SAFE CCU supports applications up to SIL2 with secure and non-secure functions. DIOLINE PLC is a freely programmable, compact controller with L-bus for local I/O modules, ideal for flexible automation rail vehicles. LION microPLC is a cost-effective, compact logic module for decentralized tasks, with Ethernet, customizable I/O and intuitive configuration.

Product Train Current Control System
Train Current Control System
LOCC-Box® Rail and LUNA® Intelligent 24 V current control systems with adjustable 1–10 A range and selectable characteristics. LOCC-Box® offers set/reset input, status output, and TRDP via Rail Net. LUNA features 2 channels, 2-pole switching, continuous diagnostics via Ethernet TRDP, and compact modules with 6 or 11 slots.

Product Train DC/DC Converters
Train DC/DC Converters
DC/DC Converter 15 W / 36 W Converters with wide input range from DC 24–110 V and adjustable output voltages: DC 5 V, 12 V, 15 V, or 24 V. Provide high output capacity, short-circuit and overload protection, reinforced insulation, and are suitable for DIN rail mounting.

Product Train Logic Modules
Train Logic Modules
Perform logic operations with or without software. Include 8 digital, potential-free wide-range inputs (selectable 9 V / 33 V) and 4 outputs with short-circuit protection, up to DC 110 V and 2 A. Operate on DC 24–110 V. Each input and output has a status LED.

Product Train Network Technology
Train Network Technology
LEOS unmanaged 8-port Ethernet switch for rail vehicles with speeds up to 100 Mbit/s and DC 24–110 V power supply. LÜTZE Train Line Modem enables Gigabit Ethernet (UDP) via existing cables, supports AES encryption, PoE or DC 24–110 V, and reuses existing infrastructure.

Product Train Relay Modules and Function Relays
Train Relay Modules and Function Relays
Train Relay Modules in various designs for optimal space use and onboard voltages. Versions with positive-action or gas-filled contacts for high reliability. Safety relays for SIL2 applications and switching capacity extension. Programmable timing relay with 30+ functions, wide-range input/output, and software configuration.

Showing 1991 to 2000 of 2,147 items