All Products

Amphenol is one of the world’s largest designers, manufacturers and marketers of connectors and interconnect systems, antennas solutions, sensors and high-speed cable. Our connector and connector system solutions include fiber optic interconnect, harsh environment interconnect, high-speed interconnect, power interconnect, power distribution and busbars and radio frequency (RF) interconnect products. Our sensors and sensor-based product solutions include gas and moisture sensors, level sensors, position sensor, pressure sensors, temperature sensors and vibration sensors. Our value-added cable assemblies include cable assemblies and harnesses, cable management products and backplane interconnect systems. Our cable solutions include coaxial cable, power cable and specialty cable. We also provide combiner/splitter products, flexible and rigid printed circuit boards, hinges and molded parts.

View our businesses providing All Products solutions.
X
Product USB 3.1 GEN 1
USB 3.1 GEN 1
SuperSpeed USB will deliver 10x the data transfer rate of Hi-Speed USB, as well as improved power efficiency. With 5Gb/s signally rate, SuperSpeed USB 3.1 has a Sync-N-Go technology that minimizes user wait time. No device polling and lower active and idle power requirements are other significant features of these connectors. SuperSpeed USB is backward compatible with USB 2.0.

Product USB 3.1 GEN 2
USB 3.1 GEN 2
COMPLIANT TO USB 3.1 SPECIFICATIONS; IDEAL FOR SERVER APPLICATIONS Amphenol USB 3.1 Gen 2 Connector operates with full-duplex signaling over two differential pairs, improving host-directed simultaneous bidirectional communication. It supports scalable power delivery up to 100W and performance speed up to 10Gb/s.

Product USB 3.2 GEN 1 Type A Standard / Reverse Receptacle
USB 3.2 GEN 1 Type A Standard / Reverse Receptacle
As SuperSpeed USB, this upgraded interface offers a number of enhanced features. USB3.2 GEN 1 now operates with full-duplex signaling over two differential pairs, improving host-directed simultaneous-by-directional communication. Over 10X performance increase over USB 2.0 Backward compatible with USB 2.0 High-speed 5Gb/s transmission Optimized Power Efficiency Fast Sync-N-Go

Product USB 3.2 GEN 1 Type Micro B Receptacle
USB 3.2 GEN 1 Type Micro B Receptacle
As SuperSpeed USB, this upgraded interface offers a number of enhanced features. USB 3.0 (USB 3.1 GEN 1) now operates with full-duplex signaling over two differential pairs, improving host-directed simultaneous-by-directional communication. Over 10X performance increase over USB 2.0 Backward compatible with USB 2.0 High-speed 5Gb/s transmission Optimized Power Efficiency Fast Sync-N-Go

Product USB 3.2 GEN 2 Type A/B/Micro Receptacle & Plug
USB 3.2 GEN 2 Type A/B/Micro Receptacle & Plug
As SuperSpeed USB 3.2 GEN 2, this upgraded interface offers a number of enhanced features. USB 3.2 GEN 2 now operates with full-duplex signaling over two differential pairs, improving host-directed simultaneous-by-directional communication. Delivers 10 Gb/s USB data rate, 2x super speed USB 5Gb/s data rate Improved efficient data transfer and I/O power efficiency

Product USB 3.2 Type C
USB 3.2 Type C
USB 3.2 Gen 1 (5Gb/s), USB 3.2 Gen 2 (10Gb/s), USB 3.2 Gen 2x2 (20Gb/s), USB Type C compliant, high-speed solution USB 3.2 high-speed Type C is a standard interface that is expected to spread to a wide variety of devices in the consumer, industrial, and automotive markets.

Product USB3 Amplifier
USB3 Amplifier
The Amphenol Socapex USB3 Amplifier extends USB3 connections up to 11 meters, offering exceptional reach, versatile compatibility, and tailored length options for applications in C5ISR, battlefield communications, and naval environments. With enhanced EMI protection, IP68 sealing, and robust durability, it ensures reliable performance in challenging conditions.

Product USB3CFTV
USB3CFTV
The Amphenol Socapex USB3CFTV connector provides a durable solution for data transmission in challenging environments, offering reversible connectors, bi-directional power capabilities, MIL-DTL-38999 series III type, IP68 rating, and resistance to shock, vibration, and extreme temperatures—making it ideal for military, aerospace, and industrial applications.

Product USB3CF TV Memory Keys
USB3CF TV Memory Keys
The USB3CF TV Memory Keys are rugged USB 3.2 Gen1 Type-C storage devices designed for harsh environments. They feature a Tri Start Thread coupling mechanism (MIL-DTL-38999 series III type) with an anti-decoupling device and are available in capacities of 16, 32, 64, 128, and 256 GB. These keys are compatible only with USB3CFTV receptacles.

Product USB3 FTV Memory Keys
USB3 FTV Memory Keys
Amphenol SOCAPEX reinforced USB memory keys are available in different capacities: 32, 64, 128 & 256Gb, and more. They can only be used with our Amphenol Socapex USB3FTV or USBFTV receptacles for data storage in harsh environments. The USB3.2 Gen1 max transfer rate is 5 Gb/s.

Showing 2051 to 2060 of 2,147 items