All Products

Amphenol is one of the world’s largest designers, manufacturers and marketers of connectors and interconnect systems, antennas solutions, sensors and high-speed cable. Our connector and connector system solutions include fiber optic interconnect, harsh environment interconnect, high-speed interconnect, power interconnect, power distribution and busbars and radio frequency (RF) interconnect products. Our sensors and sensor-based product solutions include gas and moisture sensors, level sensors, position sensor, pressure sensors, temperature sensors and vibration sensors. Our value-added cable assemblies include cable assemblies and harnesses, cable management products and backplane interconnect systems. Our cable solutions include coaxial cable, power cable and specialty cable. We also provide combiner/splitter products, flexible and rigid printed circuit boards, hinges and molded parts.

View our businesses providing All Products solutions.
X
Product VITA Tools
VITA Tools
SV Microwave has a suite of VITA 67.3 tools that simplify the process of installing and removing contacts or cable assemblies. These tools can be used for both the plug-in card and the backplane, and are available in SMPM and SMPS interfaces.

Product VME Standard AC&DC/DC Power Converters
VME Standard AC&DC/DC Power Converters
Military AC and DC/DC power converters adhere to rigorous military standards and are designed to comply with MIL-STD-461, MIL-STD-704, MIL-STD-810, MIL-STD-1275, MIL-STD-1399, RTCA DO-160, EN2282, MIL-DTL-901 and DEF Stan 61-5, ensuring durability, reliability and the ability to withstand harsh conditions. This makes them ideal power solutions for end-to-end military and aerospace applications.

Product VME Standard AC/DC Power Converters
VME Standard AC/DC Power Converters
Our military power converters are indispensable for providing stable and reliable power to communication systems, radar, missile guidance, and other crucial military technologies. Compliant with MIL-STD-704, MIL-STD-810, and MIL-STD-461, they ensure ruggedness, durability, and resilience in challenging environmental conditions within modern defense infrastructure.

Product VME Standard DC/DC Power Converters
VME Standard DC/DC Power Converters
Our DC/DC power converters are essential to provide regulated power to various military equipment, including sensors, avionics, weapons and communication systems. Complying with strict MIL-STD standards, they are designed to withstand harsh conditions, ensuring efficient power distribution, voltage transformation and insulation, improving the functionality and resilience of military technology in the field.

Product VME Standard DC to AC Power Inverters
VME Standard DC to AC Power Inverters
DC-to-AC power inverters are crucial for diverse military equipment, ensuring power source compatibility and meeting stringent standards like MIL-STD-461, MIL-STD-704, and MIL-STD-810. These inverters are essential for critical applications such as communication systems, radars, avionics, and weapon systems.

Product Voltarius High Power Interconnect
Voltarius High Power Interconnect
Voltarius is a high-power interconnect system optimized for high-voltage applications. This high-power connector series is designed to provide performance up to 1000VDC and 450A and features proven RADSOK® technology. The Voltarius also provides essential safety features such as interlock circuitry and a secondary locking mechanism.

Product Voltarius High Power Interconnect
Voltarius High Power Interconnect
Voltarius is a high-power interconnect system optimized for high-voltage applications. This high-power connector series is designed to provide performance up to 1000VDC and 450A and features proven RADSOK® technology. The Voltarius also provides essential safety features such as interlock circuitry and a secondary locking mechanism.

Product VPX 3U 5-Slot ½ Size ATR Backplane
VPX 3U 5-Slot ½ Size ATR Backplane
Amphenol-BSI’s range of VPX backplanes is fully customizable to our customers requirements. One such example is the ½ size ATR backplane that uses an OpenVPX65 profile, but the mechanical envelope is customized to fit a typical ½ size ATR enclosure. ABSI continues to invest in our Engineering team to provide our customers with a Solution Provider that they can trust and grow in partnership.

Product VPX Optical and Coax Backplane (VITA 66 & 67)
VPX Optical and Coax Backplane (VITA 66 & 67)
VITA 66.x and VITA 67.x are standards that define families of blind mate Fibre Optic interconnects and analogue coaxial interconnects respectively, for use with VPX 46 backplanes and plugin modules. Features: -multiple guiding features for blind mate -support industry standard MT ferrules up to 24 fibre optic channel per MT -rugged durability to chassis, payload cards -interoperability

Product VS-101 Low Frequency Vector Sensor
VS-101 Low Frequency Vector Sensor
The VS-101 vector sensor measures acoustic pressure and particle acceleration in three orthogonal axes and, with integral pitch, roll, and heading sensors, can provide a bearing to the target. It is a relatively low frequency vector sensor for stationary applications, such as harbor and inlet security, surveillance, underwater monitoring stations, sonobuoys, research, and wildlife monitoring.

Showing 2101 to 2110 of 2,147 items