All Products

Amphenol is one of the world’s largest designers, manufacturers and marketers of connectors and interconnect systems, antennas solutions, sensors and high-speed cable. Our connector and connector system solutions include fiber optic interconnect, harsh environment interconnect, high-speed interconnect, power interconnect, power distribution and busbars and radio frequency (RF) interconnect products. Our sensors and sensor-based product solutions include gas and moisture sensors, level sensors, position sensor, pressure sensors, temperature sensors and vibration sensors. Our value-added cable assemblies include cable assemblies and harnesses, cable management products and backplane interconnect systems. Our cable solutions include coaxial cable, power cable and specialty cable. We also provide combiner/splitter products, flexible and rigid printed circuit boards, hinges and molded parts.

View our businesses providing All Products solutions.
X
Product Wearable Device Antenna
Wearable Device Antenna
Amphenol's Laser Direct Structuring (LDS) is used for wearables, smart phones, tablets and other mobile devices. The antenna can be mounted on a plastic holder with an irregular shape. It can save space and improve the performance of the antenna.

Product Wearable Device Hinge M1192
Wearable Device Hinge M1192
Wearable hinge made of MIM and PEEK. Open angle to 67 degree with maximun torque at around 300N.mm. Life reaches to 30K cycles.

Product Wearable Hinge M1577
Wearable Hinge M1577
Wearable hinge made of MIM and PEEK. Open angle to 70 degree with maximun torque at around 670N.mm. Life reaches to 20K cycles.

Product Welding and Joints
Welding and Joints
integrates a full range of automated joining platforms including diffusion bonding, induction brazing, friction stir & spin welding, ultrasonic welding, and laser welding

Product Wifi Power Cable CWR051
Wifi Power Cable CWR051
Wifi power cable for Laptop studio and made of 36AWG discrete wire and 0.4Pitch 50 Pin connector. Life reaches to 50K cycles in multiple motion modes(bending/rolling/tensile)

Product Wifi Signal Cable CWR048
Wifi Signal Cable CWR048
Wifi signal cable for Laptop studio and made of 40AWG coaxial wire and 0.4Pitch 50 Pin connector. Life reaches to 50K cycles in multiple motion modes(bending/rolling/tensile)

Product Window-Type Amplifiers
Window-Type Amplifiers
AM/FM feature with a single antenna that performs well, unrestricted by design, and occupies minimal space. It can be expanded to include DAB functionality as per requirements.

Product Wire and Cable Harnesses
Wire and Cable Harnesses
Electrical installation for buses, special vehicles, machines (construction and agricultural), marine, and rolling stock (low and high voltage). Traditional and CAN-based installation (power, signal, communication wires, and cables), with various means of protection.

Product Wired Control Panels
Wired Control Panels
Wired Control Panels are used in the cockpit or in the avionic bay. Features are done through wired electromechanical components such as toggle, rotary, breakers, indicators. They may incorporate a Front Face Panel with lighted legends, touches. We hold Part21G and PART145 certificates for production & maintenance. We support product design and certification by delivering full documentation.

Product Wire Harness Assemblies
Wire Harness Assemblies
Small to large and low to complex wire harness assemblies with up to 1000 circuits, for on-road and off-road specialty vehicles and military ground vehicles. Production volumes range from low to high volume and include ultra-low prototypes and quick turn requirements. Applications include over-molding. Production resources are in the U.S. and Mexico. We have ITAR certification and DoD MLAs.

Product Wireless Charger
Wireless Charger
Tecvox supplies Qi-certified Wireless charging solutions to global vehicular OEMs with both passive and actively cooled solutions providing optimum performance and charging experience. Our products are homologated in over 120 countries and can provide RFID protection, foreign obstacle detection, NFC, CAN and LIN communication, antenna coupling, and phone as key features.

Product WireLock®
WireLock®
WireLock® is a 1.80mm pitch wire-to-board connector system. Its compact design addresses the growing need for space-saving automotive-grade connectors. WireLock® is a double row connector system offering four coding types with different colors.

Product Wire Protector System
Wire Protector System
This series is economical PCB terminal blocks, which mainly take 2P/3P as the base pole and can be combined into any desired pole according to customers' requirements. With anti-vibration characteristics, flexible and convenient connection mode. Space 2.50mm-10.16mm, product design in line with IEC/EN60998, IEC/EN60947-7-4, UL1059, CSA C2.22 No.158, and other international standards.

Product Wiring Accessories and Standoffs
Wiring Accessories and Standoffs
Designed to secure and guidewire bundles throughout an aircraft, Amphenol Air LB France's wiring accessories are designed with strength, stability, and weight reduction in mind. They come in a large variety of sizes, shapes, and materials. They are able to support large bundles and high-stress requirements.

Product WQ-15
WQ-15
Applied to Smart Home - Thermostat. Compatible with PCB sockets, providing a variety of wiring methods. Socket with tenon fixed can be provided for matching.

Product WTB BMI Fan Connectors
WTB BMI Fan Connectors
Amphenol's wire-to-board fan connectors come with Blind-Mate Interface. The 1.25mm pitch wire-to-board connectors meet a maximum of 2.8A/pin current carrying capacity, whereas the 2.00mm pitch wire-to-board connectors meet a maximum of 5.3A/pin and the 2.54mm pitch wire-to-board connectors meet a current-carrying capacity of maximum 5.5A/pin. These connectors come with a cable side terminal crimping

Product XA Series
XA Series
Pitch: 6.35mm/8.60mm Poles: 1P-12P Voltage Rating: 300V/600V Current Rating: 30A/30A Wire Range: 10-24 AWG Wire Strip Length: 11-12mm Withstanding Voltage: 2.0KV/2.2KV

Product XCede® Backplane Connector
XCede® Backplane Connector
DESIGNED TO SUPPORT 56G DATA RATE REQUIREMENTS The Xcede® product family allows for scalable data rates up to 56Gb/s with minimal cost. The flexibility of the design and available configurations allow for a complete solution for all system architectures.

Product XCede® HD
XCede® HD
XCede® HD product leverages the same core technologies as standard XCede® series. Providing a robust solution for tighter card pitches and chassis designs where space requirements and density are critical. XCede® HD product family includes XCede® HD, XCede® HD Plus and XCede® HD2 supporting various data rate up to 56Gb/s with backward compatibility.

Product XD Series
XD Series
Pitch: 5.0mm Poles: 2P-12P Part Number: XDxx70500000G Voltage Rating: 300V Current Rating: 8A Wire Range: 14-26 AWG Wire Strip Length: 8-9mm Withstanding Voltage: 1.6KV

Showing 2121 to 2140 of 2,145 items