All Products

Amphenol is one of the world’s largest designers, manufacturers and marketers of connectors and interconnect systems, antennas solutions, sensors and high-speed cable. Our connector and connector system solutions include fiber optic interconnect, harsh environment interconnect, high-speed interconnect, power interconnect, power distribution and busbars and radio frequency (RF) interconnect products. Our sensors and sensor-based product solutions include gas and moisture sensors, level sensors, position sensor, pressure sensors, temperature sensors and vibration sensors. Our value-added cable assemblies include cable assemblies and harnesses, cable management products and backplane interconnect systems. Our cable solutions include coaxial cable, power cable and specialty cable. We also provide combiner/splitter products, flexible and rigid printed circuit boards, hinges and molded parts.

View our businesses providing All Products solutions.
X
Product HVCO IEC
HVCO IEC
HVCO IEC/CCS2 connectors are all compliant with IEC 62196-2, IEC 61851-1 standards.

Product HVCO SAE
HVCO SAE
HVCO SAE/CCS1 connectors are all compliant with IEC 62196-2, IEC 62196-3 standards.

Product HVDC
HVDC
HVDC is a low mating force, high mating cycle connector that achieves enhanced performance due to multiple points of contact vs. standard 2 or 4 tine contacts. Weight savings with a composite shell and hollow pin design threaded or lug termination. Temperature rating: 180°C. Current Rating: 365 Amps

Product HV/EV Connectors and Components China / Asia
HV/EV Connectors and Components China / Asia
Complete interconnect solutions for all High Voltage Devices for Electric and Hybrid Electric drivetrain and electric power connections inside of HV applications including Charge Inlets, OBC, EV Battery, Inverters, e-motors, and AUX devices.

Product HV Harness Assemblies
HV Harness Assemblies
Various build-to-print cable assembly including different process assembly such as potting, overmolding, electrical welding

Product HVLock® High Voltage Platform
HVLock® High Voltage Platform
MODULAR, RELIABLE, AND COMPACT SOLUTION The BMS consistently tracks the charge/discharge activities of the battery pack and monitor cell voltages. The HVLock® High Voltage Platform is a wire-to-board connector of specific design, which will optimize the performance and size to fit OEM's application needs in 4.50mm pitch with a nominal current carrying capacity of 3A.

Product HVPT
HVPT
HVPT Pass-Through, which is equipped with plastic housing and cable gland, provides a reliable high voltage connection.IP67 rated, light in weight and easy to install, it offers a good price-quality ratio. Multiple coding positions are available. 1 to 3 positions, cable size: 25 to 70mm2 shielded wires

Product HVSL1000
HVSL1000
HVSL1000 offers a rated current of 250A Max and a rated voltage up to 1000V. It is perfectly suitable for EV applications such as power solutions. External HVIL: 1 position / Internal HVIL: 2 to 3 positions. / EMI / Compliant with LV215, USCAR-2, USCAR-37, ROHS / IP68 (mated), IP6K9K / Touch-proof / Multiple coding positions / 25 to 70mm2 shielded wire.

Product HVSL1200
HVSL1200
HVSL1200 is the latest generation of the Excel|Mate series. The RADSOK® Technology R4 version 10mm and an interlock solution ensure a safe and reliable connection. 2 position / Rated voltage: 1000V / Rated current: 350A / EMI / Compliant with LV215, USCAR-2, USCAR-37, ROHS/ IP68 (mated), IP6K9K / Touch-proof / Multiple coding positions / 70 to 95mm² shielded wire

Product HVSL1400
HVSL1400
HVSL1400, The 14mm contacts combined with an interlock solution ensure a safe and reliable connection. 2 position connectors with a voltage rating of up to 1000 V DC and a current carrying capability of up to 450A. cable size: 70 to 120mm2

Product HVSL282
HVSL282
HVSL282, is a 2 positions connector with plastic housing, which provides a range of rated current from 16A to 32A and 2.5 to 4 mm2 crimping cable, rated voltage 1000V DC.

Product HVSL362-6
HVSL362-6
HVSL362 - 6 2 to 6 Pole | 1000V | 40 to 95A Low cost circular terminals designed to consolidate multiple loads into one connector. • HVIL • Shielded • Sealed IP6k9k • USCAR 2&37, LV 215 Compliant

Product HVSL633
HVSL633
HVSL633 is a 3 positions connector, which offers a range of current from 23A to 40A and a 4 to 6mm2 crimping. It was specially designed for DC-DC, air-conditioner, and other EV equipment and devices. Internal HVIL / IP68 (mated), IP6K9K / Touch-proof / Rated voltage: 800V DC / Rated current: 23 to 40A / Multiple coding positions / 4 to 6mm2 shielded wire.

Product HVSLF18
HVSLF18
Specifically designed to provide a safe and reliable connection. With a voltage rating of up to 1000 V DC and a current carrying capability of up to 270A. cable size: 35 to 70mm2 shielded wires, IP67 (mated), IP6K9K. Plastic housing.

Product HVSLS800
HVSLS800
HVSLS800 is a 2 pins metal connector, which provides a rated current of 180A and a 35 to 50mm2 crimping cable. It was specially designed for inverters, junction boxes, power distribution boxes, and other EV equipment and devices. Internal HVIL / IP68 (mated), IP6K9K / Touch-proof /Multiple coding positions / No tool required to unmate / 35 to 50mm2 crimping cable.

Product HVSP
HVSP
HVSP series is a high voltage small size plastic connector, it has rotation and polarization integration, can be used in energy storage. Rated current from 100A to 250A. It's a prime solution for limited space and cost. IP67, IP6K9K.

Product Hybrid Connectors
Hybrid Connectors
For certain applications on auxiliary units, we offer combined power and signal interfaces in one component. This combination reduces the assembly and sealing effort and thus saves space, costs, and time.

Product Hybrid Distribution Panel HypΣ
Hybrid Distribution Panel HypΣ
The Hybrid Distribution Panel enables the combination of copper and fiber optic cabling on just 1 height unit (U). The modular components and full accessibility from the front and rear make the system ideal for highly flexible data center and network infrastructures.

Product Hybrid Patchbox - 19"
Hybrid Patchbox - 19"
The 19” Hybrid Patchbox is suitable for fixed installations with a one-piece front panel to accommodate up to 8 URM P8-connectors and 12 RJ45 Keystone-Modules. Alternative SC- or LC-connectors are applicable. Optimized packing density is provided by combining fiber optic and copper cables. Backside cable inlets for screwed cable glands 2 x M32 and 4 x M25 as well as M6 grounding bolt are included.

Product HYBRIFLEX Optical Fiber & Power Cables
HYBRIFLEX Optical Fiber & Power Cables
RFS Technologies' HYBRIFLEX® combines optical fiber and DC power in one cable, simplifying remote radio head (RRH) installations. Ideal for 4G/5G and DAS networks, it reduces site footprint, speeds deployment, and lowers total cost. Rugged, flexible, and easy to install, HYBRIFLEX® ensures reliable power and data transmission in demanding wireless environments.

Showing 1021 to 1040 of 2,145 items