All Products

Amphenol is one of the world’s largest designers, manufacturers and marketers of connectors and interconnect systems, antennas solutions, sensors and high-speed cable. Our connector and connector system solutions include fiber optic interconnect, harsh environment interconnect, high-speed interconnect, power interconnect, power distribution and busbars and radio frequency (RF) interconnect products. Our sensors and sensor-based product solutions include gas and moisture sensors, level sensors, position sensor, pressure sensors, temperature sensors and vibration sensors. Our value-added cable assemblies include cable assemblies and harnesses, cable management products and backplane interconnect systems. Our cable solutions include coaxial cable, power cable and specialty cable. We also provide combiner/splitter products, flexible and rigid printed circuit boards, hinges and molded parts.

View our businesses providing All Products solutions.
X
Product PwrBlade® Connector
PwrBlade® Connector
The PwrBlade® power distribution connector system from Amphenol includes power and signal contacts to provide power distribution and power control in a single connector. Options for either vertical or right-angle versions of PCB-mount headers and receptacles deliver support for coplanar, backplane, or mezzanine connections.

Product PwrBlade® Mini Board-to-Board Connector
PwrBlade® Mini Board-to-Board Connector
PwrBlade® Mini Board-to-Board connector enhances Amphenol's existing PwrBlade® product line with the smallest profile to date. PwrBlade® Mini has an 8.10mm height above board, making it the lowest height power and signal board-to-board connector in the PwrBlade® portfolio. PwrBlade® Mini has a very low end-of-life contact resistance less than 2.0mΩ after testing

Product PwrBlade® Mini Cable-to-Board Connector
PwrBlade® Mini Cable-to-Board Connector
PwrBlade® Mini Cable-to-Board strengthens the PwrBlade® cable portfolio even further. Mini cable-toboard serves as an I/O cable configuration to meet the ever-increasing demand for higher current density in low profile applications. Mini cable-to-board is capable of carrying up to 25A/contact (50A/column) with 4 adjacent contacts powered.

Product PwrBlade® MiniMezz Connector Series
PwrBlade® MiniMezz Connector Series
The PwrBlade® Mini connector series introduces enhanced features to our existing PwrBlade® products in a smaller profile. PwrBlade® MiniMezz is available in stack heights ranging from 8mm - 20mm with options for power & signal contacts. It also has blind-mate guides that allow for ±0.80mm of gatherability for blind-mate applications.

Product PwrBlade® ULTRA Connector System
PwrBlade® ULTRA Connector System
PwrBlade® ULTRA's design offers an overall height reduction of 24% to reduce airflow impedance in high-density power supplies. Three contact choices are available; High Power, Low Power, and Signal. Ultra-high conductivity materials and new highly conductive plating, combine to produce an ultra-low resistance of just 0.4mΩ at end-of-life conditions.

Product PwrBlade® ULTRA HD+ BTB Connector System
PwrBlade® ULTRA HD+ BTB Connector System
HIGH POWER BOARD-TO-BOARD CONNECTOR SYSTEM Amphenol's new, PwrBlade® ULTRA HD+ connector series features an enhanced high-power contact design capable of providing up to 100A per contact (per 4 adjacent contacts) and high-density signal options with up to 6 signal pins per column.

Product PwrBlade® ULTRA HD+ Cable Assembly
PwrBlade® ULTRA HD+ Cable Assembly
HIGH-POWER CABLE-TO-BOARD CONNECTOR SYSTEM Amphenol's PwrBlade® ULTRA HD+ Cable-to-Board serves as a high-power I/O cable configuration in a low-profile design. The connector features an enhanced contact design capable of providing up to 84A per contact (per 4 adjacent contacts) and high-density signal options with up to 6 signal pins per column.

Product PwrBlok® Connectors
PwrBlok® Connectors
PwrBlok® connectors provide a high current power interconnection with a quick connect/disconnect function for space-constrained board-to-board, board-to-busbar, and busbar-to-busbar power distribution applications.

Product PwrLoPro®
PwrLoPro®
PwrLoPro® connectors are a family of board-to-board power connectors designed to deliver more current with lower profile height and less board space. This high-density and low-profile connector is developed to meet next-generation of 1U applications, telecommunications switches, high-end servers, and hot-pluggable power suppliers.

Product PwrMAX® G2 Power Connector
PwrMAX® G2 Power Connector
PwrMAX® G2 is the highest density blind-mate power and signal connector available. PwrMAX® G2 series carries up to 100A per contact and features design improvements to reduce board space depth, while also improving the blind mate gatherability. The depth on board has been reduced from 32.4mm to 27.4mm with an overall space savings of 18%.

Product PwrMAX® I/O Cable Connector System
PwrMAX® I/O Cable Connector System
PwrMAX® I/O is the highest density power and signal cable connector available. It is capable of carrying up to 50A/Contact (100A/column) with 12 adjacent contacts powered. A range of 6AWG - 8AWG wire options are available for power contacts and 22AWG for signal contacts. This connector series also offers slide-to-lock or squeeze-to-release latching options.

Product PwrMAX® Ortho Power Connector
PwrMAX® Ortho Power Connector
100 A ORTHOGONAL APPLICATION POWER CONNECTOR The PwrMAX® Ortho power connector offers a compact means for connecting up to 100A DC power in a PCB edge-to-PCB edge application. The blind mate connector offers low resistance to satisfy modern orthogonal systems architectures.

Product PwrMAX® Power Connector
PwrMAX® Power Connector
HIGH-DENSITY POWER AND SIGNAL CONNECTOR SYSTEM The PwrMAX® connector family offers a compact means for connecting up to 100A DC power in modern system architectures requiring high density and high current. Configurations include coplanar, backplane, mezzanine, and orthogonal.

Product Pwr Profile+®
Pwr Profile+®
LOW PROFILE, HIGH CURRENT DENSITY CABLE ASSEMBLY Pwr Profile+® I/O addresses applications requiring additional power density in space-constrained, chassis-based equipment platforms. The innovative power contact design has a lower profile for cable-to-board applications.

Product Pwr Profile®
Pwr Profile®
LOW PROFILE, HIGH CURRENT DENSITY CABLE ASSEMBLY Pwr Profile® I/O addresses applications requiring additional power density in space-constrained, chassis-based equipment platforms. The innovative power contact design has a lower profile for cable-to-board applications.

Product Pwr TwinBlade® Cable Assemblies
Pwr TwinBlade® Cable Assemblies
The Pwr TwinBlade® cable system is designed to support applications that demand the supply of high power. The Pwr TwinBlade® connectors employ a proven contact system in a touch-proof design that is capable of supporting currents of up to 100A per contact. The new sensing contacts can be used to eliminate the potential for damage from hot-plug conditions.

Product Pyle 26500
Pyle 26500
Medium-sized connectors with a rugged design, lightweight construction, and continuously dependable performance serving such diverse fields as avionics, missile systems, aircraft general-purpose applications, aircraft engines, and firewalls. Aluminum, stainless steel, firewall versions. Wire splice connectors are also in this family.

Product Pyle 26500 Hermetic Connectors
Pyle 26500 Hermetic Connectors
Amphenol/Pyle Commercial 26500 Connectors are qualified to Military Specification MIL-DTL-26500, as well as numerous high-performance customer specifications. Available in Stainless Steel receptacle, with bayonet or threaded coupling. Amphenol/Pyle is an experienced supplier of highly reliable hermetic connectors for the aircraft industry and our ZZL and ZZB series of hermetics.

Product QMA Connector Series
QMA Connector Series
The QMA connector is a quick disconnect version of the SMA connector and shares the same internal construction, which allows the connector to have excellent performance up to 6 GHz.

Product QN Connectors
QN Connectors
Amphenol RF’s QN connector is a quick disconnect version of the N-Type connector with similar internal construction, which enables fast and easy matings with minimum space requirements.

Showing 1621 to 1640 of 2,139 items