All Products

Amphenol is one of the world’s largest designers, manufacturers and marketers of connectors and interconnect systems, antennas solutions, sensors and high-speed cable. Our connector and connector system solutions include fiber optic interconnect, harsh environment interconnect, high-speed interconnect, power interconnect, power distribution and busbars and radio frequency (RF) interconnect products. Our sensors and sensor-based product solutions include gas and moisture sensors, level sensors, position sensor, pressure sensors, temperature sensors and vibration sensors. Our value-added cable assemblies include cable assemblies and harnesses, cable management products and backplane interconnect systems. Our cable solutions include coaxial cable, power cable and specialty cable. We also provide combiner/splitter products, flexible and rigid printed circuit boards, hinges and molded parts.

View our businesses providing All Products solutions.
X
Product ACOMMs Transmitter - VLF-D
ACOMMs Transmitter - VLF-D
10 - 22 kHz (-3dB) Operating Frequency High Bit Rate / High Bandwidth (81%) 6000 m Depth Long Range Directional Beam 100% Duty Cycle Custom Options Operational Center Frequencies from 5 kHz to 400 kHz Beamwidths from 15° to 30° Source Level up to cavitation Custom packaging, form factor, and connector options Variable Aperture Transducer to select beam angle of projection

Product Acrylic Sheet Lens
Acrylic Sheet Lens
Amphenol has in-house capabilities to create application-specific mobile phone acrylic sheet lenses to fit our customer's precise needs. The sheet lenses are available as plastic or glass. Amphenol has over 10 years of acrylic sheet lens experience. Our lens capacity is over 12 million per month.

Product AC Threaded
AC Threaded
This series, meeting applicable requirements of SAE AS50151 and up to 250 amps possible with optional RADSOK® socket contacts is a general duty or ruggedized harsh environment, metal, threaded coupling, power, and signal connector. With over 275 insert arrangements ranging from 1 to 85 contacts per connector with a standard operating temperature from -55°C to +125°C.

Product Adapter / Saver
Adapter / Saver
D-Sub Gender Changers and Adapters offer a simple solution to change the functionality of your existing connector. A D-Sub Connector Saver can add longevity and durability to your system. Both are optimal to use in the prototype phase of your project.

Product Adapter USB3 Type A to Type C
Adapter USB3 Type A to Type C
The USB 3.0 Type A to Type C adapter is designed to integrate modern USB-C devices into existing USB-A infrastructures, ensuring high-speed data transfer and robust performance in demanding environments.

Product Adaptor Device for Fuse, Lights or Switch
Adaptor Device for Fuse, Lights or Switch
Adaptation device between a Fuse, a Light or a switch and a Cable harness, these Amphenol Air LB France's sockets are widely used by European aircraft and helicopters manufacturers.

Product ADGC Series
ADGC Series
ADG Bayonet coupling connectors in accordance with VG95234, well known as Amphenol ADG bayonet connectors, are basically MIL-C-5015 type connectors. They withstand exposure to moisture, oil, and vibration. Bayonet lock coupling. ADG series connectors meet the performance of most subway coupler applications.

Product Adhesive Snap 'N Post
Adhesive Snap 'N Post
Designed as a 1-for-1 replacement to BACS31H / NMC RP1703/1704 ring posts. Wire installation time reduced from ~30sec to less than 5sec. Weight-neutral compared to BACS31H/RP1703/RP1704. Can stack in two 90° orientations. Arced rings allow for tie straps to cover remaining ±45° orientations.

Product Adhesive Standoff
Adhesive Standoff
Material options of PEEK 150GL30, or GF Ultem. Adhesion: Accommodates VHB Tape and wet processes. Can be crossed to Boeing’s BACS21DZ & Click Bond’s CB4002. Uses 1032 insert making it compatible with APH Clamps, metric option also available.

Product Adhesive Tie Mounts
Adhesive Tie Mounts
Material: GF Ultem, GF PEEK & GF Nylon. Adhesion: Accommodates VHB Tape and wet processes. Click Bond Me-Too alternative crossing to CB9302 & CB9120. Can be used with any standard MS3367 or equivalent tie-down strap.

Product Advanced Optical Modules (AOMs)
Advanced Optical Modules (AOMs)
From a dedicated Base-8 architecture to a standard 12 or 24 fiber system, Amphenol Network Solutions' Advanced Optical Modules (AOMs) offer the complete solution. Our AOM portfolio is easily configurable and adaptable to create a solution that meets your network needs. Modules are deployed in the C2X or C2E chassis.

AdvancedTCA
Dedicated interface between backplanes and boards capable of providing dual redundant power, system management and high voltage auxiliary circuits to each slot within the platform. The connector’s outstanding blind mating capability can be used to align the board during insertion.

Product AFI Connector Series
AFI Connector Series
The AFI connector series is a solution for board-to-board RF applications, especially for the military and broadband marketplaces. The AFI interface utilizes a proprietary configuration that allows for industry-leading “float” to compensate for the axial and radial misalignment due to packaging tolerances.

Product AGE Power Connectors
AGE Power Connectors
AGE96929 its single pole high Ampere low voltage reverse bayonet connector meets the requirements of VG96929 standard. Shell design & mating dimensions based on VG95234 standard. Insulator split type with two-piece construction retained with constant spring force which allows exchanging crimp contacts multiple times.

Product Aggregate Interfaces
Aggregate Interfaces
Electrically powered auxiliary units are increasing rapidly in electrically powered vehicles. While the waste heat from the engine can be used to heat the interior of the combustion engine or the air conditioning compressor can be driven mechanically, the electric vehicle requires electrical auxiliary units.

Product AgilBrick™ 1.27mm Board-to-Board Header G802
AgilBrick™ 1.27mm Board-to-Board Header G802
AgilBrick™ 1.27mm Board-to-Board Header G802 Series offers a cost-effective solution with a flexible structure and 1 to 4 A current rating. These headers from Amphenol can be customized to meet various customer requirements. It comes in customizable pin length, including contact pin and solder tail, which makes it an ideal choice for several applications and specific designs.

Product AgilBrick™ 2.00mm Board-to-Board Header G825
AgilBrick™ 2.00mm Board-to-Board Header G825
AgilBrick™ 2.00mm Board-to-Board Header G825 Series offers a cost-effective solution with a flexible structure and 1 to 4 A current rating. These headers from Amphenol can be customized to meet various customer requirements. It comes in customizable pin length, including contact pin and solder tail, which makes it an ideal choice for several applications and specific designs.

Product AgilBrick™ 2.54mm Board-to-Board Header G800
AgilBrick™ 2.54mm Board-to-Board Header G800
AgilBrick™ 2.54mm Board-to-Board Header G800 Series offers a cost-effective solution with a flexible structure and 1 to 4 A current rating. These headers from Amphenol can be customized to meet various customer requirements. It comes in customizable pin length, including contact pin and solder tail, which makes it an ideal choice for several applications and specific designs.

Product AgilLink™ 0.8mm Wire-to-Board
AgilLink™ 0.8mm Wire-to-Board
AgilLink™ 0.8mm wire-to-board connector is the most common solution for transferring low power and signal. This series can carry a maximum current rating of 1A. Amphenol offers a comprehensive range of these headers including, V/T SMT, and R/A SMT to meet various customer requirements. The compactness of the connectors allows for extensive usage in consumer applications.

Product AgilLink™ 1.0mm Wire-to-Board
AgilLink™ 1.0mm Wire-to-Board
AgilLink™ 1.0mm Wire-to-Board is the most common solution for transferring power and signal. This series can carry a maximum current rating of 1A. Amphenol offers a comprehensive range of these headers including Single Row V/T SMT, R/A SMT and Dual Row V/T SMT, R/A SMT to meet various customer requirements. It comes in customizable for Low profile or latch feature, which makes it an ideal choice for several

Showing 161 to 180 of 2,147 items