All Products

Amphenol is one of the world’s largest designers, manufacturers and marketers of connectors and interconnect systems, antennas solutions, sensors and high-speed cable. Our connector and connector system solutions include fiber optic interconnect, harsh environment interconnect, high-speed interconnect, power interconnect, power distribution and busbars and radio frequency (RF) interconnect products. Our sensors and sensor-based product solutions include gas and moisture sensors, level sensors, position sensor, pressure sensors, temperature sensors and vibration sensors. Our value-added cable assemblies include cable assemblies and harnesses, cable management products and backplane interconnect systems. Our cable solutions include coaxial cable, power cable and specialty cable. We also provide combiner/splitter products, flexible and rigid printed circuit boards, hinges and molded parts.

View our businesses providing All Products solutions.
X
Product Split-Pair Quadrax Contacts
Split-Pair Quadrax Contacts
Overall higher bandwidth than standard CAT5E quadrax - Supports up to 6.5 Gbps per pair. For CAT6A type cable. Enhanced crosstalk performance (compared to standard quadrax) due to compatibility with shielded twisted pair of cables. Can be used for a variety of high-speed applications beyond the current star quadrax design.

Product Split Pair Quadrax Contacts
Split Pair Quadrax Contacts
With better crosstalk performance, this contact allows a higher data rate than Cat 5E.

Product Splitters
Splitters
Amphenol Broadband Solutions digital splitters deliver superior signal integrity and low insertion loss for optimal performance. As a leading manufacturer of RF passive and active devices. ABS provides high-precision solutions for today’s demanding broadband networks.

Product SPM2
SPM2
The SPM2 polishing machine is designed for standard-compliant polishing and reworking of single connectors. The robust and durable design is suitable for both field and laboratory use. It is characterized by simple operation and flexible application possibilities by mains and battery operation and is suitable for all standard connectors (special designs can be realized on customer's request).

Product SP Max
SP Max
The SP Max is specifically designed for power and signal management in military, space, satellite, and commercial air applications. Its slim precision machined shell is available in three sizes with four contact sizes and twenty-one layout options available for versatility.

Product Spring Battery
Spring Battery
Spring battery connectors are very popular in hand-held devices applications. Amphenol's flexible, custom designs and production capabilities allow various pitch sizes, pin configurations, soldering requirements and different stack heights in spring battery connectors. It offers a current rating of 2A/pin. The durability of 5000 mating cycles adds to the mechanical performance of these connectors.

Product Spring Clamp System
Spring Clamp System
This series has two connection methods: spring-cage connection and push-in spring connection. They have the features of anti-vibration, simple wiring operation, and compact construction. Product design in line with IEC/EN60998, IEC/EN60947-7-4, UL1059, CSA C2.22 No.158, and other international standards.

Product Spring Clips
Spring Clips
Amphenol’s spring clips are very versatile and can be used in many applications including antennas, metal housing connections, grounding connections, shielding connections, ESD & EMC connections, and LSD connectors. Amphenol offers more than 70 different P/Ns within 4 major families, including low and high force range standard fingers, side-protected and side-protected with preload.

Product Spring Contacts
Spring Contacts
Amphenol’s spring contacts are widely used in low-profile consumer and automotive applications to enable signal transmission, provide power and grounding. They are provided in a wide variety of heights and material options to accommodate the requirements of different applications.

Product Spring Type for Plug
Spring Type for Plug
This series of lock-free screw plugs has the characteristics of anti-vibration, reliable clamping, easy wiring operation, can be quickly connected to the wire.

Product SS510 EchoRange™ Smart™ Sensor - 200 kHz Portable Survey Transducer
SS510 EchoRange™ Smart™ Sensor - 200 kHz Portable Survey Transducer
Airmar’s Smart™ sensors feature embedded microelectronics that process depth and temperature inside the sensor that can be instantly displayed on any device that accepts NMEA data. EchoRange technology transfers NMEA 0183 data in real time to a computer via the RS422 standard.

Product SS538 Survey Transducer
SS538 Survey Transducer
Airmar’s commitment to innovative technology has produced the SS538. This broadband, 200 kHz transducer has a Q of 2 and very good sensitivity. It enables users to perform accurate surveys in shallow water with high resolution. This transducer can also be “chirped” with a long pulse over a wide-frequency band. Users with adjustable-frequency echosounders will be able to regulate the operating frequency and

Product SS549 Survey Transducer
SS549 Survey Transducer
The SS549 is designed for shallow-water and coastal-survey applications where high frequency and narrow beamwidth are required. The narrow 3° beam and low side lobes result in high-precision surveying. The stainless steel housing with threaded stem makes this model easy to mount. Minimal sidelobes and concentrated energy on target, providing excellent definition

Product SSMA Connector Series
SSMA Connector Series
The SSMA product series is characterized by compactness, high-frequency bandwidth, and highly reliable mechanical performance.

Product SSMB Connectors
SSMB Connectors
The SSMB 50 Ohm connector is a small version of the standard SMB connector. Amphenol RF's SSMB series provides excellent electrical performance in a micro-miniature footprint.

Product SSMC Connectors
SSMC Connectors
SSMC connectors are ideal for limited-space applications that require the security of a threaded coupling mechanism. They are best used with semi-rigid cables or miniature flexible cables in demanding applications up to 12.4 GHz.

Product Stamped Components
Stamped Components
Highly qualified toolmakers, fully equipped machinery, in-house tool maintenance and repairs, spare parts management, and training in tool making. Technical features for the customer's advantage are modular tool systems, fully automated controlled adjustment units for tight tolerances (intelligent tooling), inline laser welding, high precision, tool sizing range up to 1450 mm, and other benefits.

Product Stamping Antenna
Stamping Antenna
Amphenol's stamping antenna can be implemented into IOT devices, mobile phones, laptops, tablets, wearable devices, and other mobile products. It has a simple structure, low cost, and high RF performance. Generally, it's mounted close to the PCBA and works with bands: GPS, WiFi, UWB, 2G, 3G, 4G, and 5G bands.

Product Standard Caps
Standard Caps
A large selection of caps for plugs and receptacles. Protect your plugs and receptacles against dust, water, moisture, EMI, and contact bending. We provide protective caps for 38999 Series I, II, III (MIL-DTL-38999/EN3645), PT/451 Series (MIL-DTL-26482), and RJ/USB Field connectors. Standard caps, snap caps, rubber caps, and dummy receptacles are available.

Product Standard Density D-Sub
Standard Density D-Sub
Positronic offers a variety of standard and high-density D-subs, as well as accessories and ComboD-sub connectors. Highly reliable with precision-machined contacts, our connectors meet various industrial and military performance levels for applications from basic power supplies to advanced weapon systems and flight. Explore our design features including package size, contact, and mating variants.

Showing 1881 to 1900 of 2,145 items