Antenna Solutions

Amphenol designs and manufactures high-performance antennas specializing in Base Transceiver Station (BTS) and Small Cell Antennas for macro, iDAS and oDAS systems. We also offer transmission line products and other radio frequency (RF) peripherals including Base Station Antennas and RET Systems, Small Cell Antennas, Transmission Line Products and RF Conditioning Products. At a smaller scale, we design and manufacture internal, external, retractable, blade and many other types of antennas for wireless devices and antennas for automotive connectivity. Our single and multi-band solutions cover all wireless bands including USGSM, GSM, PCS, DCS, UMTS, GPS, CDMA, DVB-H, Bluetooth, WLAN, WiMAX, and 802.11a, and 802.11b/g.

View our businesses providing Antenna solutions.
X
Product Ultra Low Profile In-Building Antennas
Ultra Low Profile In-Building Antennas
Amphenol’s PIM-rated antennas ensure reliable connectivity for your iDAS network. High gain omni ceiling mount and directional panel antennas are available in 4x4 MIMO, 2x2 MIMO, and SISO configurations for virtually all applications. The aesthetically pleasing, ultra-low-profile antennas are lightweight and easy to install in any building or venue.

Product UWTA600-6000 - Wideband Terminal Antenna
UWTA600-6000 - Wideband Terminal Antenna
The UWTA600-6000 is ideal for integrating with intelligent devices. Covering 600 MHz for low band 5G, 700-2700 MHz for 4G. Wi-Fi is covered at 2.4 and 5.8 GHz not forgetting CBRS and mid-band 5G up to 6000MHz. IP67 rated including the connector. Ideal for a multitude of Intelligent Devices connecting to a vast array of wireless networks.

Product Wearable Device Antenna
Wearable Device Antenna
Amphenol's Laser Direct Structuring (LDS) is used for wearables, smart phones, tablets and other mobile devices. The antenna can be mounted on a plastic holder with an irregular shape. It can save space and improve the performance of the antenna.

Product Window-Type Amplifiers
Window-Type Amplifiers
AM/FM feature with a single antenna that performs well, unrestricted by design, and occupies minimal space. It can be expanded to include DAB functionality as per requirements.

Showing 51 to 54 of 54 items