Cable Assemblies
Amphenol’s cable assemblies include simple point-to-point cables, custom high-power and high-speed data cable assemblies and complex multi-branch harness assembly for large systems across a broad range of end markets. Our cable assemblies include the latest industry innovations in radio frequency (RF), fiber optics, high-power requirements and high-speed data transfer for the newest systems and applications. In addition, our broad portfolio of cable connectors and accessories can be used in our cable assemblies to provide a complete solution.
View our businesses providing Cable Assemblies solutions.
Modular Cable Assemblies - RJE1Y Series
RJE1Y cable assemblies are offered in a variety of colors, lengths, and boot styles with speeds up to 25 Gigabit Ethernet. The RJ45 plugs have injection-molded kinks to protect the cable and wire. There are three main strain relief styles: non-booted, bubble boot, and latch boot. The boot offers protection to the locking tab on the RJ45 plug which prevents it from being damaged.
Molded Custom Cable Assemblies
Amphenol DC Electronics can manufacture custom overmolded cable assemblies designed for today’s sophisticated applications. We have the engineering, design facilitation, and technology resources to take a cable assembly concept and transform it into a solution that can be manufactured to meet the demands of your application.
Molded Single Pole Power Assemblies
Molded Single Pole Power Assemblies – PA16 Taper Nose, PA18 Ball Nose, and PA22 Molded Locking Connector. They can be molded in many colors to fit the requirements of your application. Optional closure caps can be included. All connectors are fully overmolded to the cable jacket to provide excellent environmental protection in ship-to-shore, temporary power, and welding applications.
MQ4
Small size with integrated design for high-density connection. Low-cost connection with less cable usage.
MT-160
MilTech® 160 coaxial assemblies from Times Microwave are engineered for high-performance RF and microwave applications in extreme environments. These hermetically sealed, flexible transmission lines are fully vapor sealed and ruggedized to ensure long-term reliability. Qualified for commercial and military airborne systems, MilTech® 160 delivers consistent signal integrity and durability.
MT-160-XR
MilTech® 160-XR Ruggedized offers hermetically sealed, flexible RF and microwave assemblies engineered for high-performance in harsh environments. These highly ruggedized transmission lines provide complete vapor sealing, deliver optimized performance, and meet strict qualification standards for commercial, military airborne, and other demanding applications.
MT-175
MilTech® 175 assemblies are hermetically sealed, flexible RF and microwave cables engineered for reliable performance in harsh and high-vibration environments. These ruggedized transmission lines feature full vapor sealing and are optimized and qualified for commercial, military airborne, and other demanding applications.
MT-175-XR
MilTech® 175-XR Ruggedized features hermetically sealed, flexible RF and microwave assemblies built to perform reliably in extreme environments. These highly ruggedized transmission lines deliver full vapor sealing, optimized performance, and proven durability for commercial, military airborne, and other demanding applications.
MT-230-XR
MilTech® 230-XR Ruggedized are hermetically sealed, flexible RF and microwave assemblies engineered for maximum durability in extreme environments. These highly ruggedized and fully vapor-sealed transmission lines are optimized and qualified for commercial, military airborne, and other demanding applications.
MT-340-XR
MilTech® 340-XR Ruggedized are hermetically sealed, flexible RF and microwave assemblies designed for extreme durability and high-reliability performance. These highly ruggedized, fully vapor-sealed transmission lines are optimized and qualified for commercial, military airborne, and other demanding applications.