Cable Assemblies
Amphenol’s cable assemblies include simple point-to-point cables, custom high-power and high-speed data cable assemblies and complex multi-branch harness assembly for large systems across a broad range of end markets. Our cable assemblies include the latest industry innovations in radio frequency (RF), fiber optics, high-power requirements and high-speed data transfer for the newest systems and applications. In addition, our broad portfolio of cable connectors and accessories can be used in our cable assemblies to provide a complete solution.
View our businesses providing Cable Assemblies solutions.
SFP OverPass™ Assemblies
DIRECT HIGH SPEED CONNECTION FROM CHIP SITE TO IO PORT
SFP OverPass™ products remove high speed signaling from the PCB and create a direct connection between the ASIC site and the external IO port by overpassing the PCB. This helps to enable 28G and 56G hardware system designs. This results in lower over signal loss, PCB design complexity and reduces PCB costs.
Size 16 D38999 RF Cable Assemblies
SV Microwave has recently expanded its Size 16 D38999 RF Cable Assemblies portfolio with six new fixed-length cable assemblies featuring SMPS D38999 pin and socket contacts. Designed for SWaP-C optimization, these assemblies offer a smaller form factor than their Size 12 and Size 8 counterparts while maintaining high-performance up to 65 GHz.
Small Harness for Harsh Environment
Engine Wire Harness, Tailgate Wire Harness, Door Wire Harness
SMPS VITA 67.3 Gen2 Cable Assemblies
SV Microwave's VITA 67.3 Gen2 product line now includes a new range of flexible cable assemblies, designed to provide robust, high-performance RF signal routing within embedded systems. Expanding on our innovative VITA 67.3 interconnects, these assemblies feature popular right angle SMPM and SMPS connectors terminated to our VITA 67.3 Gen2 Plug-in Contacts.
Sunroof Harness
Wiring harnesses for driving sunroofs and sunshades or other automotive applications
SuperFlex Ø.047" RF Cable Assemblies
SV Microwave offers fixed-length RF cable assemblies using its extremely pliable SuperFlex Ø.047" cable. SV's SuperFlex product line includes right angle and straight SMP and SMPM connectors for unmatched routing in tight spaces.
This super flexible coax cable is capable of extreme bends, which allow it to fit in tight spaces and route for any application. Available in series: SMP, SMPM and SMA.
SuperFlex RF Cable Assemblies
Amphenol SV Microwave now offers fixed-length RF cable assemblies using its most flexible Ø.047" cable yet! This super flexible coax cable is capable of extreme bends which allow it to fit in tight spaces and route for any application. Cable assembly configurations are currently available using SMA and/or SMPM connector series at 6” and 12” lengths. Custom variations are available as well.
Switch Assemblies China / Asia
Cable assemblies with integrated switches for SRS buckle detection, horn switch, and other automotive micro switch applications. Buckle switch and sensors with mechanical switch, hall sensor, and slider switch / PCB.
Switch Assemblies Europe/India/North Amercia
Cable assemblies with integrated switches for SRS buckle detection, horn switch, and other automotive micro switch applications. Buckle switch and sensors with mechanical switch, hall sensor, and slider switch / PCB.
Switchgears
Switchgears (high voltage and low voltage) including fuses, circuit breakers, contactors, relays, and ECUs connected by wire harnesses. The following types of cables are used in the production of switchboards - H&S Radox or Nexans.