Cable Assemblies

Amphenol’s cable assemblies include simple point-to-point cables, custom high-power and high-speed data cable assemblies and complex multi-branch harness assembly for large systems across a broad range of end markets. Our cable assemblies include the latest industry innovations in radio frequency (RF), fiber optics, high-power requirements and high-speed data transfer for the newest systems and applications. In addition, our broad portfolio of cable connectors and accessories can be used in our cable assemblies to provide a complete solution.

View our businesses providing Cable Assemblies solutions.
X
Product Ultra Low Profile U.FL to VITA Cable Assemblies
Ultra Low Profile U.FL to VITA Cable Assemblies
SV's Ultra Low Profile U.FL-to-VITA Cable Assemblies deliver a compact, high-performance RF interconnect solution designed for dense VPX plug-in card systems and precision test environments. These 6-inch assemblies pair a VITA 67.3 interface — available in NanoRF, SMPM, or SMPS series — with an ultra-miniature U.FL connector featuring a 2.5 mm mated height and 0.079" (2.0 mm) width.

Product UltraPass™ OverPass™ Assemblies
UltraPass™ OverPass™ Assemblies
224G CONNECTION DIRECTLY FROM CHIP SITE TO EXTERNAL PORTS UltraPass™ enables arrayed connector layouts for near-chip and on-package IO solutions, providing the highest differential pair count interconnect offering in the market.

Product Ultraport-CooLink
Ultraport-CooLink
Amphenol's CooLink is an auto-grade high-speed cable for autonomous driving applications. CooLink can meet USCAR2 and LV214 spec, and high temperature up to 85℃, 105℃ and 130℃. CooLink can support PCIe Gen4 and Gen5, and is scalable to PCIe Gen6. We designed CooLink with CPA and a second lock feature to meet auto vibration tests.

Product Ultraport-LP SlimSAS
Ultraport-LP SlimSAS
Amphenol LP SlimSAS is a high-speed cable solution with low mating height, and it's a qualified cable solution by UPI1.0. LP SlimSAS can support PCIe Gen5, and its footprint is compatible with standard SlimSAS. Amphenol developed 38pin, 74pin and 124pin LP SlimSAS with straight, right-angle, and side exit plug types to provide customers a flexible system layout.

Product Ultraport-SlimSAS
Ultraport-SlimSAS
Amphenol's SlimSAS is a high-speed and robust cable assembly solution, and supports multiple industry applications such as PCIe, SAS, OpenCAPI, UPI1.0, OCP, NVME, and Ethernet. Amphenol has developed a scoop-proof connector solution with a pull tab. Amphenol develops a 38pin and 74pin solution and has been specified in the SFF group(SFF-8654).

Product USB4 Type C Cables
USB4 Type C Cables
Amphenol's USB4 is the most recent update of the USB specification and supports a range of higher video resolutions, high data bandwidth, power. The bandwidth capability is increased up to 40Gbps in two lanes. Amphenol's USB4 cable has passed the certification of USB4 Gen3 spec, and the TID number is 4266. The mechanical interface is compatible with USB3.2 and Type C.

Product USB Field TV Cordsets & Jumpers
USB Field TV Cordsets & Jumpers
USBF TV & USB3F TV with USB cables cordsets.

Product VITA Cable Assemblies
VITA Cable Assemblies
SV Microwave’s VITA product line has been extended to include cable assemblies in common lengths and cable diameters, featuring SV’s high-density VITA SMPM/SMPS 67.1, 67.2, and 67.3 cable connectors. SV can also terminate your VITA backplane cables to a variety of multiport I/O panel solutions. The VITA line enables an open VPX world, offering options such as VITA 67.1, 67.2, and 67.3.

Product VITA Custom Cable Assemblies
VITA Custom Cable Assemblies
SV Microwave designs and manufactures high-performance VITA 67 cable assemblies. We offer both custom lengths (factory direct) and standard-lengths (via our franchised distribution partners). With engineering and manufacturing facilities in West Palm Beach, FL and Mesa, AZ, we support discrete and harness configurations for VITA coaxial interfaces, including SMPM, SMPS, and NanoRF.

Product VITA/D38999 RF Cable Assemblies
VITA/D38999 RF Cable Assemblies
SV’s newest fixed-length RF cable assemblies allow you to expand the use of the standard D38999 circular connector to incorporate microwave transmission lines. These assemblies are available in VITA 67.3 SMPM, SMPS, and NanoRF series and terminate into various D38999 BMB, SMPM, and SMPS interfaces and their respective size 8, 12, and 16 contacts.

Showing 261 to 270 of 276 items