Cable Assemblies

Amphenol’s cable assemblies include simple point-to-point cables, custom high-power and high-speed data cable assemblies and complex multi-branch harness assembly for large systems across a broad range of end markets. Our cable assemblies include the latest industry innovations in radio frequency (RF), fiber optics, high-power requirements and high-speed data transfer for the newest systems and applications. In addition, our broad portfolio of cable connectors and accessories can be used in our cable assemblies to provide a complete solution.

View our businesses providing Cable Assemblies solutions.
X
Product Armored RF Cable Assemblies
Armored RF Cable Assemblies
SV Microwave offers a range of armored RF cable assemblies designed to excel in challenging conditions, especially in applications like ground vehicle communications systems. Cable assemblies are available in both fully and partially armored configurations, these can deliver outstanding resistance to corrosion and crushing.

Product Automotive Cable Assemblies China / Asia
Automotive Cable Assemblies China / Asia
Customer and application-specific cable assemblies for all electric functions in a vehicle. Harness assemblies including standard connectors and customized interconnect solutions.

Product Automotive HF / Coaxial Harness Assemblies China / Asia
Automotive HF / Coaxial Harness Assemblies China / Asia
Automotive HF / RF components and harness assemblies to connect antennas, cameras, radio, infotainment, and connectivity modules. All commonly used standard interfaces like FAKRA GEN3 / GEN4 and MiniCoax / Mini FAKRA are available.

Product Bare Fiber Optic Cables
Bare Fiber Optic Cables
High-quality fiber end faces, without connectors, ferrule, and coating, are a prerequisite and challenge at the same time for some applications due to their fragility. With our possibilities and experience, your fiber ends get an optimal surface according to your requirements.

Product Battery and Miscellaneous Cables
Battery and Miscellaneous Cables
Unlimited Services manufactures heavy-gauge battery and miscellaneous cables, often kitted with wire harnesses, for on-road and off-road specialty vehicles and military ground vehicles. Production volumes range from low to medium volume. Production resources are in the U.S. Our heavy cable processing capability and engineering design review delivers quality, with ITAR certification and DoD MLAs.

Product Build-to-Print Harness Assemblies & Mechatronic Systems
Build-to-Print Harness Assemblies & Mechatronic Systems
Comprehensive range of build-to-print cable and mechatronic assemblies, including potting, overmolding, electrical welding, PCBA integration, and complex design. Applications include automatic trunk and door openers, HVAC systems, turbochargers, steering column and steering wheel harnesses, and kick sensor harnesses.

Product Bulkhead to VITA Inside-The-Box Cable Assemblies
Bulkhead to VITA Inside-The-Box Cable Assemblies
SV Microwave's new IP67 Bulkhead-to-VITA 67.3 cable assemblies provide a robust, inside-the-box solution for routing RF signals in embedded systems applications. These 12-inch assemblies are provide a secure, sealed transition from a box’s exterior to its internal backplane.

Product Cable and Wire Harnesses
Cable and Wire Harnesses
Amphenol Borisch Technologies has a long history of manufacturing complex cable and wire harnesses for a broad range of harsh environment defense and aerospace applications. Our capabilities include over-molding, custom backshells, unique cable transitions, braiding for EMI/RFI and mechanical abrasion production, rapid prototyping, live-layup, test, X-ray, and custom fixtures.

Product Cable Assemblies
Cable Assemblies
Amphenol's cable assemblies are widespread in the market for wearable products. These cable assemblies are used for data transfer and power charging. Amphenol's Charger Cable Solutions provide highly flexible customized connection solutions from standard USB 2.0/3.0 to the device side with Pogo pins or Spring. The connection mechanisms include magnetic, buckling, clamping, cradle, etc.

Product Cable Assemblies
Cable Assemblies
Drive Standard Cables Motor, feedback, and hybrid cables are available according to SIEMENS*, Bosch Rexroth*, and Allen-Bradley* standards. For Beckhoff* systems, hybrid cables are offered. *Trademark

Product Cable Assemblies - Connectivity
Cable Assemblies - Connectivity
Tecvox supplies a full range of high-speed data cable assemblies including USB, HSD, LVDS, HDMI, and emerging Type C interfaces. Tecvox data management cables complete connectivity networks, supplying fully validated systems to our customers.

Product Cable Bundles and Lead Assemblies
Cable Bundles and Lead Assemblies
Amphenol-CTI manufactures cable bundles and lead assemblies for a wide range of industries and applications. We can execute on orders of low or high volume requiring high automation or detailed work. Certifications: UL, CSA, ISO9001, CE, IPC620, WHMA, C-PAP, IATF16949 (and others). Capabilities: Low & high volume / Small gauges (30+) / Seals, grommets / Tooled for multiple connectors suppliers

Product CCS1 EVSE Cable Assy
CCS1 EVSE Cable Assy
CCS1 EVSE cable assembly for Charging Electrical Vehicles. MADE IN USA 200A, 125A, and 65A assemblies options UL2251 with UL62 cable rated with outstanding flexibility performance.

Product CDFP Cable Assemblies
CDFP Cable Assemblies
Amphenol CDFP cable assemblies are designed to meet emerging data center and high-performance computing application needs for high density cabling interconnect systems capable of delivering 32GT/s per lane (Gen 5.0). CDFP has 16 lanes, capable to deliver 64Gbps. This interconnect system is fully compliant with existing industry standard specifications SFF-TA-1032.

Product Chassis & Safety Harness
Chassis & Safety Harness
Electrical Liftgate System - contactless and quiet opening and closing of the boot is ensured by electric spindle drives. We manufacture these cable harnesses and the corresponding components on automatic production lines. Process steps such as overmolding inserts, automated clamp assembly, induction soldering, and casting are carried out according to customer specifications.

Product Cluster Jumper Cable
Cluster Jumper Cable
MQ8 PCB mount connector with 8 ports blind mate multi coaxial cable assembly.

Product Complex Harnesses
Complex Harnesses
Amphenol CTI manufactures wire harnesses and cable assembly solutions of any complexity for a broad range of industries and applications. Certifications: UL, CSA, ISO9001, CE, IPC620, WHMA, C-TPAT, IATF16949. Capabilities: Complex circuits counts / 70+ ft long / Harsh environment / Complex branching & bundling / Splices / Braiding. Tooled for many major interconnect suppliers

Product Conformable RF Cable Assemblies
Conformable RF Cable Assemblies
SV Microwave's conformable RF cable assemblies can be easily formed by hand. The braided outer shield of the standard flexible cable is replaced with a tin-plated outer braid that is durable but flexible. Conformable or hand-formable cable assemblies are ideal when the cable bends must be determined during the installation of the assembly.

Product Converge RF Cable Assembly Capability
Converge RF Cable Assembly Capability
SV Microwave offers a completely customizable solution to optimize cable assembly flexibility in applications with tight routing requirements while minimizing insertion loss. Our proprietary ConvergeRF capability introduces a direct solder connection that transitions from Ø.047" cable to Ø.085" cable without additional interfaces.

Product Core Cryo Cable Assemblies
Core Cryo Cable Assemblies
Amphenol CDI’s Core Cryo™ product family is engineered to deliver exceptional performance in magnetically sensitive and ultra‑low‑temperature environments, using fully non‑magnetic materials to ensure compatibility with quantum computing systems, precision sensors, mixed‑signal electronics, and advanced medical or scientific instrumentation.

Showing 21 to 40 of 276 items